Simplicity Square Linear Bearings offer a cost-effective solution by running on a single square shaft, eliminating the need for additional components and maintaining radial integrity. These versatile bearings can be mounted in any orientation, providing flexibility in system design. Crafted with durable aluminum alloy housings featuring a standard anodized finish, they ensure longevity and reliability. Utilizing standard bearing plugs, these square bearings are adjustable to maintain tight running clearances, ensuring optimal performance contingent upon shafting requirements. With characteristics akin to PBC Linear standard round Simplicity linear bearings, the Simplicity Square Linear Bearings offer self-lubricating properties, high load capacity, and a wide temperature range. Excelling in contaminated environments and offering high shock loading abilities with low wear rates, Simplicity Square Linear Bearings guarantee superior performance in diverse linear motion applications.
Simplicity Square Bearing SB16 has a 1” inside dimension and a standard length of 2.25”. The SB16 square bearings are available in 2-sided and 4-sided versions for options in adjustability. The 2-sided version has Frelon® J pads on two inside sides, and adjustable bearing plugs on the other two sides for a total of four plugs. The 4-sided square bearing has adjustable plugs on all 4 sides giving it eight total plugs.
Simplicity Square Linear Bearing SBL16 has a 1” inside dimension with an extended length of 4”. This extended length allows for longer cantilever arms. The SBL16 square bearings are available in 2-sided and 4-sided versions for options in adjustability. The 2-sided variant features Frelon® J pads on two sides and adjustable bearing plugs on the remaining two sides, totaling four plugs. In contrast, the 4-sided square bearing includes adjustable plugs on all four sides, providing eight plugs.
Simplicity Square Linear Bearing SB24 has a 1.5” inside dimension and a standard length of 3.125”. The SB24 square bearings offer both 2-sided and 4-sided versions. In the 2-sided variant, adjustable bearing plugs are positioned on two adjacent sides, resulting in eight plugs, while the opposing sides feature only Frelon® J pads on the interior. Conversely, the 4-sided square bearing features adjustable plugs on all four sides, resulting in sixteen plugs.
The Simplicity Square Bearing SBL24 features a 1.5” inside dimension and an extended length of 6”, accommodating longer cantilever arms. Available in both 2-sided and 4-sided versions, these square bearings offer adjustability options. In the 2-sided variant, adjustable bearing plugs are positioned on two adjacent sides, resulting in eight plugs, while the opposing sides feature only Frelon® J pads on the interior. Conversely, the 4-sided square bearing features adjustable plugs on all four sides, resulting in sixteen plugs.
This square 304 series stainless-steel shaft has 1” square sides and is available in lengths up to 20 feet.
Name | Shaft Length (in) | Shaft Diameter (in) | Compatible Bearings | Price | Shop Link |
---|---|---|---|---|---|
PST16-0012.000 | 12 | 1 | SB16 and SBL16 | $28.53 | Shop Now |
PST16-0024.000 | 24 | 1 | SB16 and SBL16 | $57.07 | Shop Now |
PST16-0036.000 | 36 | 1 | SB16 and SBL16 | $85.60 | Shop Now |
PST16-0048.000 | 48 | 1 | SB16 and SBL16 | $114.13 | Shop Now |
PST16-0060.000 | 60 | 1 | SB16 and SBL16 | $142.68 | Shop Now |
PST16-0072.000 | 72 | 1 | SB16 and SBL16 | $171.21 | Shop Now |
This square 304 series stainless-steel shaft has 1.5” square sides and is available in lengths up to 20 feet.
Name | Shaft Length (in) | Shaft Diameter (in) | Compatible Bearings | Price | Shop Link |
---|---|---|---|---|---|
PST24-0012.000 | 12 | 1.500 | SB24 and SBL24 | $53.24 | Shop Now |
PST24-0024.000 | 24 | 1.500 | SB24 and SBL24 | $106.48 | Shop Now |
PST24-0036.000 | 36 | 1.500 | SB24 and SBL24 | $159.72 | Shop Now |
PST24-0048.000 | 48 | 1.500 | SB24 and SBL24 | $212.96 | Shop Now |
PST24-0060.000 | 60 | 1.500 | SB24 and SBL24 | $266.20 | Shop Now |
PST24-0072.000 | 72 | 1.500 | SB24 and SBL24 | $319.44 | Shop Now |