MTB Linear Actuator Series

MTB Linear Actuator Series
Shop
Quote Button

MTB Linear Belt Driven Actuator Series

Driven to excel in larger systems

The MTB Series of high-speed, belt-driven linear actuators is designed to integrate into multi-axis, medium- to large-sized Cartesian gantry systems, supporting medium to high payloads. The series offers a number of profile sizes with multiple design configurations to meet requirements in high load, stroke, and speed applications. Internally, a profile rail with runner blocks provides guidance with low friction, noise, and vibration. The actuator body consists of an anodized aluminum housing with a stainless steel strip that seals along magnetic strips to prevent contaminants from entering the actuator, making it ideal for contaminant-prone environments. Precision extrusions for each aluminum actuator body ensure that side and bottom surfaces are flat and perpendicular, providing accurate installations.

Performance Benefits

  • High Acceleration, Speed, & Rigidity
  • Maximum Speed = 3 m/s
  • Long Travel Length
  • Low Friction, Noise & Vibration
  • Strong yet Lightweight & Corrosion Resistant
  • Multiple Accessories & Options
  • Anodized aluminum housing and carriage
  • Steel reinforced belt capable of handling high loads
  • Ball guided rail system
  • Adjustable belt tension
  • T-slots for mounting and sensor mounting
  • Multiple drive configurations


MTB Series Actuators FAQ

 



NameCarriage TypeDrive TypeMAX Horizontal Load (Fz) NMAX Stroke (mm)Shop Link
MTB042D-0204-12L12Profile RailBelt1,56074Shop Now
MTB042D-1000-12L12Profile RailBelt1,560870Shop Now
MTB042D-2250-12L12Profile RailBelt1,5602,120Shop Now
MTB055D-0240-16L12Profile RailBelt1,85090Shop Now
MTB055D-1000-12F12Profile RailBelt1,850850Shop Now
MTB055D-6000-16L12Profile RailBelt1,8505850Shop Now
MTB080D-0316-19L12Profile RailBelt4,50086Shop Now
MTB080D-1000-19F12Profile RailBelt4,500770Shop Now
MTB080D-4000-19L12Profile RailBelt4,5003770Shop Now
MTB105D-0850-25L12Profile RailBelt7,500600Shop Now
MTB105D-1250-25F12Profile RailBelt7,5001000Shop Now
MTB105D-2250-25L12Profile RailBelt75002000Shop Now