UGA Low Profile Uni-Guide Linear Slide | Self- Lubricating

UGA Low Profile Uni-Guide Linear Slide

A new solution for oil-free, smooth and quiet linear motion, the Low Profile Uni-Guide (UGA) maintains the proven advantages of the standard two-piece Uni-Guide in a simple, compact assembly. With a height of just 24 mm it is the optimal solution for contaminated environments and clean rooms in compact spaces. The proprietary FrelonGOLD® liner imbedded in the carriage, ensures oil-free operation throughout the lifespan of the linear slide system due to its self-lubricating properties. Linear rail and carriage excel in demanding extremes including a wide range of temperatures, heavy particulates, wash-down environments, short stroke lengths and extreme vibrations. The Low-Profile Uni-Guide Linear Slide Rail comes in a variety of off-the-shelf and custom lengths up to 2,750 mm.

Learn more about the benefits of the proprietary, self-lubricating Frelon® liner from PBC Linear

Performance Benefits of the Self- Lubricating Low Profile Uni-Guide Linear Slide

  • Maintenance-Free Operation: FrelonGOLD® self-lubricating liner provides low wear, high load capacities
  • No Catastrophic Failure:  No metal to metal contact for vibration damping & shock resistance
  • Tight Tolerances & Alignment Accuracy: Patent pending milling operation creates a precision machined rail and carriage surface
  • Optimized for Wash Down: Angled rail design ensures optimum wash down and prevents buildup of particulates and chemicals
  • Size Interchangeable: Easy drop-in replacement for industry standard sizes
  • Flexible Mounting Pre-drilled tapped holes and t-slots provide mounting flexibility and ease of assembly
  • Splatter Proof: Hard coat anodized rail prevents contaminants from sticking
  • Three Different Carriage Lengths: 100 mm, 150 mm, and 200 mm
  • Additional Accessories: Internal Lubrication via felt wick & Hand Brake for holding position

Precision & Compensated Clearances for Uni-Guide

Carriage Configuration Options

Running Clearance

Precision Series: Ceramic-coated rails and carriages offer superior corrosion resistance. The FrelonGOLD self-lubricating liner ensures optimal performance, supporting the highest loads, best wear life, and fastest speeds. Designed with the most precise running clearance for high-precision applications.

Compensated Series: Similar to the Precision Series but with additional clearance to accommodate misalignment.


Use the product configurator to determine the ideal running clearance for your linear motion application.


Design Considerations for UGA

Cantilevered Loads

The carriage will bind if the 2:1 ratio for cantilevered loads and drive forces is exceeded. This principle does not depend on load or force. The 2:1 Bearing Ratio defines the maximum allowable ratio of moment arm distance to bearing length that prevents binding or motion hindrance. It is often represented numerically as "2:1," where "2x" is the moment arm distance and "1x" is the bearing length. For example, if 2x equals 10 inches, then 1x must equal 5 inches.

Load / Force Cantilever Example

Shop Low Profile Uni-Guide Linear Slides

Shop our standard off-the-shelf offerings or use the configurator to customize the perfect solution for your linear motion application.

Name
Carriages
Rail Length (mm)
Carriage Length (mm)
Running Clearance
Shop Link
UGA040-0400-0C1G00-11400100CompensatedShop Now
UGA040-1000-0C1G00-111,000100CompensatedShop Now
UGA040-1500-0C1G00-111,500100CompensatedShop Now
UGA040-2000-0C1G00-112,000100CompensatedShop Now