Redi- Rail Linear Guides

Redi Rail Linear Slides
Shop
Quote Button
Catalog Button

Redi- Rail Linear Guides

Practical Precision in Linear Motion

Redi-Rail Linear Guides are designed for diverse industrial applications, offering a unique blend of speed, accuracy, and strength in a range of environments. The patented side adjustment feature makes setting preload easy and are equipped with counter-bore mounting holes for quick installation over multiple orientations. They are also equipped with integral seals to wipe the raceway and lubricated for life bearings that are sealed against contamination. Carriages with three, four and five bearing options are available for increased load and moment ratings. The aluminum rail integrated with hardened steel races ensure a lightweight design without sacrificing strength.


These guides provide a comprehensive solution for linear motion requirements, combining high performance with ease of use and maintenance. The Redi-Rail Linear Slides are offered in both metric and inch measurement systems as well as a metric low profile option. They can be optimized for corrosion resistance with 440 Stainless Steel races and can be implemented in several applications; such as automated vending, robotic dispensing, large format door-frames, industrial linear guidance and material handling.

Redi- Rail Linear Guide Performance Benefits

  • Versatility and Adaptability: Available in various lengths, up to 6 meters (19 feet), and in different profile sizes, including low-profile options for tight spaces.
  • High Load and Speed Capacities: Support maximum loads up to 5,950 N (1,340 lb) and high-speed transfers up to 8 m/s (315 in/s).
  • Precision and Accuracy: Feature precision-machined rails with high parallelism and straightness with shaft raceways parallel within 0.050 mm (0.002 in) and rail straightness +/-0.50 mm/300 mm (+/-02 in/foot) ensuring accurate and smooth travel.
  • Durability and Resistance: Constructed with hardened steel or 440 Stainless Steel races, offering excellent durability and corrosion resistance.
  • Maintenance and Lubrication: Options included for factory-assembled lubrication and sealed roller bearings, reducing maintenance needs and prolonging service life.
  • Installation Ease: Equipped with counter-bore mounting holes and end-joinable options for quick installation and extension.
  • Temperature Resilience: Capable of withstanding temperatures up to -20°C - 80°C (-4°F -176°F), suitable for various working conditions.
  • Innovative Design: Gothic arch rollers and shaft raceways enhance load-carrying capability while ensuring high travel accuracy.

Shop Redi- Rail Linear Guides

Shop our standard off-the-shelf offerings or use the configurator to customize the perfect solution for your linear motion application. Rails and carriages are sold separately.

Redi-Rail Linear Slide (ISO Metric) - RR Rail and RRS Carriage

Redi-Rail Linear Guide (ISO Metric) - RR Rail and RRS Carriage

Redi-Rail Metric Rails are equipped with oil impregnated wiper seals for self-lubrication of shaft raceways on the rail. The wiper is composed of a molded plastic casing spring-load for even pressure. There are also corrosion resistant versions available.

  • Available in lengths up to 6m (19ft)
  • Maximum high speed transfer 8 m/s (315 in/s)
  • Maximum load up to 5,950 N (1,340 lb)
NameWidth (mm)ItemRail Length (mm)MaterialShop Link
RR30-025030Rail250SteelShop Now
RR30-050030Rail500SteelShop Now
RR30-100030Rail1,000SteelShop Now
RR30CR-025030Rail250Stainless SteelShop Now
RR30CR-050030Rail500Stainless SteelShop Now
RR30CR-100030Rail1,000Stainless SteelShop Now
RR45-025045Rail250SteelShop Now
RR45-050045Rail500SteelShop Now
RR45-100045Rail1,000SteelShop Now
RR45CR-025045Rail250Stainless SteelShop Now
RR45CR-050045Rail500Stainless SteelShop Now
RR45CR-100045Rail1,000Stainless SteelShop Now
RR65-025065Rail250SteelShop Now
RR65-050065Rail500SteelShop Now
RR65-100065Rail1,000SteelShop Now
RR65CR-025065Rail250Stainless SteelShop Now
RR65CR-050065Rail500Stainless SteelShop Now
RR65CR-100065Rail1,000Stainless SteelShop Now
NameWidth (mm)ItemCarriage Length (mm)
Material

RRS3025.403-Roller Carriage 86.90SteelShop Now
RRS30A-3R-SS25.403-Roller Carriage 86.90Stainless SteelShop Now
RRS30A-4 25.404-Roller Carriage 112.00SteelShop Now
RRS30A-525.405-Roller Carriage137.00SteelShop Now
RRS45 38.103-Roller Carriage 117.00SteelShop Now
RRS45A-3R-SS38.103-Roller Carriage 117.00Stainless SteelShop Now
RRS45A-4 38.104-Roller Carriage152.00SteelShop Now
RRS45A-5 38.105-Roller Carriage 189.50SteelShop Now
RRS6550.803-Roller Carriage 162.00SteelShop Now
RRS65A-3R-SS 50.803-Roller Carriage 162.00Stainless SteelShop Now
RRS65A-4 50.804-Roller Carriage 215.35SteelShop Now
RRS65A-550.805-Roller Carriage268.70SteelShop Now

Redi-Rail Linear Slide (Inch) - RR Rail and RRS Carriage

Redi-Rail Linear Guide (Inch) - RR Rail and RRS Carriage

Redi-Rail® Inch Rails come with a factory fixed preload fit to the rail. They require lubrication on the rails. It's recommended that white lithium based grease be applied every 50,000 cycles. Corrosion resistant versions are also available.


  • Available in lengths up to 6 m (19ft)
  • Maximum speed transfer 4 m/s (158 in/s) 
  • Maximum load up to 3,780 N (850 lb)
NameWidth (in)ItemRail Length (in)MaterialShop Link
RR14-01201.32Rail120SteelShop Now
RR14-02401.32Rail240SteelShop Now
RR14CR-01201.32Rail120Stainless SteelShop Now
RR14CR-02401.32Rail240Stainless SteelShop Now
RR18-01201.91Rail120SteelShop Now
RR18-02401.91Rail240SteelShop Now
RR18CR-01201.91Rail120Stainless SteelShop Now
RR18CR-02401.91Rail240Stainless SteelShop Now
NameWidth (in)ItemCarriage Length (in)Material
RRS141.25Carriage3.25SteelShop Now
RRS14F-3RSS1.25Carriage3.25Stainless SteelShop Now
RRS14PW1.25Carriage w/ Wiper4.13SteelShop Now
RRS181.50Carriage4.50SteelShop Now
RRS18F-3R-SS1.50Carriage4.50 Stainless SteelShop Now
RRS18PW1.50Carriage w/ Wiper5.36SteelShop Now

Redi-Rail Low Profile Linear Slide (ISO Metric) - RRL34R Rail and RRL34C Carriage

Redi-Rail Low Profile Linear Guide (ISO Metric) - RRL34R Rail and RRL34C Carriage

Low Profile Redi-Rail® has a miniscule 19 mm profile and thrives in tight spaces where other linear slides cannot fit. Corrosion resistant variations are also available.

  • Available in lengths up to 3 m (10 ft)
  • Handles loads up to 489 N (110 lb)
  • Compact overall rail/carriage system height of 19 mm (0.750 in)
NameWidth (mm)ItemCarriage Length (mm)MaterialShop Link
RRL34C-A2-019A-C076.20 Carriage90SteelShop Now
RRL34C-A3-019A-C0 76.20Carriage 90Stainless SteelShop Now
NameWidth (mm)ItemRail Length (mm)Material
RRL34R-019.685-R036.80Rail500SteelShop Now
RRL34R-019.685-R136.80Rail500Stainless SteelShop Now
RRL34R-039.370-R036.80Rail1,000SteelShop Now
RRL34R-039.370-R136.80Rail1,000Stainless SteelShop Now