Lead Screw with Nuts

Lead Screw with Nuts

Level up to superior precision, life, and lead accuracy

PBC Linear lead screws with nuts offer exceptional precision and reliability, setting a new standard in the industry. With a lead accuracy of 0.003"/ft (76 µm/300 mm), our lead screws are three times more accurate than typical industry specifications. We are proud to be the only company in the USA with an automated straightening process, ensuring the highest straightness tolerances available in a lead screw.

Our lead screws range in diameter from 6 mm to 16 mm (or 3/16" to 1/2") and offer leads from 1 mm to 25 mm (or 0.05" to 0.25"). They are designed to handle dynamic loads of up to 1.16 kN (260 lb), making them ideal for a variety of demanding applications. 

Nuts composed of PTFE, developed from over 30 years of plain bearing expertise, provides self-lubricating performance for long-lasting, maintenance-free operation. For applications requiring precise movement, our Anti-Backlash Nuts are engineered to reduce or eliminate backlash making them the perfect choice for applications demanding high accuracy, minimal maintenance, and dependable performance.

Lead Screw Assemblies FAQ

Explore PBC Linear Motorized Lead Screws

Performance Benefits of Lead Screws and Nuts

  • CNC Roll Threading: Offers standard accuracies up to 0.003”/ft., with precision lead accuracy down to 0.001”/ft. on request, ensuring superior precision over competitors.
  • Durability: Custom coating process results in less pitting and flanking, extending the life expectancy of the screw/nut combination to 6,000 miles in continuous duty, depending on the application.
  • Material Quality: Constructed from 300 Series Stainless Steel for strength and durability, with optional PTFE coating available to further reduce friction and enhance efficiency.
  • Self-lubricating Designs: All nut styles are self-lubricating for the entirety of their lifespan, minimizing maintenance requirements.
  • Anti-Backlash Nuts: The Constant Force Anti-Backlash options deliver 2-4x less backlash over the device's lifetime, confirmed by leading lab automation customer testing.
  • Temperature Resilience: Designed to excel in temperatures ranging from -30°C to 120°C (-22°F to 248°F), accommodating various environmental conditions.
  • Customization: Available machined journals to suit specific application requirements, alongside the availability of standard and custom ball screw designs.
  • Versatility: The collection includes various nut shapes (triangle, round, rectangle) and special features like constant force anti-backlash, catering to diverse operational needs and installation scenarios.

Lead Screw Triangle Anti-Backlash Nut
Lead Screw Threaded Anti-Backlash Nut
Lead Screw Rectangle Anti-Backlash Nut
Lead Screw Round Anti-Backlash Nut

Anti-Backlash Nuts Offer Consistent Performance

Constant Force Technology in anti-backlash nuts offers superior performance for lead screws by using a spring that applies uniform radial pressure throughout the motion profile. This results in more than twice the backlash compensation compared to traditional designs, as confirmed by customer validation testing. The self-lubricating PTFE nut, developed from over 30 years of plain bearing expertise, ensures consistent preload and system-level tuning, providing 2–4 times better performance and reliability over the product's lifespan.


Shop Lead Screws with Nuts

Shop our standard off-the-shelf offerings or use the configurator to customize the perfect solution for your linear motion application.

TS Triangle Nut - Standard

TS Triangle Nut - Standard

This lead screw assembly features a self-lubricating PTFE triangle nut, designed for smooth and maintenance-free operation. The unique triangular design ensures secure engagement and consistent performance, while the PTFE material reduces friction, extends lifespan, and eliminates the need for additional lubrication. 

NameDiameter (mm)Lead (mm)Length (mm)Shop Link
LSR1001T-0254-TS-NNN-NNN-N101254Shop Now
LSR1001T-0508-TS-NNN-NNN-N101508Shop Now
LSR1005T-0254-TS-NNN-NNN-N105254Shop Now
LSR1005T-0508-TS-NNN-NNN-N105508Shop Now
LSR1201T-0254-TS-NNN-NNN-N121254Shop Now
LSR1201T-0508-TS-NNN-NNN-N121508Shop Now
LSR1205T-0254-TS-NNN-NNN-N125254Shop Now
LSR1205T-0508-TS-NNN-NNN-N125508Shop Now

TCF Triangle Nut - Constant Force Anti-Backlash

TCF Triangle Nut - Constant Force Anti-Backlash

This lead screw assembly features a self-lubricating PTFE triangle nut equipped with Constant Force Technology, providing superior anti-backlash performance. The unique triangular design ensures secure engagement and consistent preload, while the PTFE material reduces friction and eliminates the need for additional lubrication.

NameDiameter (mm)Lead (mm)Length (mm)Shop Link
LSR1001T-0254-TCF-NNN-NNN-N101254Shop Now
LSR1001T-0508-TCF-NNN-NNN-N101508Shop Now
LSR1005T-0254-TCF-NNN-NNN-N105254Shop Now
LSR1005T-0508-TCF-NNN-NNN-N105508Shop Now
LSR1201T-0254-TCF-NNN-NNN-N121254Shop Now
LSR1201T-0508-TCF-NNN-NNN-N121508Shop Now
LSR1205T-0254-TCF-NNN-NNN-N125254Shop Now
LSR1205T-0508-TCF-NNN-NNN-N125508Shop Now

RS Round Nut - Standard

RS Round Nut - Standard

This lead screw assembly includes a self-lubricating PTFE round nut, designed for reliable, maintenance-free operation. The round shape ensures consistent engagement and performance, while the PTFE material reduces friction, enhances durability, and eliminates the need for extra lubrication.

NameDiameter (mm)Lead (mm)Length (mm)Shop Link
LSR1001T-0254-RS-NNN-NNN-N101254Shop Now
LSR1001T-0508-RS-NNN-NNN-N101508Shop Now
LSR1005T-0254-RS-NNN-NNN-N105254Shop Now
LSR1005T-0508-RS-NNN-NNN-N105508Shop Now
LSR1201T-0254-RS-NNN-NNN-N121254Shop Now
LSR1201T-0508-RS-NNN-NNN-N121508Shop Now
LSR1205T-0254-RS-NNN-NNN-N125254Shop Now
LSR1205T-0508-RS-NNN-NNN-N125508Shop Now
LSR1601T-0508-RS-NNN-NNN-N161508Shop Now
LSR1605T-0508-RS-NNN-NNN-N165508Shop Now

RCF Round Nut - Constant Force Anti-Backlash

RCF Round Nut - Constant Force Anti-Backlash

This lead screw assembly includes a self-lubricating PTFE round nut with Constant Force Technology, offering exceptional anti-backlash performance. The round design ensures secure engagement and consistent preload, while the PTFE material minimizes friction and eliminates the need for extra lubrication.

NameDiameter (mm)Lead (mm)Length (mm)Shop Link
LSR1001T-0254-RCF-NNN-NNN-N101254Shop Now
LSR1001T-0508-RCF-NNN-NNN-N101508Shop Now
LSR1005T-0254-RCF-NNN-NNN-N105254Shop Now
LSR1005T-0508-RCF-NNN-NNN-N105508Shop Now
LSR1201T-0254-RCF-NNN-NNN-N121254Shop Now
LSR1201T-0508-RCF-NNN-NNN-N121508Shop Now
LSR1205T-0254-RCF-NNN-NNN-N125254Shop Now
LSR1205T-0508-RCF-NNN-NNN-N125508Shop Now
LSR1601T-0508-RCF-NNN-NNN-N161508Shop Now
LSR1605T-0508-RCF-NNN-NNN-N165508Shop Now

US Threaded Nut - Standard

US Threaded Nut - Standard

The self-lubricating PTFE threaded nut lead screw assembly is engineered for smooth, maintenance-free performance. The threaded design ensures secure and consistent engagement, while the PTFE material minimizes friction, increases durability, and removes the need for additional lubrication.


UCF Threaded Nut - Constant Force Anti-Backlash

UCF Threaded Nut - Constant Force Anti-Backlash

This lead screw assembly features a self-lubricating PTFE threaded nut with Constant Force Technology, delivering outstanding anti-backlash performance. The threaded design ensures secure engagement and consistent preload, while the PTFE material reduces friction and eliminates the need for additional lubrication. 


VS Rectangle Nut - Standard

VS Rectangle Nut - Standard

The self-lubricating lead screw assembly with a PTFE rectangular nut, designed for reliable, maintenance-free operation. The rectangular shape provides secure engagement and consistent performance, while the PTFE material reduces friction, enhances durability, and eliminates the need for extra lubrication.

NameDiameter (mm)Lead (mm)Length (mm)Shop Link
LSR0601T-0254-VS-NNN-NNN-N61254Shop Now
LSR0604T-0254-VS-NNN-NNN-N64254Shop Now

VCF Rectangle Nut - Constant Force Anti-Backlash

VCF Rectangle Nut - Constant Force Anti-Backlash

This lead screw assembly features a self-lubricating PTFE rectangle nut with Constant Force Technology, providing superior anti-backlash performance. The rectangular design ensures secure engagement and consistent preload, while the PTFE material minimizes friction and eliminates the need for additional lubrication. 

NameDiameter (mm)Lead (mm)Length (mm)Shop Link
LSR0601T-0254-VCF-NNN-NNN-N61254Shop Now
LSR0604T-0254-VCF-NNN-NNN-N64254Shop Now