Roller Linear Pillow Blocks

Roller Linear Pillow Blocks

The Optimal Choice for Heavy Duty Linear Bearing Applications

Roller Linear Pillow Blocks are an exceptional choice for linear roller bearing needs, particularly in heavy-duty applications across various industries. They are comprised of an anodized aluminum body and coated steel rollers, with a recommended shaft of carbon steel. Engineered for high performance and robust functionality, these Roller Linear Pillow Blocks are designed to support substantial loads, ensuring reliable operation in even the most demanding settings. 

Available in single, double, and twin configurations in both inch and metric sizes, Roller Linear Pillow Blocks offer versatility along with several features tailored to support heavy loads and high-speed operations. Whether your project involves high-speed movements, exposure to contaminants, or extreme temperatures, PBC Linear Roller Pillow Blocks deliver unmatched performance for applications with shaft sizes from 0.5" to 3” and 16 to 30 mm.

Roller Pillow Block FAQ

Core Features of Roller Linear Pillow Blocks:

  • Heavy Duty Performance: Double Roller Linear Pillow Blocks can support up to 12,500 lbs, making them ideal for applications requiring high load capacities. The higher load ratings permit you to use a smaller size pillow block allowing customers to save money on shafting. 
  • Enhanced Speed Capabilities: These linear roller bearings can travel up to 7.62 m/s (25 ft/s), which is 2.5 times faster than traditional linear ball bearing systems.
  • Superior Alignment and Adjustability: The self-aligning feature in Roller Linear Pillow Blocks accommodates misalignments in joined shafts and allows for adjustable clearance to meet specific operational demands. Roller Linear Pillow Blocks can handle 1/2° in misalignment.  
  • Excels in Extreme Conditions: In contaminated environments, the linear roller bearings push particulates out of the way or roll seamlessly over them and they are suitable for up to 392°F in high-temp models. 
  • Corrosion Resistance: Constructed with corrosion-resistant materials, these linear roller bearings are suitable for harsh environmental conditions. 
  • Interchangeable Standards: Our linear roller bearings are compatible with industry-standard bearings, allowing for seamless integration into existing systems. 
  • Rebuildable Design: Promotes sustainability and cost-effectiveness through the ability to rebuild worn out or damaged roller pillow blocks rather than replace.

Available Roller Linear Pillow Block Styles


SPB (Inch) Single Roller Pillow Block

SPB (Inch) Single Roller Linear Pillow Block

Single Roller Linear Pillow Blocks ensure durability and continued performance under stress in applications with shaft sizes from 0.5” to 3” and dynamic load ratings up to 6,260 lbs. 

NameShaft Diameter (in)Bearing Width (in)Bearing Length (in)Dynamic Load Rating (lbs)Shop Link
SPB-08-OPN1/22.001.50400Shop Now
SPB-10-OPN5/82.501.75500Shop Now
SPB-12-OPN3/42.751.88600Shop Now
SPB-16-OPN1.003.252.63955Shop Now
SPB-20-OPN1.254.003.381,400Shop Now
SPB-24-OPN1.504.753.751,660Shop Now
SPB-32-OPN2.006.004.752,400Shop Now
SPB-48-OPN3.008.385.506,260Shop Now

DPB (Inch) Double Roller Pillow Block

DPB (Inch) Double Roller Linear Pillow Block

With the same footprint but double the capacity of the single Roller Linear Pillow Block, the Double Roller Linear Pillow Blocks offer twice the dynamic load rating without compromising on space. Double Roller Linear Pillow Blocks are used when longer travel life or an increase in load capacity of up to 12,520 lbs is required.

NameShaft Diameter (in)Bearing Width (in)Bearing Length (in)Dynamic Load Rating (lbs)Shop Link
DPB-08-OPN1/22.002.00800Shop Now
DPB-10-OPN5/82.502.501,000Shop Now
DPB-12-OPN3/42.752.631,200Shop Now
DPB-16-OPN1.003.252.631,910Shop Now
DPB-20-OPN1.254.003.382,800Shop Now
DPB-24-OPN1.504.753.753,320Shop Now
DPB-32-OPN2.006.004.754,800Shop Now
DPB-48-OPN3.008.387.2512,520Shop Now

TWN (Inch) Twin Roller Pillow Block

TWN (Inch) Twin Roller Linear Pillow Block

The Twin Roller Linear Pillow Block offers the same load rating (up to 12,520 lbs) as the Double Roller Linear Pillow Block. The twin model offers an additional pair of mounting holes, and it is a good choice when using only one Roller Linear Pillow Block per shaft. 

NameShaft Diameter (in)Bearing Width (in)Bearing Length (in)Dynamic Load Rating (lbs)Shop Link
TWN-08-OPN1/22.003.50800Shop Now
TWN-10-OPN5/82.504.001,000Shop Now
TWN-12-OPN3/42.754.501,200Shop Now
TWN-16-OPN1.003.256.001,910Shop Now
TWN-20-OPN1.254.007.502,800Shop Now
TWN-24-OPN1.504.759.003,320Shop Now
TWN-32-OPN2.006.0012.004,800Shop Now

MSPB (ISO Metric) Single Roller Pillow Block

MSPB (ISO Metric) Single Roller Linear Pillow Block

Single Roller Linear Pillow Blocks maintain robust performance and durability under stress, suitable for shaft sizes ranging from 16 to 30 mm and with dynamic load capacities up to 6,228 N. 

NameShaft Diameter (mm)Bearing Width (mm)Bearing Length (mm)Dynamic Load Rating (N)Shop Link
MSPB-16-OPN16.0063.5044.452,224Shop Now
MSPB-20-OPN20.0069.8545.342,669Shop Now
MSPB-25-OPN25.0082.5566.684,248Shop Now
MSPB-30-OPN30.00101.6085.736,228Shop Now

MDPB (ISO Metric) Double Roller Pillow Block

MDPB (ISO Metric) Double Roller Linear Pillow Block

Offering double the capacity of the single Roller Linear Pillow Block, the Double Roller Linear Pillow Blocks provide twice the dynamic load rating while maintaining a compact footprint. They should be used when extended travel life or an increase in load capacity, reaching up to 12,455 N, is necessary. 

NameShaft Diameter (mm)Bearing Width (mm)Bearing Length (mm)Dynamic Load Rating (N)Shop Link
MDPB-16-OPN16.0063.5044.454,448Shop Now
MDPB-20-OPN20.0069.8545.345,338Shop Now
MDPB-25-OPN25.0082.5566.688,496Shop Now
MDPB-30-OPN30.00101.6085.7312,455Shop Now

MTWN (ISO Metric) Twin Roller Pillow Block

MTWN (ISO Metric) Twin Roller Linear Pillow Block

The Twin Roller Linear Pillow Block maintains the same impressive load rating of up to 12,455 N as its Double Roller Linear Pillow Block counterpart. Additionally, it provides an extra pair of mounting holes, making it a suitable option when utilizing only one Roller Linear Pillow Block per shaft. 

NameShaft Diameter (mm)Bearing Width (mm)Bearing Length (mm)Dynamic Load Rating (N)Shop Link
MTWN-16-OPN16.0063.50101.604,448Shop Now
MTWN-20-OPN20.0069.85114.305,338Shop Now
MTWN-25-OPN25.0082.55152.408,496Shop Now
MTWN-30-OPN30.00101.60190.5012,455Shop Now

FUBK (Inch) Pillow Block Rebuild Kits

FUBK (Inch) Roller Linear Pillow Block Rebuild Kits

The Roller Linear Pillow Block Rebuild Kit contains all the parts required for a complete single roller unit rebuild. These kits facilitate easy maintenance, ensuring that Roller Linear Pillow Blocks can be efficiently serviced and rebuilt, extending their lifespan and maximizing investment. All parts of a Roller Linear Pillow Block should be replaced before re-installation. For a double roller or twin roller rebuild, order two kits.

NamePriceShop Link
FUBK08$119.27Shop Now
FUBK10$109.60Shop Now
FUBK12$113.60Shop Now
FUBK16$111.61Shop Now
FUBK20$99.21Shop Now
FUBK24$101.99Shop Now
FUBK32$113.91Shop Now
FUBK48$403.15Shop Now