Driven to excel in confined systems
The Compact Series Linear Guide System from PBC Linear is designed to provide smooth, accurate, and repeatable linear motion in tight spaces. The Compact Series boasts a low profile—23 mm—standard system height making it an ideal solution for applications such as lab automation, medical, automated delivery systems, dispensing robotics, and electronic board manufacturing.
Name | Carriage Type | Drive Type | MAX Horizontal Load (Fz) N | MAX Stroke (mm) | Shop Link |
---|---|---|---|---|---|
CSLSM06AGXR10Z-2SN-0200-0 | Profile Rail | Lead Screw | 5590 | 135 | Shop Now |
CSLSM06AGXR3A1-2SN-0200-0 | Profile Rail | Lead Screw | 5590 | 135 | Shop Now |
CSLSM10AGXR1ZF-2LT-0130-0 | Profile Rail | Lead Screw | 2500 | 1000 | Shop Now |
CSLSM10AGXR3A1-2LT-0130-0 | Profile Rail | Lead Screw | 2500 | 1000 | Shop Now |
CSMR15D-000-0080-1ZF-AGXR2-0 | Plain Bearing | Lead Screw | 240 | 440 | Shop Now |
CSMR15D-000-0080-3A1-AGXR2-0 | Plain Bearing | Lead Screw | 240 | 440 | Shop Now |
CSMR15D-000-0200-1Z0-AGXR2-0 | Plain Bearing | Lead Screw | 3114 | 135 | Shop Now |
CSMR15D-000-0200-3A1-AGXR2-0 | Plain Bearing | Lead Screw | 3114 | 135 | Shop Now |
CSMR15D-000-0510-1ZF-AGXR2-0 | Plain Bearing | Lead Screw | 240 | 440 | Shop Now |
CSMR15D-000-0510-3A1-AGXR2-0 | Plain Bearing | Lead Screw | 240 | 440 | Shop Now |