Linear guides of the Commercial Rail series feature a zinc-plated steel linear rail and anodized 6061-T6 aluminum slider body, providing a cost-effective, high-load-capacity solution with excellent corrosion resistance. Its roll-formed rails and adjustable pre-load design ensure flexible integration for applications in automation, packaging, material handling, environmental, energy, HVAC, medical, and office equipment.
NOTE: Rails and Carriages must be ordered separately.
Shop our standard off-the-shelf offerings or use the configurator to customize the perfect solution for your linear motion application.
Name | Size (mm) | Item | Compatible Carriage (Order Separate) | Shop Link |
---|---|---|---|---|
6101225 | 14 | Wrench | CR45MCA | |
6101226 | 10 | Wrench | CR30MCA | |
6101227 | 6 | Wrench | CR20MCA |
Name | Width (mm) | Item | Carriage Length (mm) | Compatible Rail (Order Separate) | Shop Link |
---|---|---|---|---|---|
CR20MCA | 12.7 | Carriage | 60 | CR20R | Shop Now |
CR30MCA | 19.1 | Carriage | 80 | CR30R | Shop Now |
CR45MCA | 31.8 | Carriage | 120 | CR45R | Shop Now |
Name | Width (mm) | Item | Rail Length (mm) | Compatible Carriage (Order Separate) | Shop Link |
---|---|---|---|---|---|
CR20R-0250 | 20 | Rail | 2,500 | CR20MCA | Shop Now |
CR20R-0500 | 20 | Rail | 5,000 | CR20MCA | Shop Now |
CR20R-0750 | 20 | Rail | 7,500 | CR20MCA | Shop Now |
CR20R-1000 | 20 | Rail | 10,000 | CR20MCA | Shop Now |
CR20R-2500 | 20 | Rail | 25,000 | CR20MCA | Shop Now |
CR30R-0250 | 30 | Rail | 2,500 | CR30MCA | Shop Now |
CR30R-0500 | 30 | Rail | 5,000 | CR30MCA | Shop Now |
CR30R-1000 | 30 | Rail | 10,000 | CR30MCA | Shop Now |
CR30R-2000 | 30 | Rail | 20,000 | CR30MCA | Shop Now |
CR30R-2500 | 30 | Rail | 25,000 | CR30MCA | Shop Now |
CR45R-0250 | 45.70 | Rail | 2,500 | CR45MCA | Shop Now |
CR45R-0500 | 45.70 | Rail | 5,000 | CR45MCA | Shop Now |
CR45R-0750 | 45.70 | Rail | 7,500 | CR45MCA | Shop Now |
CR45R-1000 | 45.70 | Rail | 10,000 | CR45MCA | Shop Now |
CR45R-2000 | 45.70 | Rail | 20,000 | CR45MCA | Shop Now |
CR45R-2500 | 45.70 | Rail | 25,000 | CR45MCA | Shop Now |