Hevi-Rail® Roller Axial Bearings

Hevi Rail Roller Bearings
Shop
Quote Button
Catalog Button

Hevi-Rail Roller Axial Bearings

Linear Might in Motion

Hevi-Rail by PBC Linear is a robust linear bearing system designed to handle extreme high load capacities, making it ideal for industrial strength handling linear motion applications. These systems are suitable for medium to low precision requirements and are notably cost-effective. The easily interchangeable bearing components provide even dispersion of forces in the rails for longer system life and stability. 

The versatile Hevi-Rail system is offered with fixed or adjustable bearings and U- or I- Channel Rails. Clamp Flanges and Welded Flange Plates are available to cater to different application needs. Ideal for industries like aerospace, paper, steel, and coil, Hevi-Rail systems provide reliable, durable solutions for custom lift units and heavy-duty applications, with high radial and axial load capacities.

NOTE: Linear Rails and Bearings must be ordered separately.

Hevi-Rail Performance Benefits

  • High Load Capacities: Radial loads up to 59.2 kN and axial loads up to 18.5 kN, supporting heavy-duty industrial applications.
  • Temperature Durability: Excellent performance across a wide temperature range from -30°C to 120°C (-22°F to 248°F), ensuring reliability under various working conditions.
  • Standard and Custom Lengths: Rails are available in standard lengths up to 6 meters (19 feet), with options for longer continuous lengths or joinable rails.
  • High- Quality Materials: Profile rails are made of high-quality S450J2 carbon steel, ensuring durability and strength.
  • Ease of Use: Systems are designed for easy mounting, alignment, and usage, facilitating a straightforward setup.
  • Interchangeable Components: Bearings and rails can be ordered individually, providing flexibility and ease of replacement.
  • Reduced Maintenance: Features such as sealed, lubricated-for-life rollers and self-aligning bearings minimize maintenance requirements.
  • Environmental Adaptability: Suitable for various environments, accommodating high radial and axial loads and excelling in a broad range of temperatures.
  • Customization: Bearings can be provided individually or with pre-welded flange plates, plus additional customization options are available to meet specific application needs.

Shop Hevi-Rail Roller Axial Bearings

Shop our standard off-the-shelf offerings or use the configurator to customize the perfect solution for your linear motion application.

HVB-053 Hevi-Rail Fixed Bearing, U-Channel Rail, Flange Plate, Radial Load 5.23 kN

HVB-053 Hevi-Rail Fixed Axial Bearing

Hevi-Rail-053 is available with a variety of interchangeable components: U-Channels and Flange Plates. Flange Plates can be ordered as pre-welded. Rails and Bearings must be ordered as individual items below.

MAX System Static Load: Radial = 5.23 kN, Axial = 1.68 kN

NameSize (mm)ItemRail Length (mm)Channel StyleShop Link
HVB-05352.50Bearing--Shop Now
HVB-053-HVPS52.50Bearing + Flange Plate--Shop Now
HVR-S-100065.00Rail1,000UShop Now
HVR-S-150065.00Rail1,500UShop Now
HVR-S-200065.00Rail2,000UShop Now
HVR-S-250065.00Rail2,500UShop Now

HVB-054 Hevi-Rail Fixed/Adjustable Bearing, U-Channel Rail, Flange Plate, Radial Load 10.30 kN

HVB-054 Hevi-Rail Fixed/Adjustable 
Axial Bearing

Hevi-Rail-054 is available as a fixed or adjustable axial bearing. It also comes with various interchangeable components, including U-Channels and Flange Plates, which can be pre-welded upon request. Rails and bearings need to be ordered separately from the items listed below.

MAX System Static Load: Radial = 10.30 kN, Axial = 3.20 kN

NameSize (mm)ItemRail Length (mm)Channel StyleShop Link
HVB-05462.00Bearing--Shop Now
HVB-054-HVP062.00Bearing + Flange Plate--Shop Now
HVBEA-45462.00Adjustable Bearing--Shop Now
HVBEA-454-HVP062.00Adjustable Bearing + Flange Plate--Shop Now
HVR-0-100086.50Rail1,000UShop Now
HVR-0-150086.50Rail1,500UShop Now
HVR-0-200086.50Rail2,000UShop Now
HVR-0-250086.50Rail2,500UShop Now

HVB-055 Hevi-Rail Fixed/Adjustable Bearing, U/I-Channel Rail, Flange Plate, Radial Load 12.40 kN

HVB-055 Hevi-Rail Fixed/Adjustable 
Axial Bearing

Hevi-Rail-055 is offered as either a fixed or adjustable axial bearing. It includes various interchangeable components, such as U-Channels, I-Channels and Flange Plates, which can be pre-welded upon request. Rails and bearings must be ordered separately from the items listed below.

MAX System Static Load: Radial = 12.40 kN, Axial = 3.87 kN

NameSize (mm)ItemRail Length (mm)Channel StyleShop Link
HVB-05570.10Bearing--Shop Now
HVB-055-HVP170.10Bearing + Flange Plate--Shop Now
HVBEA-45570.10Adjustable Bearing--Shop Now
HVBEA-455-HVP170.10Adjustable Wheel + Flange Plate--Shop Now
HVR-1-1000103.20Rail1,000UShop Now
HVR-1-1500103.20Rail1,500UShop Now
HVR-1-2000103.20Rail2,000UShop Now
HVR-1-2500103.20Rail2,500UShop Now
HVRI-07-1000103.20Rail1,000IShop Now
HVRI-07-1500103.20Rail1,500IShop Now
HVRI-07-2000103.20Rail2,000IShop Now

HVB-056 Hevi-Rail Fixed/Adjustable Bearing, U-Channel Rail, Flange Plate, Radial Load 12.90 kN

HVB-056 Hevi-Rail Fixed/Adjustable 
Axial Bearing

Hevi-Rail-056 is available in fixed or adjustable axial bearing options. It includes various interchangeable components, such as U-Channels and Flange Plates, which can be pre-welded upon request. Rails and bearings should be ordered separately from the items listed below.

MAX System Static Load: Radial = 12.90 kN, Axial = 4 kN

NameSize (mm)ItemRail Length (mm)Channel StyleShop Link
HVB-05677.70Bearing--Shop Now
HVB-056-HVP277.70Bearing + Flange Plate--Shop Now
HVBEA-45677.70Adjustable Bearing--Shop Now
HVBEA-456-HVP277.70Adjustable Bearing + Flange Plate--Shop Now
HVR-2-1000121.30Rail1,000UShop Now
HVR-2-1500121.30Rail1,500UShop Now
HVR-2-2000121.30Rail2,000UShop Now
HVR-2-2500121.30Rail2,500UShop Now

HVB-057 Hevi-Rail Fixed/Adjustable Bearing, I-Channel Rail, Flange Plate, Radial Load 12.90 kN

HVB-057 Hevi-Rail Fixed/Adjustable 
Axial Bearing

Hevi-Rail-057 is offered in both fixed and adjustable axial bearing options. It includes interchangeable components like I-Channels and Flange Plates, which can be pre-welded upon request. Rails and bearings must be ordered separately from the items listed below.

MAX System Static Load: Radial = 12.90 kN, Axial = 4 kN

NameSize (mm)ItemRail Length (mm)Channel StyleShop Link
HVB-05777.70Bearing--Shop Now
HVB-057-HVP277.70Bearing + Flange Plate--Shop Now
HVBEA-45777.70Adjustable Bearing--Shop Now
HVBEA-457-HVP277.70Adjustable Bearing + Flange Plate--Shop Now
HVRI-08-1000113.90Rail1,000IShop Now
HVRI-08-1500113.90Rail1,500IShop Now
HVRI-08-2000113.90Rail2,000IShop Now

HVB-058 Hevi-Rail Fixed/Adjustable Bearing, U-Channel Rail, Flange Plate, Radial Load 22.4 kN

HVB-058 Hevi-Rail Fixed/Adjustable 
Axial Bearing

Hevi-Rail-058 is available in both fixed and adjustable axial bearing options. It features interchangeable components such as U-Channels, I-Channels and Flange Plates, which can be pre-welded upon request. Rails and bearings should be ordered separately from the items listed below.

MAX System Static Load: Radial = 22.40 kN, Axial = 7 kN

NameSize (mm)ItemRail Length (mm)Channel StyleShop Link
HVB-05888.40Bearing--Shop Now
HVB-058-HVP388.40Bearing + Flange Plate--Shop Now
HVBEA-45888.40Adjustable Bearing--Shop Now
HVBEA-458-HVP388.40Adjustable Bearing + Flange Plate--Shop Now
HVR-3-1000135.40Rail1,000UShop Now
HVR-3-1500135.40Rail1,500UShop Now
HVR-3-2000135.40Rail2,000UShop Now
HVR-3-2500135.40Rail2,500UShop Now
HVRI-09-1000135.40Rail1,000IShop Now
HVRI-09-1500135.40Rail1,500IShop Now
HVRI-09-2000135.40Rail2,000IShop Now

HVB-059 Hevi-Rail Fixed/Adjustable Bearing, I-Channel Rail, Radial Load 22 kN

HVB-059 Hevi-Rail Fixed/Adjustable 
Axial Bearing

Hevi-Rail-059 is available in fixed and adjustable axial bearing configurations with optional I-Channels. Rails and bearings must be ordered separately from the items listed below.

MAX System Static Load: Radial = 22 kN, Axial = 7 kN

NameSize (mm)ItemRail Length (mm)Channel StyleShop Link
HVB-059101.20Bearing--Shop Now
HVBEA-459101.20Adjustable Bearing--Shop Now
HVRI-10-1000140.30Rail1,000IShop Now
HVRI-10-1500140.30Rail1,500IShop Now
HVRI-10-2000140.30Rail2,000IShop Now

HVB-060 Hevi-Rail Fixed/Adjustable Bearing, I-Channel Rail, Radial Load 23.8 kN

HVB-060 Hevi-Rail Fixed/Adjustable 
Axial Bearing

Hevi-Rail-060 is offered in both fixed and adjustable axial bearing configurations, with optional I-Channels. Rails and bearings need to be ordered separately from the items listed below.

MAX System Static Load: Radial = 23.80 kN, Axial = 7.44 kN

NameSize (mm)ItemRail Length (mm)Channel StyleShop Link
HVB-060107.70Bearing--Shop Now
HVBEA-460107.70Adjustable Bearing--Shop Now
HVRI-11-1000152.40Rail1,000IShop Now
HVRI-11-1500152.40Rail1,500IShop Now
HVRI-11-2000152.40Rail2,000IShop Now

HVB-061 Hevi-Rail Fixed/Adjustable Bearing, U-Channel Rail, Flange Plate, Radial Load 23.8 kN

HVB-061 Hevi-Rail Fixed/Adjustable 
Axial Bearing

Hevi-Rail-061 is offered in both fixed and adjustable axial bearing configurations, with optional U-Channels and Flange Plates, which can be welded upon request. Rails and bearings need to be ordered separately from the items listed below.

MAX System Static Load: Radial = 23.80 kN, Axial = 7.44 kN

NameSize (mm)ItemRail Length (mm)Channel StyleShop Link
HVB-061107.70Bearing--Shop Now
HVB-061-HVP4107.70Bearing + Flange Plate--Shop Now
HVBEA-461107.70Adjustable Bearing--Shop Now
HVR-4-1000157.20Rail1,000UShop Now
HVR-4-1500157.20Rail1,500UShop Now
HVR-4-2000 157.20 Rail 2,000 UShop Now
HVR-4-2500157.20Rail2,500UShop Now

HVB-062 Hevi-Rail Fixed/Adjustable Bearing, U-Channel Rail, Flange Plate, Radial Load 33.9 kN

HVB-062 Hevi-Rail Fixed/Adjustable 
Axial Bearing

Hevi-Rail-062 is offered as either a fixed or adjustable axial bearing. It includes various interchangeable components, such as U-Channels and Flange Plates, which can be pre-welded upon request. Rails and bearings must be ordered separately from the items listed below.

MAX System Static Load: Radial = 33.90 kN, Axial = 10.60 kN

NameSize (mm)ItemRail Length (mm)Channel StyleShop Link
HVB-062123.00Bearing--Shop Now
HVB-062-HVP4123.00Bearing + Flange Plate--Shop Now
HVBEA-062123.00Adjustable Bearing--Shop Now
HVBEA-462-HVP4123.00Adjustable Bearing + Flange Bearing--Shop Now
HVR-5-1000175.00Rail1,000UShop Now
HVR-5-1500175.00Rail1,500UShop Now
HVR-5-2000175.00Rail2,000UShop Now
HVR-5-2500175.00Rail2,500UShop Now

HVB-063 Hevi-Rail Fixed/Adjustable Bearing, U-Channel Rail, Flange Plate, Radial Load 59.2 kN

HVB-063 Hevi-Rail Fixed/Adjustable 
Axial Bearing

Hevi-Rail-063 is available in both fixed and adjustable axial bearing options. It includes various interchangeable components, such as U-Channels and Flange Plates, which can be pre-welded upon request. Rails and bearings should be ordered separately from the items listed below.

MAX System Static Load: Radial = 59.20 kN, Axial = 18.50 kN

NameSize (mm)ItemRail Length (mm)Channel StyleShop Link
HVB-063149.00Bearing--Shop Now
HVB-063-HVP6149.00Bearing + Flange Plate--Shop Now
HVBEA-463149.00Adjustable Bearing--Shop Now
HVBEA-463-HVP6149.00Adjustable Bearing Flange Plate--Shop Now
HVR-6-1000201.50Rail1,000UShop Now
HVR-6-1500201.50Rail1,500UShop Now
HVR-6-2000201.50Rail2,000UShop Now
HVR-6-2500201.50Rail2,500UShop Now