D Uni-Guide Linear Slide System | Self- Lubricating

D Uni-Guide Linear Slide System

PBC Linear applied our proven Simplicity technology to a two-piece aluminum linear slide to create the Uni-Guide. The result is a unique assembly that eliminates tolerance stack up, dampens vibrations and shock loads, and can drop into existing applications making installation easy. Most notably the Uni-Guide is equipped with our proprietary FrelonGOLD® liner that provides oil-free operation for the life of the linear slide system thanks to its self-lubricating properties. Uni-Guide has unlimited design options and versatility making it ideal for applications ranging from low cost automation to packaging equipment. 

Learn more about the benefits of the proprietary, self-lubricating Frelon® liner from PBC Linear

Performance Benefits of the Uni-Guide Linear Slide System

  • High Load Capacity: Supports static loads up to 1,000 lbs
  • Reliable and Resilient Design: No rolling elements, prevents catastrophic failure, and excels in extreme conditions including wide temperature ranges, heavy particulates, wash-down environments, and extreme vibrations
  • Multiple Sizes Available: Offered in three sizes, and available in lengths up to 10 feet (longer options available upon request)
  • Easy Installation: Lightweight, two-piece assembly ready for immediate use with no alignment necessary. Equipped with carriage T-slots and pre-drilled holes for quick mounting
  • Long Lasting Design: Smooth and quiet operation with no metal-to-metal contact and maintenance-free self-lubricating FrelonGOLD® liners
  • Durable and Corrosion-Resistant Finish: Durable Ceramic Hard Coat Anodized Finish on the rail and anodized carriage
  • Multiple Drive Options: Various drive options available such as lead screw with input stub-shaft, hand knob, or N17, N23, & N34 motor mounts
  • Brake and Carriage Options: Brake options include hand brake and/or carriage brake, with extended length carriages available

Design Considerations for Uni-Guide

Cantilevered Loads

Binding of the carriage will occur if the 2:1 ratio for cantilevered loads and drive forces is exceeded. This principle is not load or force dependent. The 2:1 Bearing Ratio is officially defined as the maximum ratio of the moment arm distance to the bearing length that will not cause binding or hinder motion. This ratio is often represented numerically as "2:1," where "2x" represents the moment arm distance and "1x" represents the bearing length. For instance, if 2x equals 10 inches, then 1x must equal 5 inches. 

Load / Force Cantilever Example

Shop Uni-Guide Linear Slides

Shop our standard off-the-shelf offerings or use the configurator to customize the perfect solution for your linear motion application.

Name
Nominal Size (mm)
Carriages
Rail Length (inches)
Carriage Length (inches)
Shop Link
D075-0120-000-1751123.50Shop Now
D075-0240-000-1751243.50Shop Now
D075-0360-000-1751363.50Shop Now
D075-0480-000-1751483.50Shop Now
D075CHB-0120-000-1751123.50Shop Now
D075CHB-0240-000-1751243.50Shop Now
D075CHB-036-000-1751363.50Shop Now
D075CHB-0480-1751483.50Shop Now
D100-0120-000-11001124.50Shop Now
D100-0240-000-11001244.50Shop Now
D100-0360-000-11001364.50Shop Now
D100-0480-000-11001484.50Shop Now
D100CHB-0120-000-11001124.50Shop Now
D100CHB-0240-000-11001244.50Shop Now
D100CHB-0360-000-11001364.50Shop Now
D100CHB-0480-000-11001484.50Shop Now
D125-0120-000-11251126.00Shop Now
D125-0240-000-11251246.00Shop Now
D125-0360-000-11251366.00Shop Now
D125-0480-000-11251486.00Shop Now
D125CHB-0120-000-11251126.00Shop Now
D125CHB-0240-000-11251246.00Shop Now
D125CHB-0360-000-11251366.00Shop Now
D125CHB-0480-000-11251486.00Shop Now