Gliding Surface Technology

The Gliding Surface Technology family from PBC Linear consists of Mini-Rail, Low Profile Uni-Guide, Uni-Guide, and more.

Product Comparison

Applications

Heavy Duty Vise

With static load capacities up to 1000 lbs (453 kg) and the multiple-carriage option, Uni-Guide™ is an ideal drop-in solution for heavy duty applications.

Uni-Guide™ from PBC Linear offers static load capacities up to 1,000 lbs (453 kg) and a multiple-carriage option, making it perfect for heavy-duty applications.

Medical and Laboratory Equipment

The self-lubricating Frelon® bearing materials are ideal for environments where no grease or lubrication can be present.

Lead Screw Driven Mini-Rail from PBC Linear feature self-lubricating Frelon® bearing materials, ideal for Medical and Laboratory Equipment where grease or lubrication cannot be used.

Uni-Guide provides smooth and quiet linear motion in a simple, compact assembly that is ideal for the medical and laboratory industry.

Uni-Guide™ from PBC Linear delivers smooth linear motion in a compact assembly, making it ideal for the medical and laboratory industries.

Automation and Assembly Line Gripper

The two-piece, aluminum designed Uni-Guide, is a unique assembly that eliminates tolerance stack up and can be easily integrated into existing applications.

Automation and assembly line gripper featuring a two-piece, aluminum Uni-Guide from PBC Linear that eliminates tolerance stack-up and easily integrates into existing applications.

Vision, Sensors, and Scanning

GST rail and carriages provide consistent smooth performance in vision applications due to not having any metal-to-metal contact.

Vision, sensors, and scanning systems using GST Linear Guides from PBC Linear ensuring consistent, smooth performance by eliminating metal-to-metal contact.

Audio/Visual Display Mounts

Uni-Guide™ provides a versatile solution for display mounts. Features such as hand cranks, hand brakes and motors are available.

Audio/visual display mounts featuring Uni-Guide™ from PBC Linear, offering a versatile solution with options for hand cranks, hand brakes, and motors.

Mini-Rail

Mini-Rail from PBC Linear offers an economical alternative to traditional miniature linear guides.

Product Overview

An economical alternative to conventional miniature linear guides, Mini-Rail requires little maintenance, is dimensionally interchangeable with industry standard sizes and is maintained in stock for quick delivery. Mini-Rail miniature linear guides are available in lengths up to 3600mm, meaning no cumbersome butt joints. These guides are precision manufactured out of lightweight aluminum alloys to ensure long life and corrosion resistance.

  • Ceramic coated aluminum rail and anodized aluminum carriage
  • Self-lubricating FrelonGOLD® Liner
  • Compact design leaves a small footprint
  • Corrosion resistance makes Mini-Rail ideal in harsh environment
  • No rolling elements eliminates possibility of catastrophic failure
  • Withstands vibration and shock
  • Available in five sizes: 7, 9, 12, 15, and 20 mm

Carriage Configurations

Precision Series: Ceramic coated rails and anodized carriages are corrosion resistant. FrelonGOLD self-lubricating liner delivers the best overall performance, the highest loads, the best wear life, and speeds. Most precise running clearance for high precision applications.

Compensated Series: Same as Precision Series except with additional clearance provided to tolerate misalignment.

Applications

• Medical Precision
• Mobile Home Components
• Packaging
• Food Processing
• Product Movement
• Automation
• Semi-conductor
• Printing
• Electronics

Accessories

• Hand Brake

Ordering Information

Carriage

Note: Mini-Rail carriages are matched to the rails at the time of the order. Adding carriages at a later date may result in an unsatisfactory fit between carriage and rail.

Rail

Carriage And Rail Assembly

Dimensions

Maximum Length: 3600 mm

Materials: 6061-T6 aluminum rail and carriage, FrelonGOLD®

Max V: 300 sfm for FrelonGOLD (1.524 m/s)

Max P: 3000 psi for FrelonGOLD (20.68 N/mm²)

Mini-Rail Dimensions | PBC Linear
Part
Number
Running
Clearance
A B B1 C D E F G H H1 H2 K M y x Rail Wt.
Gram/mm
Carriage Wt.
Gram
Base Width
mm
Overall
Height
Rail
Height
Carriage
Width
Carriage
Length
Carriage
Mtg. Hole
Size
Carriage
Mtg. Hole
Depth
Carriage
Mtg. Hole
Ctr. to Ctr.
Rail Hole
Size
Carriage
Height
Rail Mtg.
Hole to
Qualified
Edge
Rail Hole
to End
Rail Hole
Ctr.
to Ctr.
MR7-xxx 0.025-0.051 7 8 6.1 17 24 M2 x 0.4 THRU 8 12 4.2 2.4 2.3 6.2 3.5 5.0 15 0.10 5.7
MRC7-xxx 0.064-0.089
MR9-xxx 0.025–0.051 9 10 7.1 20 30 M3 x 0.5 13 15 4.5 2.6 3 8.0 4.5 7.5 20 0.16 8.5
MRC9-xxx 0.064–0.089
MR12-xxx 0.025–0.051 12 13 8.0 27 34 15 20 6 3.5 3.5 10.7 6.0 10 25 0.22 20.0
MRC12-xxx 0.064–0.089
MR15-xxx 0.025–0.051 15 16 9.2 32 42 20 25 4.5 14.1 7.5 15 40 0.38 34.0
MRC15-xxx 0.064–0.089
MR20-xxx 0.025–0.051 20 25 13.4 46 62 M4 x 0.7 12.5 38 38 9.5 6 8.5 21.2 10 20 60 0.48 127.9
MRC20-xxx 0.064–0.089

Note: Cut-to-length rails are available up to 3600 mm. Standard and cut-to-length rail ends are NOT coated. Fully coated rails are available upon request for high volume quantity requirements. All carriage mounting holes are through tapped except MR20 12.5mm of thread.
The “Y” dimension will remain constant at one end unless requested otherwise. Add the overall length of the rail to the part number (EX:“MR12-0220” for a Precision Series assembly with a 220mm rail).

Mini-Rail Static Load Diagram | PBC Linear

Static Load Data

The numbers below are for rails in a static condition. Refer to the calculations below to establish dynamic parameters.

Fzn Fzi Fy Mx My Mz
Size N N N N-m N-m N-m
7 445 89 133 1.8 1.8 2.3
9 667 125 222 3.2 3.2 5.0
12 1334 222 400 5.6 5.6 9.0
15 2224 356 667 9.0 9.0 15.1
20 3559 578 1112 14.7 14.7 24.9

Performance Ratings for Linear Motion

Plain bearings are rated by their limiting PV, which is a combination of load over a given surface area and the velocity.

Bearing
Material
MAX. PV MAX. P MAX. V
No Lubrication
Frelon
GOLD®
20,000 (psi x ft./min.)
or
0.7 N/mm2 x m/s
3000 psi
or
20.68 N/mm2
300 sfm
or
1.524 m/s

PV = The performance measurement of plain bearings.
PV = P x V, where P = pressure (load) in psi (kgf/cm2)
V = velocity (speed) in sfm (m/min.)
PV Example:

  • Load = 85 psi
  • Speed = 180 ft./min.
  • PV = 85 x 180 = 15,300 PV

Note: All three parameters must be met by an application for the bearing to perform properly.

Note: FrelonGOLD® bearing material coefficient of friction is 0.125.

Cantilevered Loads

Binding of the carriage will occur if the 2:1 ratio for cantilevered loads and drive forces is exceeded. This principle is not load or force dependent. It is a product of the coefficient of frictions associated with plain bearings. Contact factory or website for additional information.

Carriage binding in Mini-Rails from PBC Linear may occur if the 2:1 ratio for cantilevered loads and drive forces is surpassed.

Low Profile Mini-Rail

Low Profile Mini-Rail from PBC Linear offers a cost-effective solution for compact, low-friction linear motion applications.

Product Overview

Low Profile Mini-Rail is the perfect low cost solution for compact, low friction linear motion applications. The anodized aluminum rails offer a unit that is resistant to lubricants, fuels, dyes and weak acids. Being an industry standard interchangeable component, the LPM series is a fool-proof polymer slider.

Features and Benefits

  • Low Cost
  • Molded polymer slider with molded-in stainless steel threaded inserts
  • Anodized aluminum rails
  • Industry standard interchangeable
  • Compact, low friction solution
  • Resistant to contaminants, dyes, and weak acids
  • Temperatures range: -35°C to +65°C
  • Available in four sizes: 17, 27, 40, and 80 mm
  • Running clearance is ≤ 0.5 mm

Applications

  • Medical Equipment
  • Packaging Precision
  • Automation Industry
Low Profile Mini-Rail Static Load Diagram | PBC Linear

Ordering Information

Carriage and Rail Assembly

Dimensions

Low Profile Mini-Rail Dimensions | PBC Linear

Materials: Polymer slider (UL 94 HB flammability rating) Molded-in stainless steel thread inserts Anodized aluminum rails

Running Clearance: Less than or equal to 0.5 mm

Maximum Velocity: 10 m/s

Load Reduction Factor: 0.7-1.0 for low speed application; 0.4-0.7 for medium speed application; 0.1-0.4 for high speed application

Part
Number
A1 A B C D E F H
C’Bore
L1 L2 L3 Y X Carriage
Wt.
Rail
Unit
Wt.
Load Capacity
Fy Fz Mx My Mz
mm mm mm mm mm mm mm mm mm mm mm mm g g/mm N lb. N lb. N-m lb.-in N-m lb.-in N-m lb.-in
LPM17 14.6 17 6.0 9.6 25 M3 x 0.5 14 M3
SBHCS
8.5 N/A N/A 20 60 1.1 0.15 35 8 10 2.5 0.2 1.5 0.3 2.5 0.2 1.5
LPM27 24 27 9.5 14 40 M4 x 0.7 20 M4
SBHCS
13.5 N/A N/A 20 60 4.8 0.33 130 30 85 20 1.0 10 2.5 20 1.0 10
LPM40 36 40 9.5 23 50 M4 x 0.7 20 M4
SBHCS
20 N/A N/A 20 60 9.8 0.38 270 60 150 35 2.5 25 5.0 50 2.5 25
LPM80 75.2 80 12.0 57 80 M4 x 0.7 56 M4
SBHCS
20 40 45 25 150 32.3 1.07 515 120 250 55 7.0 60 14 125 7.0 60

Note: Apply a load reduction factor 0.25 on Fy rating if the system is used inverted.

Low and Tall Profile Uni-Guide

Low and Tall Profile Uni-Guides from PBC Linear retain the proven benefits of the standard Uni-Guide in a compact, cost-effective design.

Product Overview

The Low and Tall Profile Uni-Guides are solutions that maintain the proven advantages of the standard Uni-Guide in a simple, low cost and compact assembly. This two-piece assembly equipped with FrelonGOLD® liner creates a maintenance-free, smooth and quiet linear motion solution.

The PBC Linear patented SIMO milling operation creates a precision-machined rail and carriage surface providing tight tolerances and alignment accuracy. The Low and Tall Profile Uni-Guides are available in both the precision and compensated series, allowing varying amount of running clearance to tolerate misalignment for a given application.

Features and Benefits

• Low cost
• Ceramic coated aluminum rail, standard anodized carriage with FrelonGOLD liner
• Low wear, high load capacities, and maintenance free operation
• Two-piece assembly facilitates a quick and easy integration into new or existing systems
• No metal-to-metal contact, which eliminates catastrophic failure
• Vibration damping and shock resistant
• Ideal for contaminated environments and clean rooms - hard anodized aluminum prevents contaminants from sticking
• Angled rail design ensures optimum washdown
• Operates well in a wide temperature range
• Suitable for an extremely short stroke

Carriage Configurations

Precision Series: Ceramic coated rails and carriages are corrosion resistant. FrelonGOLD self-lubricating liner delivers the best overall performance, the highest loads, the best wear life, and speeds. Most precise running clearance for high precision applications.

Compensated Series: Same as Precision Series except with additional clearance provided to tolerate misalignment.

Accessories

• Hand Brake
• Felt Wick Lubrication - You will have to add lubrication to the felt wick. If felt wick is installed in the carriage, remove carriage from rail and add lubrication. If wick is shipped separate from carriage, add lubrication to felt wick and install into carriage before operation.

Low and Tall Profile Uni-Guides from PBC Linear are available with Precision or Compensated running clearance.

Note: Does not apply to Standard Uni-Guide products.
Plain bearings should comply with the 2:1 ratio rule.

Applications

• Medical equipment
• Laboratory equipment

Ordering Information

Rail


Carriage


Carriage and Rail Assembly

Note:

  1. Specify Y dimension (hole to end) at time of order. Default end to first hole is 30 mm.
  2. 60 mm hole spacing provided for higher moment capacity. For low moment applications, every other hole may be used.
  3. FrelonGOLD® must be paired with standard anodized rail.
  4. "None” carriage option is ready to accept both CHB and JKM options for after market addition.
  5. JKM option is a felt wick without lubrication and requires the customer to add lubrication prior to operation. See page 31 for recommended lubrications.

Dimensions

Low and Tall Profile Uni-Guide Dimensions | PBC Linear

Notes:

  • Default end to first hole is 30 mm.
  • 60 mm hole spacing provided for higher moment capacity.

For low moment applications, every other hole may be used.

Carriage Part # Standard Carriage
mm
C1 C2 C3 C4 lb (kg)
UGA040C-0x1xxx 100 87 60 N/A 0.504 (0.23)
Extended Carriage
UGA040C-1x1xxx 150 137 60 40 0.750 (0.34)
UGA040C-2x1xxx 200 187 60 60 1.014 (0.46)

1 N=0.2248 lbf 1    N-m = 0.7376 ft.-lb

T-Nut Info

Part No. Part No. • Size
UGA and UGT 6100443 • M5 x 0.8

Static Loads Data

The numbers below are for guides only in a static condition. The drive mechanism selected (lead screw, ball screw, cylinder, etc.) becomes the limiting factor when calculating maximum load and speed capacities. The user is responsible for determining the maximum capacity for the complete system based on the manufacturer’s data for their drive configuration.

Size Fz
MAX Load lb.
Fz
MAX Load N
Fz Inverted
MAX Load lb.
Fz Inverted
MAX Load N
UGA040C-0x1xxx 1843 8200 607 2700
UGA040C-1x1xxx 1483 6600 607 2700
UGA040C-2x1xxx 1101 4900 607 2700
Size Fy
lb
Mx
in/lb
My
in/lb
Mz
in/lb
Fy
N
Mx
Nm
My
Nm
Mz
Nm
UGA040C-0x1xxx 1101 1062 1505 1505 4900 120 170 170
UGA040C-1x1xxx 1281 1062 2567 2567 5700 120 290 290
UGA040C-2x1xxx 1371 1062 2567 2567 6100 120 290 290

Load/Moment Conversion

N = 4.45 x (lbs.)
N-m = 0.113 x (in.-lbs.)

Low and Tall Profile Uni-Guide Static Load Diagram | PBC Linear

Accessories

• Hand Brake
• Felt Wick*

*Warning: Felt wick is shipped without lubrication and requires the customer to add lubrication prior to operation of the carriage and rail.

Hand brakes and felt wicks are available for Low and Tall Profile Uni-Guides from PBC Linear.

Performance Ratings for Linear Motion

Plain bearings are rated by their limiting PV, which is a combination of load over a given surface area and the velocity.

Bearing
Material
MAX. PV MAX. P MAX. V
No Lubcrication
FrelonGOLD® 20,000
(psi x ft./min.)
or
0.7 N/mm2 x m/s
3000 psi
or
20.68 N/mm2
300 sfm
or
1.524 m/s

PV = The performance measurement of plain bearings.
PV = P x V, where P = pressure (load) in psi (kgf/cm2)
V = velocity (speed) in sfm (m/min.)
PV Example:    Load = 85 psi
                        Speed = 180 ft./min.
                        PV = 85 x 180 = 15,300 PV

Note: All three parameters must be met by an application for the bearing to perform properly.
Note: FrelonGOLD® bearing material coefficient of friction is 0.125.

Cantilevered Loads

Binding of the carriage will occur if the 2:1 ratio for cantilevered loads and drive forces is exceeded. This principle is not load or force dependent. It is a product of the coefficient of frictions associated with plain bearings. Contact factory or website for additional information.

Carriage binding in Low Profile Mini-Rails from PBC Linear may occur if the 2:1 ratio for cantilevered loads and drive forces is surpassed.

Uni-Guide  

Uni-Guide, featuring PBC Linear FrelonGOLD® liner, enables smooth, maintenance-free travel.

Product Overview

Uni-Guide reduces bulky part count with its two-piece assembly, simplifying integration into both new and existing applications. Accompanied by PBC Linear's FrelonGOLD® liner, Uni-Guide facilitates smooth, maintenance-free travel throughout the life of the system. Designed to thrive in challenging environments, UniGuide offers best-in-class linear motion performance.

Features and Benefits

• Ceramic coated, aluminum rail and anodized carriage
• Self-lubricating, maintenance-free FrelonGOLD Liner
• The two-piece assembly makes for a quick and easy integration while also eliminating the need for alignment in both new and existing applications
• Excels in demanding extremes including temperature, heavy particulates, washdown and extreme vibration
• No rolling elements, eliminating possibility of catastrophic failure
• Easy drop-in unit – no alignment necessary
• Slide sizes ranging from 75, 100, and 125 mm
• Continuous lengths up to 10 feet (3,048 m)
• Standard cut-to-length rails and carriage assemblies

Accessories

• Hand brake
• Hand crank
• NEMA 17, 23, and 34 motor mount (driven systems)

Applications

• Automation & assembly line gripper
• Medical & laboratory equipment
• Heavy duty vise
• Audio/visual display mounts

Hand brakes are an available accessory for Uni-Guides from PBC Linear.

Hand Brake

Ordering Information

Carriage and Rail Assembly

Note:    Specify Y-dimension (hole to end) at time of order.

Dimensions

Uni-Guide Dimensions | PBC Linear

Standard Inch Series With No Drive Mechanism Inches

Part
Number
R R1 R2 X R4
Bolt
Size
Y H C C1
Standard
C2
Standard
C1
Extended
C2
Extended
C3 C4
Bolt Size
M M1 L
Max-feet
D075 2.95 2.0 0.75 4 1/4 2 1.625 4.6 3.5 3.00 4.5 4.00 4.00 10-32 2.60 0.819 10
D100 3.94 2.6 1.00 6 5/16 3 2.125 6.1 4.5 3.75 6.0 5.25 5.25 1/4-20 3.50 1.020
D125 4.92 3.3 1.25 3/8 3 2.625 7.6 6.0 5.25 7.5 6.75 6.75 5/16-18 4.33 1.300

Carriage Types

Part No. Drill Depth Tap Depth
D075-xxx 0.159 0.534 10-32 0.440
D100-xxx 0.201 0.750 1/4-20 0.500
D125-xxx 0.257 5/16-18 0.625

T-Slot Information Inches

Part No. T T1 T2 Part No. • Size
D075-xxx 0.590 0.256 0.236 6100435 • M6 x 1.0
D100-xxx 0.661 0.319 0.268 6100436 • M8 x 1.25
D125-xxx

Rail Ф Approximate

D075 0.470 = 12 mm
D100 0.630 = 16 mm
D125 0.820 = 22 mm

Rail Straightness

±.002"/ft

Weight

Part No. Rail
Per Inch
lb.
Standard
Carriage
Extended
Carriage
lb.
D075-xxx 0.19 0.98 1.26
D100-xxx 0.32 2.12 2.82
D125-xxx 0.48 4.56 5.70

Static Loads Data

The numbers below are for guides only in a static condition. The drive mechanism selected (lead screw, ball screw, cylinder, etc.) becomes the limiting factor when calculating maximum load and speed capacities. The user is responsible for determining the maximum capacity for the complete system based on the manufacturer’s data for their drive configuration.

Size Fz
MAX Load lb.
Fz
MAX Load N
Fz Inverted
MAX Load lb.
Fz Inverted
MAX Load N
D075 500 2224 125 556
D100 750 3336 190 845
D125 1000 4448 250 1112
Size Fy
lb
Mx
in/lb
My
in/lb
Mz
in/lb
Fy
N
Mx
Nm
My
Nm
Mz
Nm
D075 250 340 340 350 1112 38 38 40
D100 375 650 650 730 1668 73 73 82
D125 500 1200 1200 1225 2224 136 136 138

Load/Moment Conversion

N = 4.45 x (lbs.)
N-m = 0.113 x (in.-lbs.)

Uni-Guide Static Load Diagram | PBC Linear

Performance Ratings for Linear Motion

Plain bearings are rated by their limiting PV, which is a combination of load over a given surface area and the velocity.

Bearing
Material
MAX. PV MAX. P MAX. V
No Lubcrication
FrelonGOLD® 20,000
(psi x ft./min.)
or
0.7 N/mm2 x m/s
3000 psi
or
20.68 N/mm2
300 sfm
or
1.524 m/s

PV = The performance measurement of plain bearings.
PV = P x V, where P = pressure (load) in psi (kgf/cm2)
V = velocity (speed) in sfm (m/min.)
PV Example:    Load = 85 psi
                        Speed = 180 ft./min.
                        PV = 85 x 180 = 15,300 PV

Note: All three parameters must be met by an application for the bearing to perform properly.
Note: FrelonGOLD® bearing material coefficient of friction is 0.125.

Cantilevered Loads

Binding of the carriage will occur if the 2:1 ratio for cantilevered loads and drive forces is exceeded. This principle is not load or force dependent. It is a product of the coefficient of frictions associated with plain bearings. Contact factory or website for additional information.

Carriage binding in Uni-Guide from PBC Linear may occur if the 2:1 ratio for cantilevered loads and drive forces is surpassed.

DRIVEN SYSTEMS: Mini-Rail

The lead screw-driven Mini-Rail (MR-LS) system from PBC Linear retains all the key features and benefits of Mini-Rail.

Product Overview

The lead screw driven Mini-Rail (MR-LS) system maintains all of the great features and benefits of Mini-Rail. The system is a fully interchangeable and economical solution to industry standard linear guides, and contains no rolling elements which avoids catastrophic failure.

Features and Benefits

  • Right hand rolled thread
  • 304 stainless steel screw with PTFE coating
  • Self-lubricating Polyacetal, anti-backlash nut
  • Lengths up to 640 mm
  • Eight (8) leads available

Accessories

  • NEMA 17 motor mount kit
  • Hand brake
  • Knob

Dimensions

Lead Screw Driven Mini-Rail MR15LS Dimensions | PBC LinearLead Screw Driven Mini-Rail MR20LS Dimensions | PBC Linear

Note: Maximum length for lead screw driven MR is 640 mm
Note: Specify Y dimension (First Hole Offset - FHO) at time of order

The Lead Screw Driven Mini-Rail with the attached NEMA 17 motor from PBC Linear is a low cost linear motion solution.

Product Overview

The Lead Screw Driven Mini-Rail with the attached motor brings another great feature forward in linear motion. Also equipped with all the great features of Mini-Rail, this low cost option is equipped with a high torque stepper motor (NEMA 17).

Features and Benefits

• Low cost
• High torque single stack stepper motor 42 mm (NEMA 17)
• Robust design - outstanding reliability
• 304 stainless steel screw with PTFE coating
• Fewer parts - less maintenance
• Integral screw for MR20 (coupling used for MR15)
• Ball bearing supports in the end blocks
• Preloaded Polyacetal, anti-backlash nut
• Lengths up to 640 mm
• Eight (8) leads available

Dimensions

Lead Screw Driven Mini-Rail MR15MS Dimensions | PBC LinearLead Screw Driven Mini-Rail MR20MS Dimensions | PBC Linear

Ordering Information

Lead Screw Driven

Note: Coupling not included; PBC Linear Recommends R+W EKL2 Coupling or equivalent. Actuator requires 3.18 mm (0.125") bore)

Lead Screw Driven with Motor

Note:    Specify Y-dimension (hole to end) at time of order.

Static Loads Data

The numbers below are for rails in a static condition. Refer to the calculations below to establish dynamic parameters.

Mini-Rail Static Load Diagram | PBC Linear
F1
N
Size 15 Size 20
3114 6005
Lead Screw Driven Mini-Rail Static Load Diagram | PBC Linear
F2
N
Size 15 Size 20
356 578
Lead Screw Driven Mini-Rail Inverted Static Load Diagram | PBC Linear
Lead Screw Driven Mini-Rail Inverted Static Load Diagram | PBC Linear
F3
N-m
Mx
N-m
My
N-m
Mz
N-m
1112 24.9 14.7 14.7

Size 17 stepper motor with 6 mm (0.236") screw

Chart showing speed vs horizontal load for different lead sizes in a Lead Screw Driven Mini-Rail from PBC Linear.

Performance Ratings for Linear Motion

Plain bearings are rated by their limiting PV, which is a combination of load over a given surface area and the velocity.

Bearing
Material
MAX. PV MAX. P MAX. V
No Lubcrication
FrelonGOLD® 20,000
(psi x ft./min.)
or
0.7 N/mm2 x m/s
3000 psi
or
20.68 N/mm2
300 sfm
or
1.524 m/s

PV = The performance measurement of plain bearings.
PV = P x V, where P = pressure (load) in psi (kgf/cm2)
V = velocity (speed) in sfm (m/min.)

Note: All three parameters must be met by an application for the bearing to perform properly.

Cantilevered Loads

Binding of the carriage will occur if the 2:1 ratio for cantilevered loads and drive forces is exceeded. This principle is not load or force dependent. It is a product of the coefficient of frictions associated with plain bearings. Contact factory or website for additional information.

Carriage binding in Lead Screw Driven Mini-Rail from PBC Linear may occur if the 2:1 ratio for cantilevered loads and drive forces is surpassed.

Load/Moment Conversion

N = 4.45 x (lb.)
N-m = 0.113 x (in-lb.)

Lead Lead Code Linear Travel per Step
mm Inch
1 mm AH 0.005 0.000197
2 mm AG 0.010 0.000394
4 mm AR 0.020 0.000787
5 mm AX 0.025 0.000984
6 mm BG 0.030 0.001181
8 mm BH 0.040 0.001575
10 mm AJ 0.050 0.001969
12 mm BD 0.060 0.002362

Note: 1.8° = 200 steps per revolution

DRIVEN SYSTEMS: Uni-Guide

The Driven Uni-Guide from PBC Linear has a reduced part count that simplifies assembly and integration while ensuring smooth, maintenance-free travel throughout its lifespan.

Product Overview

The Uni-Guide driven system offers all the same best-in-class linear motion performance advantages as the standard Uni-Guide. The reduced part count will continue to simplify assembly and integration, and will facilitate smooth, maintenance-free travel throughout the life of the system.

Features and Benefits

• Thrives in the most challenging environments
• Self lubricating FrelonGOLD® liner
• Offers three (3) slide sizes: 75, 100, 125 mm
• Standard cut-to-length rail & carriage assemblies
• Easy drop-in unit - no alignment necessary

Accessories

• NEMA 17, 23 and 34 motor mount kit
• Hand brake (components)
• Hand crank (components)

Drive Shafts

Three drive shafts are available with the Driven Uni-Guide from PBC Linear.

Ordering Information

Dimensions

Driven Uni-Guide Dimensions | PBC Linear
Part
No.
Nominal
Screw
Dia.
M

Standard
Lead
M1

Optional
Lead
C1

Standard
C2

Standard
C1

Extended
C2

Extended
C3 S

in
Y

in
R3

in
R4

in
W

in
X

in
Z

in
H1

in
H2

in
D075 10 mm 6 mm 12 mm 3.5 3.00 4.5 4.00 4.00 0.187 2 4 1/4 0.375 0.625 3.42 1.75 1.625
D100 12 mm 6 mm 12 mm 4.5 3.75 6.0 5.25 5.25 0.314 3 6 5/16 0.500 0.625 3.42 1.75 1.625
D125 16 mm 5 mm 12 mm 6.0 5.25 7.5 6.75 6.75 0.314 3 6 3/8 0.500 1.000 5.78 3.5 2.500

Note: Optional leads may be available - consult factory. Specify Y dimension (hole to end) at time of order.
Stroke = Rail Length - Carriage Length - Overtravel Idle End - Over Travel Drive End.

Hand Brake Inches

Hand brake for Uni-Guide | PBC Linear
Part No. W D H2
D075HB 3.42 1.74 3.4
D100HB 4.57 2.50 4.3
D125HB 5.79 3.47 4.7

Hand Crank

Hand crank for Uni-Guide | PBC Linear
Part No. P H
D075XH 2.31 1.75
D100XH 2.31 2.25
D125XH 2.31 3.25

Motor Mount Attachment

Motor mount attachment for Uni-Guide | PBC Linear
Part No. NEMA Motor B E D
D075XN NEMA 17 2.0 1.81 3.25
D100XN NEMA 23 2.5 1.81 3.25
D125XN NEMA 34 3.5 2.3 4.25

Static Loads Data

The numbers below are for guides only in a static condition. The drive mechanism selected (lead screw, ball screw, cylinder, etc.) becomes the limiting factor when calculating maximum load and speed capacities. The user is responsible for determining the maximum capacity for the complete system based on the manufacturer’s data for their drive configuration.

Size Fz
MAX Load lbs
Fz
MAX Load N
Fz Inverted
MAX Load lbs
Fz Inverted
MAX Load N
D075 500 2224 125 556
D100 750 3336 190 845
D125 1000 4448 250 1112

Performance Ratings for Linear Motion

Plain bearings are rated by their limiting PV, which is a combination of load over a given surface area and the velocity.

Bearing
Material
MAX. PV MAX. P MAX. V
No Lubcrication
FrelonGOLD® 20,000
(psi x ft./min.)
or
0.7 N/mm2 x m/s
3000 psi
or
20.68 N/mm2
300 sfm
or
1.524 m/s

PV = The performance measurement of plain bearings.
PV = P x V, where P = pressure (load) in psi (kgf/cm2)
V = velocity (speed) in sfm (m/min.)

PV Example:    Load = 85 psi
                        Speed = 180 ft./min.
                        PV = 85 x 180 = 15,300 PV

Note: All three parameters must be met by an application for the bearing to perform properly.
Note: FrelonGOLD® bearing material coefficient of friction is 0.125.

Load/Moment Conversion

N = 4.45 x (lbs.)
N-m = 0.113 x (in.-lbs.)

Uni-Guide Static Load Diagram | PBC Linear

Cantilevered Loads

Binding of the carriage will occur if the 2:1 ratio for cantilevered loads and drive forces is exceeded. This principle is not load or force dependent. It is a product of the coefficient of frictions associated with plain bearings. Contact factory or website for additional information.

Carriage binding in Uni-Guide from PBC Linear may occur if the 2:1 ratio for cantilevered loads and drive forces is surpassed.

DRIVEN SYSTEMS: Low Profile Uni-Guide

PBC Linear offers a Low Profile Uni-Guide driven system through the SIMO Series line of products. This process has revolutionized traditional machining. The SIMO process uses synchronized cutters, eliminating built-in extrusion variances by machining all critical edges concurrently. This ensures tight tolerances, limited variance and a remarkably straight and repeatable surface at negligible additional cost.

Product Overview

  • Utilizes a self-lubricating and maintenance free nut
  • Standard fixed nut or Constant Force anti-backlash nut available
  • Lead screw material:
    • 10 mm diameter
    • 300 series stainless steel with PTFE coating
    • 1, 2, 5, 10, 16 mm leads most common
    • Other leads available – consult factory
  • Ideal for a broad range of applications such as kiosks, assembly, automation, medical, and laboratory

Features and Benefits

  • Standard integrated screw stepper motors
    • 42 mm (NEMA 17)
    • 56 mm (NEMA 23)
  • Integrated lead screw eliminates components and tolerance stack-ups
  • Improves rigidity and performance
  • Reduces system cost

Accessories

  • Hand knobs – for manual positioning or applications that require precision adjustment
  • Riser blocks
  • Toe clamps and t-nuts
  • Brake knobs
  • Optional motor mounts

Ordering Information

Dimensions

PBC Linear Low Profile Uni-Guide driven system, part of the SIMO Series, delivers tight tolerances, minimal variance, and a straight, repeatable surface at a low cost.

Plain Bearings • Frelon® Material

Product Overview

  • Frelon liner is bonded to the carriage at the molecular level, which transfers the load and dissipates heat buildup
  • No metal-to-metal contact provides a smoother, quieter running assembly
  • Anodized aluminum prevents rust and corrosion
  • Maintenance free, smooth and quiet operation - plus long life
  • No rolling elements, no catastrophic failure

Frelon Liner Materials

Frelon liners are compounds of PTFE and fillers developed for improved performance over other bearings. They provide low wear, low friction, self-lubrication, and high strength.

PTFE Features:

  • Self-lubricating, runs without added lubricant
  • Embeddability of hard particulate
  • Wide temperature range (-400°F/+400°F) (-240°C/+204°C)
  • Chemically inert
  • Vibration damping and shock resistant

Filler Benefits

• High load capacity
• High strength
• Low wear rate versus other materials

The GST family of linear guides from PBC Linear utilizes a self-lubricating Frelon liner.

Load Capacity of Liner

Bearing Material Static Load Capacity
FrelonGOLD® 3000 psi or 210.9 kgf/cm2
  • Frelon liner can carry from 4 to 20 times the load capacity of a ball bearing
  • Allows the engineer to maintain performance in a smaller designed package
  • Shock loads and vibration are absorbed

Speed Characteristics

Bearing
Material
No Lube
Continuous
Motion
No Lube
Intermittent
Motion
With
Lubrication*
FrelonGOLD 300 sfm 825 sfm 825 sfm
60 in/sec. 165 in./sec. 165 in./sec.
1.524 m/sec. 4.19 m/sec. 4.19 m/sec.

Exceeding these speeds causes frictional heat and accelerates liner wear.

*Depending on the lubrication used, loads, and frequency of continuous or intermittent motion, speeds can be in excess of the numbers shown.

Performance Ratings (for Linear Motion)

Plain bearings are rated by their limiting PV which is a combination of load over a given surface area and the velocity.

PV = The performance measurement of plain bearings
PV = P x V where P = pressure (load) in psi (kgf/cm2)
V = velocity (speed) in sfm (m/min.)

Note: All 3 parameters must be met by an application for the bearing to perform properly.

Bearing
Material
MAX. "PV" MAX. "P" MAX. "V"
No Lubrications
FrelonGOLD 20,000 (psi) x ft./min.)
or
430 (kgf/cm2 x m/min.)
3000 psi
or
210.9 kgf/cm2
300 sfm
or
91.44 m/min.
Chart showing speed vs load for the FrelonGold liner from PBC Linear.

Transfer Process of Liner to Rail

The interaction of Frelon material and the rail creates a natural, microscopic transfer of Frelon to the running surface. A thin film is deposited on the rail, and the valleys in the surface finish are filled in with Frelon material during the initial break-in period. This transfer creates the self-lubricating condition of Frelon riding on Frelon.

This break-in period will vary depending on several criteria:

  • Preparation of the rail prior to installation: It is best to clean the rail with a 3-in-1 type oil before installing the carriages. This ensures that the surface will receive a full transfer of material.
  • Speed, load, and length of stroke specific to the application: Typically, the initial transfer process will take approximately 50-100 strokes of continuous operation. The running clearance on the bearing will increase an average of 0.0002" to 0.0005", depending on the length of the stroke and surface requiring the transfer.
  • How often the rail is cleaned: If the rail is cleaned regularly, increased wear will be seen in the carriage. This is due to the transfer process being performed over and over again.

Do not repeatedly clean the rail with alcohol! This will remove the previously transferred material entirely and increase the wear to the carriage liner.

Frelon Transfer Process

During break-in, Frelon forms a microscopic film on the shaft, filling surface valleys and creating a true self-lubricating Frelon-on-Frelon running condition.

At break-in, Frelon deposits a microscopic film on the shaft and fills the valleys in the surface finish creating a Frelon-on-Frelon running condition that is true self-lubrication.

Lubrication

  • Reduce friction up to 50%.
  • Minimize wear of liner.
  • Reduce heat buildup allowing greater speeds. Actual speeds achieved are dependent on type of lubricant and frequency of application.
  • Aid in cleaning the rail for a proper transfer process. Initial lubrication is strongly recommended.
Lubrication is not required but can be used with the GST linear guide product family from PBC Linear.

Chemical Resistance

The bearing surface of the rail can stand up to harsh environments and will provide excellent performance in a submerged condition.

FrelonGOLD – the fillers in the material can be attacked by deionized water and other harsh chemicals.

Anodized Aluminum (Standard) – good chemical resistance in most industrial applications.

The GST linear guides from PBC Linear withstand harsh environments and delivers excellent performance even in submerged conditions.

Temperature

GST linear guides can operate in a wide range of temperatures (-400°F/+400°F) (-240°C /+204°C).

• Maintains the same performance characteristics
• The thin liner allows heat to dissipate through the carriage

Thermal Expansion

The standard bearing clearance options are designed for use in most industrial applications.

For temperatures below 0° F, the Standard I.D. is recommended.

For extreme high temperatures, Mini-Rail offers the Compensated I.D. which is recommended for the increased running clearance.

CAUTION: It is always best to inspect actual size at extreme temperatures to insure proper running clearance.

Vacuums/Outgassing/Cleanrooms

Due to self-lubrication, low outgassing, and a minimum of particulate (buildup), the carriages are excellent in clean rooms and vacuums.

Testing has been done on the Frelon® materials in accordance with ASTM E-595-90 with acceptable maximums of 1.00% TML and 0.10% CVCM.

Material %TML %CVCM
FrelonGOLD 0.00 0.00

TML = Total Mass Loss
CVCM = Collected Volatile Condensable Materials

Temperature Extremes

GST family linear guides from PBC Linear operate in a broad temperature range.GST family linear guides from PBC Linear are available with a rpecision or compensated running clearance.

Washdown and Submerged Applications

GST linear guides will provide excellent performance in a washdown or submerged condition.

The linear guide will employ the fluid as a lubricant showing increased velocities and wear life. Oils and non-salt water are especially effective.

Note: Please contact manufacturer before utilizing units with the FrelonGOLD liner for submerged applications.

GST linear guides from PBC Linear deliver exceptional performance in washdown and submerged conditions

Plain Bearings • Types & Effects of Lubrication

Types and Effects of Lubrication

Lubrication is any outside technique used for reducing the friction, wear, or both of a bearing. Proper lubrication of carriages is critical. Evaluate lubrication needs on an application by application basis to determine whether or not it should be used at all, what type is needed, and how it is applied. Below are some criteria on which to base the lubricant decision:

Do not use WD40™, PTFE sprays, or other oils, greases, or sprays that contain fluorocarbons or silicone. In testing, these lubricants have proven to cause long-term stick-slip problems with the Frelon lined carriages. They tend to become a gummy substance that ultimately increases friction.

WD40™ is a registered trademark of the WD40 Corporation.

Recommended Lubricants:

  • Way lube oils
  • Lightweight oils
  • 3-in-1 type oils
  • Lightweight petroleum based greases

Using Oils with GST Units

DO NOT USE ANY TYPE OF MOTOR OIL OR OILS WITH ADDITIVES!

These types of oils work well short term, but quickly become ineffective, and will cause stick-slip reactions. As a rule of thumb, the less additives in the oil, the better the performance. Recommended oils are Mobil Vactra #2 (a way lube oil) and any standard 3-in-1 oil. The 3-in-1 oils are tremendous cleaning oils and are the best in preparing for a proper transfer of teflon to the rail.

Grease Products

DO NOT USE A MOLY FILLED OR OTHER TYPE FILLED GREASES!

They become like a lapping compound and increase wear dramatically.

Proper Use of Greases

Proper use of grease is critical for trouble-free operation. If a felt wick is present, be sure it is removed because grease inserted into the carriage will cause the wick to act like a brake.

Do not fill all of the running clearance with grease!

The temptation is to treat it like a rolling element and fill it until it weeps from the end. This will cause greater friction and binding.
The rule of thumb for the carriage liner that “thin is better” applies to the use of grease also.
If grease is used and does not work in the application, it is possible to salvage the carriage with minimal work and to continue to operate. Follow the steps below:

  1. If possible, remove the carriage from the rail, wipe the grease from the liner, use a 3-in-1 type oil to clean the excess remaining grease, and reinstall.
  2. If it is not possible to remove the carriage, wipe as much grease as possible away from the ends, then start to add a 3-in-1 type oil for cleaning the liner. If there is a Zerk hole, apply forced air to the carriage to speed the cleaning process and continue using oil lubrication.

Plain Bearings • Cantilevered Loads

Cantilevered Loads

  • Maximum 2:1 ratio
  • 1x = carriage separation on same rail
  • 2x = distance from rail to load or force

Example: If 2x equals 10” then 1x must be at least 5”
Binding will occur if the 2:1 ratio is exceeded!

CAUTION: This principle is NOT load dependent! It is NOT due to edge loading. It is also NOT dependent on the driving force used! The carriages will bind whether hand or mechanically driven. This principle is a product of friction.

Binding will occur if the 2:1 ratio is exceeded for PBC Linear GST Linear Guides.

Working through the following equation will explain why this is a product of friction:
\( P \) = force being applied
\( L \) = distance out from rail that P is being applied
\( s \) = center to center spacing of carriage
\( f \) = resultant force on carriage by rail
\( F \) = friction force on each carriage
\( \mu \) = coefficient of friction (about .25 when not moving)

Balance the moments:
\( f \cdot s = L \cdot P \)
\( \displaystyle \frac{L}{s} = \frac{f}{P} \)

Compute friction force:
\( F = f \cdot \mu \)

Note: Total friction force pushing up is 2 * F. To lock up the slide, the total friction force must be equal to (or greater than) P.
\( P = 2 \cdot F = 2 \cdot f \cdot \mu \)

Substitute for P:
\( \displaystyle \frac{L}{s} = \frac{f}{(2 \cdot f \cdot \mu)} = \frac{1}{(2 \cdot \mu)} \Rightarrow \frac{L}{s} = \frac{1}{(2 \cdot \mu)}\)

Note: The forces drop out of the equation
Assume static coefficient of friction is .25 (µ = .25) then L / s = 2 That is the 2:1 ratio.

There may be other factors that add to the braking effect, but the coefficient of friction is the main cause.

Note: Proper lubrication can help to drop friction and extend the 2:1 ratio.

Cantolevered Loads must be properly calculated when using GST Linear Guides from PBC Linear.

Counterbalance

If holding the 2:1 ratio is not possible, one method of preventing binding problems is using a counter balance.

Use the number of bearing pads or surfaces within a carriage and determine spacing based on the length of the carriage.

For efficient counter balances in horizontal applications, use this formula:

\( M \cdot Y = W \cdot Z \)

Note: To avoid problems when running without mass:

\( \displaystyle (M) \, Z = 1 - \frac{1}{2} s \)

W can be calculated. Load on bearing will be:

\( M + W \)
# of carriage

Example: \( 50 \cdot 24 = W \cdot Z \, (Z = 1 - \frac{1}{2} \cdot 6 = 9) \)

\( \displaystyle \frac{W = 50 \cdot 24 = 133 \, lb.}{9} \)

Load per bearing:

 \( \displaystyle \frac{(50 + 133)}{4} = \text{45.75 lb. / bearing} \)

Cantilever Loads and Drive Force Location without Counterbalance

\( d \) = distance from shaft to Drive Force
\( l \) = distance from shaft to the load center of gravity
\( s \) = center to center spacing of the carriage on the rail (If non-self-aligning, then outside to outside distance should be used.)
\( \displaystyle L = \frac{l}{s} \) = Load Force Ratio
\( \displaystyle D = \frac{d}{s} \) = Drive Force Ratio

Cantilever Loads and Drive Force Location without Counterbalance | PBC Linear

Hanging or “Top Heavy” Horizontal Applications with High Acceleration Rates:

If your application will have high acceleration forces, use this formula for the value of the Drive Force Ratio:

\( D = 0.8 \cdot L \cdot \sqrt{a} \) where a is acceleration in g’s.

Hanging or “Top Heavy” Horizontal Applications with High Acceleration Rates | PBC Linear
Drawings indicating how a couterbalance can be used to prevent binding if holding the 2:1 ratio is not possible for GST linear guides from PBC Linear.

General Rules:

  • Drive Force Ratio (D) should never be larger than 2. A Drive Force Ratio (D) larger than 2 can cause the slide to lock up.
  • Load Force Ratio (L) can be larger than 2, but as this ratio increases, the drive force required to move the slide increases dramatically. A Load Force Ratio (L) larger than 4 is not recommended.
  • If the slide is occasionally operated unloaded, use the distance to the slide’s center of gravity as the distance to the load ( l ).

Vertical Applications

  • If L is between 0 and 2, the lowest drive forces occur when the value of D is about 90% of L (D = .9 x L). However, D values between 0 and L will work fine.
  • If L is between 2 and 4, use this equation: D = 4 - L

Horizontal Applications

For best results, the drive force should be applied as close to the shaft as possible no matter what the value of the Load Force Ratio (L) is.

Plain Bearing • Chemical Reaction Information

FrelonGOLD® material is a composite of PTFE and a bearing filler. The PTFE is chemically inert. The chemical resistance shown in the chart below is defined by the compatibility of the filler with the various chemicals.

The table is provided as a reference only. The data given will be affected by factors such as temperature, PV, degree of contact, strength of solution, etc. In each specific application, it is always advisable to conduct specific testing to determine suitability of use. This table only addresses general corrosion, NOT galvanic, SCC, or other types of corrosion. Corrosion rates are at room temperature unless otherwise noted.

Standard and hard coat data only apply when the coating is intact. If the coating is worn through or damaged, an area of galvanic and pitting corrosion will be created. Then use the bare aluminum data.

Gliding Surface Technology products use aluminum alloy, which is known to have the best corrosion resistance of the high strength aluminum alloys. The sulfuric bath anodizing and nickel acetate sealing provide the best corrosion resistance available in anodized coatings. They can withstand a rigorous 14-day exposure in a 5% salt spray solution at 96°F per military specifications without significant damage. With the coating intact, it is considered to be inert in most fluids with a pH value between 5 and 8. Hard coat anodizing provides the same chemical resistance but is applied to a .002" thickness, providing a more durable surface that will stand up to greater abuse. However, if the coating is penetrated, the resistance is reduced.

Special stainless steel components use AISI 316 stainless, which has superior resistance over 303, 304, 420, 440, 17-4PH, and most other common stainless grades. 316 is generally considered to be the most corrosion resistant of conventional stainless steels.

Note: This information was compiled for Pacific Bearing® Company by Materials Engineering, Inc. of Virgil, IL. This specification information is believed to be accurate and reliable, however, no liability is assumed. Information is for reference only. User must test specific applications.

GST linear guides from PBC Linear are composed of aluminum alloy for corrosion resistance.

Plain Bearing • Chemical Reaction Chart

Performance Wear
E Excellent < 0.002” per year
G Good < 0.020” per year
S Satisfactory < 0.050” per year
U Unsatisfactory > 0.040” per year
Chemical Frelon
GOLD®
Bare
Aluminum
Standard and
Hard Coat
Anodized
Aluminum
316
Stainless
Steel
Acetic Acid, 20% U G G E
Acetone G E E E
Ammonia, Anhydrous G E E E
Ammonium Chloride, 10% U U U G
Ammonium Hydroxide, 10% U U U E
Ammyl Acetate (122°F / 50°C) G E E E
Barium Hydroxide U U U G
Beer G E E E
Boric Acid Solutions G E E G
Butane G G G G
Calcium Chloride, 20% G G G G
Calcium Hydroxide, 10% G G G G
Carbon Dioxide G E E G
Carbon Monoxide G E E E
Chlorine Gas, Dry G G G G
Chlorine Gas, Wet U U U U
Chromic Acid, 10% U G E E
Citric Acid, 5% G E E E
Ethyl Acetate G E E G
Ethyl Alcohol G E E G
Ethylene Glycol G E E G
Ferric Chloride, 50% U U U U
Formic Acid - Anhydrous U E E E
Gasoline, Unleaded G G G G
Hydrochloric Acid, 20% U U U U
Hydrochloric Acid, 35% U U U U
Hydrocyanic Acid, 10% U G G G
Hydrofluoric Acid - Dilute U U U U
Hydrofluoric Acid, 48% U U U U
Hydrogen G E E E
Hydrogen Peroxide - Dilute U E E G
Sea Water G G E G
Hydrogen Sulfide, Dry U G E E
JP-4 G G G G
Kerosene G G G G
Lacitic Acid, 10% G G G E
Magnesium Chloride, 50% G U U G
Mercury U U U E
Methyl Alcohol G G G G
Methyl Ethyl Ketone G G G G
Methylene Chloride G E E G
Mineral Oil G G G G
Naptha G G G G
Nitric Acid, 70% U U U E
Phosphoric Acid, 10% U U U E
Sodium Chloride G U U E
Sodium Hydroxide, 20% G U U G
Sodium Hypochlorite, 20% U G G U
Sodium Peroxide, 10% U G G G
Steam (see water) - - - -
Sulfur Dioxide, Dry G G G G
Sulfur Dioxide, Wet U U U G
Sulfur Trioxide U G G G
Sulfuric Acid, 50% U U U U
Sulfurous Acid U G G E
Toluene (122°F / 50°C) G E E E
Turpentine G G E E
Water, Demineralized U G E E
Water, Distilled G U S G
Water, Sewage G U S G
Xylene G G G G
Zinc Chloride Solutions U U U G

Optimized Solution

GST linear guides from PBC Linear save assembly costs with reduced components.