Linear Ball Bearings & Bushings

Linear Ball Bearings & Bushings

High speed, enduring linear motion

Considered by many to be the default choice for linear motion applications, the round shaft recirculating Linear Ball Bearing is a tried and tested option suitable for most linear motion applications where little debris is present. Each bearing type is crafted to offer reliable, efficient, and quiet operation across a wide range of linear motion systems, ensuring high performance and long life. The standard type of linear ball bearing can be loaded from any direction for ease of assembly. Linear Ball Bearings from PBC Linear are the ideal choice for linear motion applications where high speed and high precision are a priority.

Key Features for Linear Ball Bearings:

  • Interchangeability: Compatible with industry standards and PBC Linear Simplicity bearings.
  • Material: High-quality heat-treated alloy steel shells with a low coefficient of friction.
  • Self-Lubricating: Maintenance-free operation with FrelonGOLD®, Frelon J, and Frelon W liners.
  • Durability: Resin retainers for reduced noise and double seals included as standard.
  • Temperature Range: Suitable for -4°F to +176°F (-20°C to +80°C) environments.
  • Designs: Available in closed, adjustable, open, wide, and compact thin-wall configurations.
  • Size Ranges: From 1/4" to 2" (Imperial) and 5 mm to 50 mm (Metric and JIS).


Linear Ball Bearings Product Variants:

  • IP Series (Inch): Closed, adjustable, and open models for traditional imperial measurements.
  • EP Series (ISO Metric): Closed, adjustable, and open designs tailored for European standards.
  • JP Series (JIS Metric): Closed, adjustable, and open types for Asian standards.
  • IPS Series (Inch): Self-aligning models for increased tolerance to misalignment.
  • KHP Series (ISO Metric): Compact thin-wall bearings for space-sensitive applications.
  • Wide Series (Inch and Metric): Double length versions for increased load capacities.

Available Linear Ball Bearing Styles


IP (Inch) Closed Linear Ball Bearing

IP (Inch) Closed Linear Ball Bearing

This is the closed, imperial (inch) version of our steel Linear Ball Bearing. 

  • ID sizes range from 1/4" to 2”
  • Static Load Capacities up to 1,784 lb (7,900 N)
  • Dynamic Load Capacities up to 858 lb (3,800 N)
NameNominal ID (in)Nominal OD (in)Shaft Diameter (in)MAX Dynamic Load Rating (lbs)LengthShop Link
IP04G1/41/21/44646Shop Now
IP06G3/85/83/85050Shop Now
IP08G1/27/81/2114114Shop Now
IP10G5/81.135/8174174Shop Now
IP12G3/41.253/4193193Shop Now
IP16G1.001.561.00220220Shop Now
IP20G1.252.001.25352352Shop Now
IP24G1.502.381.50490490Shop Now
IP32G2.003.002.00858858Shop Now

IP-AJ (Inch) Closed Adjustable Linear Ball Bearing

IP-AJ (Inch) Closed Adjustable Linear Ball Bearing

This is the closed and adjustable, imperial (inch) version of our steel linear ball bearing. 

  • ID sizes range from 1/2" to 2”
  • Static Load Capacities up to 1,700 lb (7,900 N)
  • Dynamic Load Capacities up to 850 lb (3,800 N)
NameNominal ID (in)Nominal OD (in)Shaft Diameter (in)MAX Dynamic Load Rating (lbs)LengthShop Link
IP08G-AJ1/27/81/2114114Shop Now
IP10G-AJ5/81.135/8114114Shop Now
IP12G-AJ3/41.253/4193193Shop Now
IP16G-AJ1.001.561.00220220Shop Now
IP20G-AJ1.252.001.25352352Shop Now
IP24G-AJ1.502.381.50490490Shop Now
IP32G-AJ2.003.002.00858858Shop Now

IP-OP (Inch) Open Linear Ball Bearing

IP-OP (Inch) Open Linear Ball Bearing

This is the standard, open version of our linear ball bearing line. 

  • ID sizes range from 1/2" to 2”
  • Static Load Capacities up to 1784 lb (7,900 N)
  • Dynamic Load Capacities up to 858 lb (3,800 N)
NameNominal ID (in)Nominal OD (in)Shaft Diameter (in)MAX Dynamic Load Rating (lbs)LengthShop Link
IP08G-OP1/27/81/2114114Shop Now
IP10G-OP5/81.135/8174174Shop Now
IP12G-OP3/41.253/4193193Shop Now
IP16G-OP1.001.571.00220220Shop Now
IP20G-OP1.252.001.25352352Shop Now
IP24G-OP1.502.381.50490490Shop Now
IP32G-OP2.003.002.00858858Shop Now

EP (ISO Metric) Closed Linear Ball Bearing

EP (ISO Metric) Closed Linear Ball Bearing

This is the closed, ISO Metric version of our steel linear ball bearing. 

  • ID sizes range from 5 mm to 50 mm
  • Static Load Capacities up to 7930 N (1,700 lb)
  • Dynamic Load Capacities up to 3820 N (850 lb)
NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)MAX Dynamic Load Rating (N)LengthShop Link
EP05G5125200200Shop Now
EP08G8168260260Shop Now
EP10G101910372372Shop Now
EP12G122212410410Shop Now
EP16G162616770770Shop Now
EP20G203220860860Shop Now
EP25G254025980980Shop Now
EP30G3047301,5601,560Shop Now
EP40G4062402,1502,150Shop Now
EP50G5075507,9307,930Shop Now

EP-AJ (ISO Metric) Adjustable Linear Ball Bearing

EP-AJ (ISO Metric) Adjustable Linear Ball Bearing

This is the ISO Metric version of our adjustable linear ball bearing. 

  • ID sizes range from 12 mm to 50 mm
  • Static Load Capacities up to 7,930 N (1700 lb)
  • Dynamic Load Capacities up to 3,820 N (850 lb)
NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)MAX Dynamic Load Rating (N)LengthShop Link
EP12G-AJ122212410410Shop Now
EP16G-AJ162616770770Shop Now
EP20G-AJ203220860860Shop Now
EP25G-AJ254025980980Shop Now
EP30G-AJ3047301,5601,560Shop Now
EP40G-AJ4062402,1502,150Shop Now
EP50G-AJ5075503,8203,820Shop Now

EP-OP (ISO Metric) Open Linear Ball Bearing

EP-OP (ISO Metric) Open Linear Ball Bearing

This round shaft linear ball bearing is the open, ISO Metric version. 

  • ID sizes range from 12 mm to 50 mm
  • Static Load Capacities up to 7,930 N (1,700 lb)
  • Dynamic Load Capacities up to 3,820 N (850 lb)
NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)MAX Dynamic Load Rating (N)LengthShop Link
EP12G-OP122212410410Shop Now
EP16G-OP162616770770Shop Now
EP20G-OP203220860860Shop Now
EP25G-OP254025980980Shop Now
EP30G-OP3047301,5601,560Shop Now
EP40G-OP4062402,1502,150Shop Now
EP50G-OP5075503,8203,820Shop Now

EPS (ISO Metric) Closed Linear Ball Bearing

EPS (ISO Metric) Self-Aligning Closed Linear Ball Bearing

This round shaft linear ball bearing is the closed, ISO Metric version. 

  • ID sizes range from 16 mm to 50 mm
  • Static Load Capacities up to 6762 N
  • Dynamic Load Capacities up to 13720 N
Part NumberNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)MAX Dynamic Load Rating (N)LengthShop Link
EPS161626161,1761,176Shop Now
EPS202032202,3522,352Shop Now
EPS252540254,5084,508Shop Now
EPS303047305,5865,586Shop Now
EPS404062409,3109,310Shop Now
EPS5050755013,72013,720Shop Now

EPS-OP (ISO Metric) Open Linear Ball Bearing

EPS-OP (ISO Metric) Self-Aligning Open Linear Ball Bearing

This round shaft linear ball bearing is the open, ISO Metric version. This bearing has unique floating steel plates in it which allow it to rock inside the housing, compensating for any misalignment within the application.

  • ID sizes range from 16 mm to 50 mm
  • Static Load Capacities up to 6,860 N
  • Dynamic Load Capacities up to 13,857 N
Part NumberNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)MAX Dynamic Load Rating (N)LengthShop Link
EPS16-0P1626161,3321,332Shop Now
EPS20-OP2032202,3712,371Shop Now
EPS25-OP2540254,5574,557Shop Now
EPS30-OP3047305,6445,644Shop Now
EPS40-OP4062409,3989,398Shop Now
EPS50-OP50755013,85713,857Shop Now

JP (JIS) Closed Linear Ball Bearing

JP (JIS) Closed Linear Ball Bearing

This linear ball bearing is the closed, JIS Metric version. 

  • ID sizes range from 8 mm to 50 mm
  • Static Load Capacities up to 7,930 N (1,700 lb)
  • Dynamic Load Capacities up to 3,820 N (850 lb)
NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)MAX Dynamic Load Rating (N)LengthShop Link
JP08G8158260260Shop Now
JP10G101910370370Shop Now
JP12G122112410410Shop Now
JP13G132313500500Shop Now
JP16G162816770770Shop Now
JP20G203220860860Shop Now
JP25G254025980980Shop Now
JP30G3045301,5601,560Shop Now
JP35G3552351,6601,660Shop Now
JP40G4060402,1502,150Shop Now
JP50G5080503,8203,820Shop Now

JP-AJ (JIS) Adjustable Linear Ball Bearing

JP-AJ (JIS) Adjustable Linear Ball Bearing

This steel linear ball bearing is the JIS Metric version of the adjustable linear bearing.

  • ID sizes range from 12 mm to 50 mm
  • Static Load Capacities up to 7930 N (1700 lb)
  • Dynamic Load Capacities up to 3820 N (850 lb)
NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)MAX Dynamic Load Rating (N)LengthShop Link
JP12G-AJ122112410410Shop Now
JP13G-AJ132313500500Shop Now
JP16G-AJ162816770770Shop Now
JP20G-AJ203220860860Shop Now
JP25G-AJ254025980980Shop Now
JP30G-AJ3045301,5601,560Shop Now
JP35G-AJ3552351,6601,660Shop Now
JP40G-AJ4060402,1502,150Shop Now
JP50G-AJ5080503,8203,820Shop Now

JP-OP (JIS) Open Linear Ball Bearing

JP-OP (JIS) Open Linear Ball Bearing

This is the JIS Metric open version of the linear ball bearing product line.  

  • ID sizes range from 12 mm to 50 mm
  • Static Load Capacities up to 7,900 N (1,700 lb)
  • Dynamic Load Capacities up to 3,800 N (850 lb)
NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)MAX Dynamic Load Rating (N)LengthShop Link
JP12G-OP122112410410Shop Now
JP13G-OP132313500500Shop Now
JP16G-OP162816770770Shop Now
JP20G-OP203220860860Shop Now
JP25G-OP254025980980Shop Now
JP30G-OP3045301,5601,560Shop Now
JP35G-OP3552351,6601,660Shop Now
JP40G-OP4060402,1502,150Shop Now
JP50G-OP5080503,8203,820Shop Now

IPS (Inch) Closed Self-aligning Linear Super Ball Bearing

IPS (Inch) Closed Self-Aligning Super Linear Ball Bearing

This is the closed, self-aligning imperial (inch) version of our linear ball bearing collection. It has unique floating steel plates in it which allow it to rock inside the housing, compensating for any misalignment within the application.

  • ID sizes range from 1/4" to 2”
  • Static Load Capacities up to 2165 lb (13,300 N)
  • Dynamic Load Capacities up to 2430 lb (10,600 N)
NameNominal ID (in)Nominal OD (in)Shaft Diameter (in)MAX Dynamic Load Rating (lbs)LengthShop Link
IPS041/41/21/46060Shop Now
IPS063/85/83/89595Shop Now
IPS081/27/81/2230230Shop Now
IPS105/81.135/8400400Shop Now
IPS123/41.253/4470470Shop Now
IPS161.001.561.00853853Shop Now
IPS201.252.001.251,2301,230Shop Now
IPS241.502.381.501,4801,480Shop Now
IPS322.003.002.002,4302,430Shop Now

IPS-OP (Inch) Open Self-Aligning Linear Ball Bearing

IPS-OP (Inch) Open Self-Aligning Linear Ball Bearing

This is the open, self-aligning imperial (inch) version of our linear ball bearing collection. This linear ball bearing has unique floating steel plates in it which allow it to rock inside the housing, compensating for any misalignment within the application. 

  • ID sizes range from 1/2" to 2”
  • Static Load Capacities up to 2,165 lb (11,000 N)
  • Dynamic Load Capacities up to 2,430 lb (9,700 N)
NameNominal ID (in)Nominal OD (in)Shaft Diameter (in)MAX Dynamic Load Rating (lbs)LengthShop Link
IPS08-OP1/27/81/2230230Shop Now
IPS10-OP5/81.135/8400400Shop Now
IPS12-OP3/40.133/4470470Shop Now
IPS16-OP1.001.561.00850850Shop Now
IPS20-OP1.252.001.251,2301,230Shop Now
IPS24-OP1.502.381.501,4801,480Shop Now
IPS32-OP2.003.002.002,4302,430Shop Now

KHP (ISO Metric) Compact Thin Wall Ball Bearing

KHP (ISO Metric) Compact Thin Wall Linear Ball Bearing

This is the closed, compact thin wall ISO Metric version of our linear ball bearings. 

  • ID sizes range from 6 mm to 50 mm
  • Static Load Capacities up to 6,300 N (1,400 lb)
  • Dynamic Load Capacities up to 5,500 N (1,200 lb)
NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)MAX Dynamic Load Rating (N)LengthShop Link
KHP066126400400Shop Now
KHP088158435435Shop Now
KHP10101710500500Shop Now
KHP12121912620620Shop Now
KHP14142114620620Shop Now
KHP16162416800800Shop Now
KHP20202820950950Shop Now
KHP252535251,9901,990Shop Now
KHP303040302,8802,880Shop Now
KHP404052404,4004,400Shop Now
KHP505062505,5005,500Shop Now

IP-W (Inch) Closed Wide Linear Ball Bearing

IP-W (Inch) Closed Wide Linear Ball Bearing

This is the closed, double length imperial (inch) linear ball bearing. 

  • ID sizes range from 1/4" to 2”
  • Static Load Capacities up to 3,500 lb (15,900 N)
  • Dynamic Load Capacities up to 1,366 lb (6,000 N)
  • Static Moment Capacities up to 290 ft-lb (399 Nm)
NameNominal ID (in)Nominal OD (in)Shaft Diameter (in)MAX Dynamic Load Rating (lbs)LengthShop Link
IP04GW1/41/21/47272Shop Now
IP06GW3/85/83/87979Shop Now
IP08GW1/27/81/2182182Shop Now
IP10GW5/81.135/8276276Shop Now
IP12GW3/41.253/4307307Shop Now
IP16GW1.001.561.00352352Shop Now
IP20GW1.252.001.25562562Shop Now
IP24GW1.502.381.50771771Shop Now
IP32GW2.003.002.001,3661,366Shop Now

EP-W (ISO Metric) Closed Wide Linear Ball Bearing

EP-W (ISO Metric) Closed Wide Linear Ball Bearing

This is the closed, double length ISO Metric version of our steel linear ball bearing.

  • ID sizes range from 8 mm to 50 mm
  • Static Load Capacities up to 15,900 N (3,500 lb)
  • Dynamic Load Capacities up to 6,080 N (1,300 lb)
  • Static Moment Capacities up to 399 Nm (290 ft-lb)
NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)MAX Dynamic Load Rating (N)LengthShop Link
EP12GW122212813813Shop Now
EP16GW162616921921Shop Now
EP20GW2032201,3701,370Shop Now
EP25GW2540251,5701,570Shop Now
EP30GW3047302,5002,500Shop Now
EP40GW4062403,4303,430Shop Now
EP50GW5075506,0806,080Shop Now

JP-W (JIS) Closed Wide Linear Ball Bearing

JP-W (JIS) Closed Wide Linear Ball Bearing

This is the closed, double length JIS Metric version of our steel linear ball bearings. 

  • ID sizes range from 8 mm to 50 mm
  • Static Load Capacities up to 15,900 N (3,500 lb)
  • Dynamic Load Capacities up to 6,080 N (1,300 lb)
  • Static Moment Capacities up to 399 Nm (290 ft-lb)
NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)MAX Dynamic Load Rating (N)LengthShop Link
JP08GW8158430430Shop Now
JP12GW121512657657Shop Now
JP16GW1628161,2301,230Shop Now
JP20GW2032201,4001,400Shop Now
JP25GW2540251,5601,560Shop Now
JP30GW3045302,4902,490Shop Now
JP40GW4060403,4303,430Shop Now
JP50GW5080506,0806,080Shop Now