LSM Lead Screw Motor Series Actuators

LSM Lead Screw Motor Series Actuators

Level up to superior precision, life, and lead accuracy

The LSM Lead Screw Motor Series Actuators from PBC Linear represent a cutting-edge convergence of precision lead screws with anti-backlash nuts and high-quality NEMA motors, optimized for linear motion. These assemblies are distinguished by their patented Constant Force Technology (CFT) anti-backlash nuts, offering superior backlash compensation and a consistent preload throughout the life of the nut. Designed for unparalleled performance in linear applications, these non-captive linear actuators are available in various NEMA sizes, including 11, 14, 17, and 23, each providing unique advantages tailored to specific application needs.

The LSM Lead Screw Motor Series Actuators are designed to offer a high-quality, innovative solution for a variety of linear motion applications, combining high precision, efficiency, and durability. These actuators are ideal for applications requiring accurate control, minimal backlash, and long-term reliability, showcasing PBC Linear's commitment to advancing linear motion technology.

Performance Benefits

  • Patented Constant Force Technology: Delivers more than double the superior backlash compensation, maintaining consistent preload and enhancing performance longevity.
  • Self-Lubricating Polymer Nut: Requires no additional lubrication, reducing maintenance needs and ensuring smoother operation.
  • High Lead Accuracy: Achieves a lead accuracy of 0.003” / ft., significantly surpassing typical screws for improved precision in motion control.
  • Versatile Screw Options: Offers both PTFE coated and uncoated screws, catering to various application requirements for flexibility in design.
  • Superior Linear Performance: Specifically engineered for exceptional performance in linear motion applications, ensuring reliable and efficient operation.
  • Wide Range of NEMA Sizes: Available in multiple NEMA sizes to fit different space and performance requirements across a broad spectrum of applications.
  • High Torque and Enhanced Efficiency: The integration with Moons Industries stepper motors provides a combination of reliability and high torque, achieving 30% more torque and significantly lower operating temperatures, which translates to reduced energy consumption.
  • Advanced Encoder Feedback: Standard mounting provisions for encoder feedback support precision control and advanced data collection capabilities.


Lead Screw Assemblies FAQ


Non-captive Lead Screw Assembly – NEMA 11

Non-captive Lead Screw Assembly – NEMA 11

The non-captive linear actuators from PBC Linear feature the only standard anti-backlash nut and lead screw assembly available off the shelf in a non-captive configuration. This feature offers the best positional performance available in a standard non-captive hybrid actuator.

  • Incorporates patented Constant Force Technology (CFT) anti-backlash nut
  • Greater than 2x superior backlash compensation
  • Consistent preload for the life of the nut
  • Self-lubricating polymer nut requires no added lubrication
  • PTFE coated or uncoated screws available
  • Lead accuracy of 0.003” / ft. is 3x better than typical screws
  • Designed for superior performance in linear applications
NameDiameter (in)Lead (in)Length (in)MotorShop Link
LSR18005T-08.00-NCF111-NNN-NNN0.1880.0508NEMA 11Shop Now
LSR18050T-08.00-NCF111-NNN-NNN0.1880.5008NEMA 11Shop Now

Non-captive Lead Screw Assembly – NEMA 14

Non-captive Lead Screw Assembly – NEMA 14

The non-captive linear actuators from PBC Linear feature the only standard anti-backlash nut and lead screw assembly available off the shelf in a non-captive configuration. This feature offers the best positional performance available in a standard non-captive hybrid actuator.

  • Incorporates patented Constant Force Technology (CFT) anti-backlash nut
  • Greater than 2x superior backlash compensation
  • Consistent preload for the life of the nut
  • Self-lubricating polymer nut requires no added lubrication
  • PTFE coated or uncoated screws available
  • Lead accuracy of 0.003” / ft. is 3x better than typical screws
  • Designed for superior performance in linear applications
NameDiameter (mm)Lead (mm)Length (mm)MotorShop Link
LSR0601T-0200-NCF141-NNN-NNN61200NEMA 14Shop Now
LSR0602T-0200-NCF141-NNN-NNN62200NEMA 14Shop Now
LSR0605T-0200-NCF141-NNN-NNN65200NEMA 14Shop Now

Non-captive Lead Screw Assembly – NEMA 17

Non-captive Lead Screw Assembly – NEMA 17

The non-captive linear actuators from PBC Linear feature the only standard anti-backlash nut and lead screw assembly available off the shelf in a non-captive configuration. This feature offers the best positional performance available in a standard non-captive hybrid actuator.

  • Incorporates patented Constant Force Technology (CFT) anti-backlash nut
  • Greater than 2x superior backlash compensation
  • Consistent preload for the life of the nut
  • Self-lubricating polymer nut requires no added lubrication
  • PTFE coated or uncoated screws available
  • Lead accuracy of 0.003” / ft. is 3x better than typical screws
  • Designed for superior performance in linear applications
NameDiameter (mm)Lead (mm)Length (mm)MotorShop Link
LSR0601T-0250-NCF171-NNN-NNN61250NEMA 17Shop Now
LSR0602T-0250-NCF171-NNN-NNN62250NEMA 17Shop Now
LSR0605T-0250-NCF171-NNN-NNN65250NEMA 17Shop Now

Non-captive Lead Screw Assembly – NEMA 23

Non-captive Lead Screw Assembly – NEMA 23

The non-captive linear actuators from PBC Linear feature the only standard anti-backlash nut and lead screw assembly available off the shelf in a non-captive configuration. This feature offers the best positional performance available in a standard non-captive hybrid actuator.

  • Incorporates patented Constant Force Technology (CFT) anti-backlash nut
  • Greater than 2x superior backlash compensation
  • Consistent preload for the life of the nut
  • Self-lubricating polymer nut requires no added lubrication
  • PTFE coated or uncoated screws available
  • Lead accuracy of 0.003” / ft. is 3x better than typical screws
  • Designed for superior performance in linear applications
NameDiameter (mm)Lead (mm)Length (mm)MotorShop Link
LSR1001T-0300-NCF231-NNN-NNN101300NEMA 23Shop Now
LSR1005T-0300-NCF231-NNN-NNN105300NEMA 23Shop Now
LSR1010T-0300-NCF231-NNN-NNN1010300NEMA 23Shop Now

NEMA 8 with RCF

Lead Screw Assembly - NEMA 8 with RCF

The Lead Screw Assemblies from PBC Linear form the perfect union of precision lead screws, anti-backlash nuts, and world class NEMA motors. Through years of testing and process improvements, PBC Linear is proud to offer the most accurate standard lead accuracy on the market. PBC Linear’s partnership with Moons Industries has allowed for a combination of extremely reliable stepper motors and great lead screw technology. The result is a full line of Lead Screw Motors optimized for linear motion:

  • Permanently fixed screw & motor provides the most accurate alignment possible from the factory, saving money & allowing for smaller size.
  • 30% More Torque Available
  • Power Press Technology
  • Larger Bearings - Increased Thrust Capacity and Longer Life
  • Hollow Shaft Concentricity - Ensures Minimum Screw Runout
  • Preload on Bearings Eliminates Axial Play
  • Standard Mounting Provisions for Encoder Feedback
  • 50% More Torque Can Dramatically Reduce Cycle Times
  • Integral Encoder 20,000 Line Resolution
  • Typical 65% Lower Operating Temp & Reduced Energy Consumption
  • Local Control and I/O can Simplify Wiring and Increase Cycle Times
  • Network Communications Supports Advanced Data Collection
NameDiameter (mm)Lead (mm)Length (mm)MotorShop Link
LSR0601T-0100-RCF-080-NNN-N61100NEMA 8Shop Now

NEMA 8 with VCF

Lead Screw Assembly - NEMA 8 with VCF

The Lead Screw Assemblies from PBC Linear form the perfect union of precision lead screws, anti-backlash nuts, and world class NEMA motors. Through years of testing and process improvements, PBC Linear is proud to offer the most accurate standard lead accuracy on the market. PBC Linear’s partnership with Moons Industries has allowed for a combination of extremely reliable stepper motors and great lead screw technology. The result is a full line of Lead Screw Motors optimized for linear motion:

  • Permanently fixed screw & motor provides the most accurate alignment possible from the factory, saving money & allowing for smaller size.
  • 30% More Torque Available
  • Power Press Technology
  • Larger Bearings - Increased Thrust Capacity and Longer Life
  • Hollow Shaft Concentricity - Ensures Minimum Screw Runout
  • Preload on Bearings Eliminates Axial Play
  • Standard Mounting Provisions for Encoder Feedback
  • 50% More Torque Can Dramatically Reduce Cycle Times
  • Integral Encoder 20,000 Line Resolution
  • Typical 65% Lower Operating Temp & Reduced Energy Consumption
  • Local Control and I/O can Simplify Wiring and Increase Cycle Times
  • Network Communications Supports Advanced Data Collection
NameDiameter (mm)Lead (mm)Length (mm)MotorShop Link
LSR0601T-0200-VCF-080-NNN-N61200NEMA 8Shop Now
LSR0605T-0250-VCF-080-NNN-N65250NEMA 8Shop Now

NEMA 11 with RCF

Lead Screw Assembly - NEMA 11 with VCF

The Lead Screw Assemblies from PBC Linear form the perfect union of precision lead screws, anti-backlash nuts, and world class NEMA motors. Through years of testing and process improvements, PBC Linear is proud to offer the most accurate standard lead accuracy on the market. PBC Linear’s partnership with Moons Industries has allowed for a combination of extremely reliable stepper motors and great lead screw technology. The result is a full line of Lead Screw Motors optimized for linear motion:

  • Permanently fixed screw & motor provides the most accurate alignment possible from the factory, saving money & allowing for smaller size.
  • 30% More Torque Available
  • Power Press Technology
  • Larger Bearings - Increased Thrust Capacity and Longer Life
  • Hollow Shaft Concentricity - Ensures Minimum Screw Runout
  • Preload on Bearings Eliminates Axial Play
  • Standard Mounting Provisions for Encoder Feedback
  • 50% More Torque Can Dramatically Reduce Cycle Times
  • Integral Encoder 20,000 Line Resolution
  • Typical 65% Lower Operating Temp & Reduced Energy Consumption
  • Local Control and I/O can Simplify Wiring and Increase Cycle Times
  • Network Communications Supports Advanced Data Collection
NameDiameter (mm)Lead (mm)Length (mm)MotorShop Link
LSR0601T-0100-VCF-111-NNN-N61100NEMA 11Shop Now
LSR0605T-0250-VCF-111-NNN-N65250NEMA 11Shop Now
LSR0605T-0300-VCF-111-NNN-N65300NEMA 11Shop Now

NEMA 14 with RCF

Lead Screw Assembly - NEMA 14 with RCF

The Lead Screw Assemblies from PBC Linear form the perfect union of precision lead screws, anti-backlash nuts, and world class NEMA motors. Through years of testing and process improvements, PBC Linear is proud to offer the most accurate standard lead accuracy on the market. PBC Linear’s partnership with Moons Industries has allowed for a combination of extremely reliable stepper motors and great lead screw technology. The result is a full line of Lead Screw Motors optimized for linear motion:

  • Permanently fixed screw & motor provides the most accurate alignment possible from the factory, saving money & allowing for smaller size.
  • 30% More Torque Available
  • Power Press Technology
  • Larger Bearings - Increased Thrust Capacity and Longer Life
  • Hollow Shaft Concentricity - Ensures Minimum Screw Runout
  • Preload on Bearings Eliminates Axial Play
  • Standard Mounting Provisions for Encoder Feedback
  • 50% More Torque Can Dramatically Reduce Cycle Times
  • Integral Encoder 20,000 Line Resolution
  • Typical 65% Lower Operating Temp & Reduced Energy Consumption
  • Local Control and I/O can Simplify Wiring and Increase Cycle Times
  • Network Communications Supports Advanced Data Collection
NameDiameter (mm)Lead (mm)Length (mm)MotorShop Link
LSR1005T-0200-RCF-140-NNN-N105200NEMA 14Shop Now

NEMA 14 with TCF

Lead Screw Assembly - NEMA 14 with TCF

The Lead Screw Assemblies from PBC Linear form the perfect union of precision lead screws, anti-backlash nuts, and world class NEMA motors. Through years of testing and process improvements, PBC Linear is proud to offer the most accurate standard lead accuracy on the market. PBC Linear’s partnership with Moons Industries has allowed for a combination of extremely reliable stepper motors and great lead screw technology. The result is a full line of Lead Screw Motors optimized for linear motion:

  • Permanently fixed screw & motor provides the most accurate alignment possible from the factory, saving money & allowing for smaller size.
  • 30% More Torque Available
  • Power Press Technology
  • Larger Bearings - Increased Thrust Capacity and Longer Life
  • Hollow Shaft Concentricity - Ensures Minimum Screw Runout
  • Preload on Bearings Eliminates Axial Play
  • Standard Mounting Provisions for Encoder Feedback
  • 50% More Torque Can Dramatically Reduce Cycle Times
  • Integral Encoder 20,000 Line Resolution
  • Typical 65% Lower Operating Temp & Reduced Energy Consumption
  • Local Control and I/O can Simplify Wiring and Increase Cycle Times
  • Network Communications Supports Advanced Data Collection
NameDiameter (mm)Lead (mm)Length (mm)MotorShop Link
LSR1001T-0300-TCF-140-NNN-N101300NEMA 14Shop Now
LSR1005T-0400-TCF-140-NNN-N105400NEMA 14Shop Now

NEMA 17 with RCF

Lead Screw Assembly - NEMA 17 with RCF

The Lead Screw Assemblies from PBC Linear form the perfect union of precision lead screws, anti-backlash nuts, and world class NEMA motors. Through years of testing and process improvements, PBC Linear is proud to offer the most accurate standard lead accuracy on the market. PBC Linear’s partnership with Moons Industries has allowed for a combination of extremely reliable stepper motors and great lead screw technology. The result is a full line of Lead Screw Motors optimized for linear motion:

  • Permanently fixed screw & motor provides the most accurate alignment possible from the factory, saving money & allowing for smaller size.
  • 30% More Torque Available
  • Power Press Technology
  • Larger Bearings - Increased Thrust Capacity and Longer Life
  • Hollow Shaft Concentricity - Ensures Minimum Screw Runout
  • Preload on Bearings Eliminates Axial Play
  • Standard Mounting Provisions for Encoder Feedback
  • 50% More Torque Can Dramatically Reduce Cycle Times
  • Integral Encoder 20,000 Line Resolution
  • Typical 65% Lower Operating Temp & Reduced Energy Consumption
  • Local Control and I/O can Simplify Wiring and Increase Cycle Times
  • Network Communications Supports Advanced Data Collection
NameDiameter (mm)Lead (mm)Length (mm)MotorShop Link
LSR1201T-0300-RCF-171-NNN-N121300NEMA 17Shop Now
LSR1205T-0400-RCF-171-NNN-N125400NEMA 17Shop Now
LSR1205T-0500-RCF-172-NNN-N125500NEMA 17Shop Now

NEMA 23 with RCF

Lead Screw Assembly - NEMA 23 with RCF

The Lead Screw Assemblies from PBC Linear form the perfect union of precision lead screws, anti-backlash nuts, and world class NEMA motors. Through years of testing and process improvements, PBC Linear is proud to offer the most accurate standard lead accuracy on the market. PBC Linear’s partnership with Moons Industries has allowed for a combination of extremely reliable stepper motors and great lead screw technology. The result is a full line of Lead Screw Motors optimized for linear motion:

  • Permanently fixed screw & motor provides the most accurate alignment possible from the factory, saving money & allowing for smaller size.
  • 30% More Torque Available
  • Power Press Technology
  • Larger Bearings - Increased Thrust Capacity and Longer Life
  • Hollow Shaft Concentricity - Ensures Minimum Screw Runout
  • Preload on Bearings Eliminates Axial Play
  • Standard Mounting Provisions for Encoder Feedback
  • 50% More Torque Can Dramatically Reduce Cycle Times
  • Integral Encoder 20,000 Line Resolution
  • Typical 65% Lower Operating Temp & Reduced Energy Consumption
  • Local Control and I/O can Simplify Wiring and Increase Cycle Times
  • Network Communications Supports Advanced Data Collection
NameDiameter (mm)Lead (mm)Length (mm)MotorShop Link
LSR1601T-0300-RCF-231-NNN-N161300NEMA 23Shop Now
LSR1605T-0400-RCF-232-NNN-N165400NEMA 23Shop Now
LSR1605T-0500-RCF-231-NNN-N165500NEMA 23Shop Now