Linear Flange Bearings | Self- Lubricating

Linear Plain Bearing Flange Mounts

The Linear Plain Bearing Flange Mount has a sturdy aluminum body with Frelon® liner bonded directly to the inner diameter.  All liner options contribute to self-lubricating, oil free operation. The Linear Plain Bearing Flange Mounts have a wide temperature range of -240°C / 204°C (-400°F / 400°F) and are vibration dampening. Flange mounts are available in various designs, such as square and round flanges at the center or end of the bearing. 

Learn more about the benefits of the proprietary, self-lubricating Frelon® liner from PBC Linear


Key Features of Self-Lubricating Linear Plain Bearing Flange Mounts:

  • Wide Size Range: Inner diameter (ID) sizes range from 8 mm to 80 mm.  
  • Large Load Capacity: Static load capacities up to 284,765 N (64,018 lbs).
  • Three Different Liner Options: FrelonGOLD® is the standard bearing liner, but Frelon J & Frelon W are also available. 

Available Self-Lubricating Linear Plain Bearing Flange Mount Styles


SFPM (ISO Metric) Square Flange Single Linear Bearing

SFPM (ISO Metric) Square Single Linear Flange Bearing

The Single Square (SFPM) Flange Mount Metric Linear Plain Bearing is the ISO Metric single length version. The flange is located at one end of the flange bearing. 

  • Available in sizes 8 mm ID to 80 mm ID
  • Static Load Capacities up to 284,765 N (63,900 lb)
NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)Static Load (N)Shop Link
SFPM088.0215.9984,318Shop Now
SFPM1212.0321.99128,280Shop Now
SFPM1616.0325.991612,429Shop Now
SFPM2020.0431.992019,414Shop Now
SFPM2525.0439.992531,284Shop Now
SFPM3030.0446.993044,008Shop Now
SFPM4040.0561.994069,033Shop Now
SFPM5050.0574.9950107,871Shop Now
SFPM6060.0589.9860161,796Shop Now
SFPM8080.05119.9880284,765Shop Now

SFPMC (ISO Metric) Square Compensated Flange Single Linear Bearing

SFPMC (ISO Metric) Square Compensated Single Linear Flange Bearing

The Square and Compensated (SFPMC) Flange Mount Single Metric Linear Plain Bearing is the ISO Metric single length version that has a compensated running clearance. The compensated running clearance indicates there is additional clearance built into the inner diameter so the Linear Flange Bearing operates similar to a linear ball bearing making it ideally suited for parallel shaft applications. 

  • Available in sizes 8 mm ID to 80 mm ID
  • Static Load Capacities up to 284,765 N (63,900 lb)
NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)Static Load (N)Shop Link
SFPM08C8.0215.9984,318Shop Now
SFPM12C12.0321.99128,280Shop Now
SFPM16C16.0325.991612,429Shop Now
SFPM20C20.0431.992019,414Shop Now
SFPM25C25.0439.992531,284Shop Now
SFPM30C30.0446.993044,008Shop Now
SFPM40C40.0561.994069,033Shop Now
SFPM50C50.0574.9950107,871Shop Now
SFPM60C60.0589.9860161,796Shop Now
SFPM80C80.05119.9880284,765Shop Now

SFPMR (ISO Metric) Round Flange Single Linear Bearing

SFPMR (ISO Metric) Round Single Linear Flange Bearing

Round (SFPMR) Flange Mount Single Metric Linear Plain Bearings are the ISO Metric single length versions of this type of bearing. The round flange is located at one end of the bearing.

  • Available in sizes 8 mm ID to 80 mm ID
  • Static Load Capacities up to 284,765 N (63,900 lb)
NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)Static Load (N)Shop Link
SFPMR088.0215.9984,316Shop Now
SFPMR1212.0321.99128,280Shop Now
SFPMR1616.0325.991612,429Shop Now
SFPMR2020.0431.992019,414Shop Now
SFPMR2525.0439.992531,284Shop Now
SFPMR3030.0446.993044,008Shop Now
SFPMR4040.0561.994069,033Shop Now
SFPMR5050.0574.9950107,871Shop Now
SFPMR6060.0589.9860161,796Shop Now
SFPMR8080.05119.9880284,765Shop Now

SFPMRC (ISO Metric) Round Compensated Flange Single Linear Bearing

SFPMRC (ISO Metric) Round Compensated Single Linear Flange Bearing

Round (SFPMR) Compensated Flange Mount Single Metric Linear Plain Bearings are the ISO Metric single length versions of this type of bearing. The flange is located at one end of the bearing and has a compensated running clearance. The compensated running clearance indicates there is additional clearance built into the inner diameter so the Linear Flange Bearing operates similar to a linear ball bearing making it ideally suited for parallel shaft applications. 

  • Available in sizes 8 mm ID to 80 mm ID
  • Static Load Capacities up to 284,765 N (63,900 lb)
NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)Static Load (N)Shop Link
SFPMR08C8.0215.9984,316Shop Now
SFPMR12C12.0321.99128,280Shop Now
SFPMR16C16.0325.991612,429Shop Now
SFPMR20C20.0431.992019,414Shop Now
SFPMR25C25.0439.992531,284Shop Now
SFPMR30C30.0446.993044,008Shop Now
SFPMR40C40.0561.994069,033Shop Now
SFPMR50C50.0574.9950107,871Shop Now
SFPMR60C60.0589.9860161,796Shop Now
SFPMR80C80.05119.9880284,765Shop Now

CFPM (ISO Metric) Square Center Flange Double Linear Bearing

CFPM (ISO Metric) Square Center Double Linear Flange Bearing

These Flange Mount Linear Bearings are ISO Metric double-length variants of this bearing type, with the flange positioned at the center of the flange bearing. 

  • Available in sizes 8 mm ID to 60 mm ID
  • Static Load Capacities up to 188,980 N (42,200 lb)
NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)Static Load (N)Shop Link
CFPM088.0215.9984,179Shop Now
CFPM1212.0321.99127,976Shop Now
CFPM1616.0325.991614,087Shop Now
CFPM2020.0431.992019,071Shop Now
CFPM2525.0439.992535,708Shop Now
CFPM3030.0446.993045,303Shop Now
CFPM4040.0561.994075,939Shop Now
CFPM5050.0574.9950149,936Shop Now
CFPM6060.0589.9860188,980Shop Now

CFPMC (ISO Metric) Square Center Compensated Flange Double Linear Bearing

CFPMC (ISO Metric) Square Center Compensated Double Linear Flange Bearing

This is the ISO Metric double-length, center-mounted version, featuring a square flange positioned at the center of the flange bearing with a compensated running clearance. The compensated running clearance means there is extra clearance in the inner diameter, allowing the Linear Flange Bearing to function like a linear ball bearing, making it perfect for parallel shaft applications.

  • Available in sizes 8 mm ID to 60 mm ID
  • Static Load Capacities up to 188,980 N (42,200 lb)
NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)Static Load (N)Shop Link
CFPM08C8.0215.9984,179Shop Now
CFPM12C12.0321.99127,976Shop Now
CFPM16C16.0325.991614,087Shop Now
CFPM20C20.0431.992019,071Shop Now
CFPM25C25.0439.992535,708Shop Now
CFPM30C30.0446.993045,303Shop Now
CFPM40C40.0561.994075,939Shop Now
CFPM50C50.0574.9950149,936Shop Now
CFPM60C60.0589.9860188,980Shop Now

CFPMR (ISO Metric) Round Center Flange Double Linear Bearing

CFPMR (ISO Metric) Round Center Double Linear Flange Bearing

This is the ISO Metric double length, center mount version of this type of flange bearing which has the flange located at the center of the bearing. 

  • Available in sizes 8 mm ID to 60 mm ID
  • Static Load Capacities up to 188,980 N (42,200 lb)
NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)Static Load (N)Shop Link
CFPMR088.0215.9984,179Shop Now
CFPMR1212.0321.99127,976Shop Now
CFPMR1616.0325.992514,087Shop Now
CFPMR2020.0431.992019,071Shop Now
CFPMR2525.0439.992535,708Shop Now
CFPMR3030.0446.993045,303Shop Now
CFPMR4040.0561.994075,939Shop Now
CFPMR5050.0574.9950149,936Shop Now
CFPMR6060.0589.9860188,980Shop Now

CFPMRC (ISO Metric) Round Center Compensated Flange Double Linear Bearing

CFPMRC (ISO Metric) Round Center Compensated Double Linear Flange Bearing

This flange bearing has a compensated running clearance and is the ISO Metric double length, center mount version with the round flange at the center. The compensated running clearance provides extra space in the inner diameter, enabling the Linear Flange Bearing to operate similarly to a linear ball bearing, making it ideal for parallel shaft applications.

  • Available in sizes 8 mm ID to 60 mm ID
  • Static Load Capacities up to 188,980 N (42,200 lb)
NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)Static Load (N)Shop Link
CFPMR08C8.0215.9984,179Shop Now
CFPMR12C12.0321.99127,976Shop Now
CFPMR16C16.0325.992514,087Shop Now
CFPMR20C20.0431.992019,071Shop Now
CFPMR25C25.0439.992535,708Shop Now
CFPMR30C30.0446.993045,303Shop Now
CFPMR40C40.0561.994075,939Shop Now
CFPMR50C50.0574.9950149,936Shop Now
CFPMR60C60.0589.9860188,980Shop Now

DFPM (ISO Metric) Square Flange Double Linear Bearing

DFPM (ISO Metric) Square Double Linear Flange Bearing

The ISO Metric Double Length Flange Linear Bearing with the flange located at one end of the linear flange bearing.

  • Available in sizes 8 mm ID to 60 mm ID
  • Static Load Capacities up to 188,980 N (42,200 lb)
NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)Static Load (N)Shop Link
DFPM088.0215.9984,179Shop Now
DFPM1212.0321.99127,976Shop Now
DFPM1616.0325.991614,087Shop Now
DFPM2020.0431.992019,071Shop Now
DFPM2525.0439.992535,708Shop Now
DFPM3030.0446.993045,303Shop Now
DFPM4040.0561.994075,939Shop Now
DFPM5050.0574.9950149,936Shop Now
DFPM6060.0589.9860188,980Shop Now

DFPMC (ISO Metric) Square Center Compensated Flange Double Linear Bearing

DFPMC (ISO Metric) Square Center Compensated Double Linear Flange Bearing

This flange bearing has a compensated running clearance and a square flange located at one end of the linear flange bearing. This is the ISO Metric double length version of this type of bearing. The compensated running clearance provides extra space in the inner diameter, enabling the Linear Flange Bearing to operate similarly to a linear ball bearing, making it ideal for parallel shaft applications.

  • Available in sizes 8 mm ID to 60 mm ID
  • Static Load Capacities up to 188,000 N (42,200 lb)
NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)Static Load (N)Shop Link
DFPM08C8.0215.9984,179Shop Now
DFPM12C12.0321.99127,976Shop Now
DFPM16C16.0325.991614,087Shop Now
DFPM20C20.0431.992019,071Shop Now
DFPM25C25.0439.992535,708Shop Now
DFPM30C30.0446.993045,303Shop Now
DFPM40C40.0561.994075,939Shop Now
DFPM50C50.0574.9950149,936Shop Now
DFPM60C60.0589.9860188,980Shop Now

DFPMR (ISO Metric) Round Flange Double Linear Bearing

DFPMR (ISO Metric) Round Double Linear Flange Bearing

This ISO Metric Double-Length Flange Linear Bearing has a round flange at one end. 

  • Available in sizes 8 mm ID to 60 mm ID
  • Static Load Capacities up to 188,980 N (42,200 lb)
NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)Static Load (N)Shop Link
DFPMR088.0215.9984,179Shop Now
DFPMR1212.0321.99127,976Shop Now
DFPMR1616.0325.991614,087Shop Now
DFPMR2020.0431.992019,071Shop Now
DFPMR2525.0439.992535,708Shop Now
DFPMR3030.0446.993045,303Shop Now
DFPMR4040.0561.994075,939Shop Now
DFPMR5050.0574.9950149,936Shop Now
DFPMR6060.0589.9860188,980Shop Now

DFPMRC (ISO Metric) Round Compensated Flange Double Linear Bearing

DFPMRC (ISO Metric) Round Compensated Double Linear Flange Bearing

This ISO Metric Double-Length Flange Linear Bearing has a compensated for running clearance and a round flange at one end of the linear flange bearing. The compensated running clearance means there is extra clearance in the inner diameter, allowing the Linear Flange Bearing to function like a linear ball bearing, making it perfect for parallel shaft applications.

  • Available in sizes 8 mm ID to 60 mm ID
  • Static Load Capacities up to 188,980 N (42,200 lb)
NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)Static Load (N)Shop Link
DFPMR08C8.0215.9984,179Shop Now
DFPMR12C12.0321.99127,976Shop Now
DFPMR16C16.0325.991614,087Shop Now
DFPMR20C20.0431.992019,071Shop Now
DFPMR25C25.0439.992535,708Shop Now
DFPMR30C30.0446.993045,303Shop Now
DFPMR40C40.0561.994075,939Shop Now
DFPMR50C50.0574.9950149,936Shop Now
DFPMR60C60.0589.9860188,980Shop Now

DFPJ (JIS) Square Flange Double Linear Bearing

DFPJ (JIS) Square Double Linear Flange Bearing

The double-length version of this type of flange linear bearing, the square flange, is at one end. 

  • Available in sizes 6 mm ID to 60 mm ID
  • Static Load Capacities up to 188,980 N (42,200 lb)
NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)Static Load (N)Shop Link
DFPJ066.0211.9963,110Shop Now
DFPJ088.0214.9984,140Shop Now
DFPJ1010.0218.99106,043Shop Now
DFPJ1212.0320.99127,770Shop Now
DFPJ1313.0322.99138,976Shop Now
DFPJ1616.0327.991613,803Shop Now
DFPJ2020.0431.992018,982Shop Now
DFPJ2525.0439.992535,600Shop Now
DFPJ3030.0444.993045,303Shop Now
DFPJ3535.0451.993560,410Shop Now
DFPJ4040.0559.994075,939Shop Now
DFPJ5050.0579.9850151,015Shop Now
DFPJ6060.0589.9860188,980Shop Now

DFPJC (JIS) Square Center Compensated Flange Double Linear Bearing

DFPJC (JIS) Square Compensated Linear Flange Bearing

The double length version of this type of flange bearing with a compensated running clearance, the square flange is located at one end of the linear flange bearing. The compensated running clearance offers additional space in the inner diameter, allowing the Linear Flange Bearing to function like a linear ball bearing, which makes it well-suited for parallel shaft applications.

  • Available in sizes 6 mm ID to 60 mm ID
  • Static Load Capacities up to 188,980 N (42,200 lb)
NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)Static Load (N)Shop Link
DFPJ06C6.0211.9963,110Shop Now
DFPJ08C8.0214.9984,140Shop Now
DFPJ10C10.0218.99106,043Shop Now
DFPJ12C12.0320.99127,770Shop Now
DFPJ13C13.0322.99138,976Shop Now
DFPJ16C16.0327.991613,803Shop Now
DFPJ20C20.0431.992018,982Shop Now
DFPJ25C25.0439.992535,600Shop Now
DFPJ30C30.0444.993045,303Shop Now
DFPJ35C35.0451.993560,410Shop Now
DFPJ40C40.0559.994075,939Shop Now
DFPJ50C50.0579.9850151,015Shop Now
DFPJ60C60.0589.9860188,980Shop Now

DFPJR (JIS) Round Flange Double Linear Bearing

DFPJR (JIS) Round Double Linear Flange Bearing

The double length version of this type of flange linear bearing has a round flange located at one end of the bearing. 

  • Available in sizes 6 mm ID to 60 mm ID
  • Static Load Capacities up to 188,000 N (42,200 lb)
NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)Static Load (N)Shop Link
DFPJR066.0211.9963,110Shop Now
DFPJR088.0214.9984,140Shop Now
DFPJR1010.0218.99106,043Shop Now
DFPJR1212.0320.99127,770Shop Now
DFPJR1313.0322.99138,976Shop Now
DFPJR1616.0327.991613,803Shop Now
DFPJR2020.0431.992018,982Shop Now
DFPJR2525.0439.992535,600Shop Now
DFPJR3030.0444.993045,303Shop Now
DFPJR3535.0451.993560,410Shop Now
DFPJR4040.0559.994075,939Shop Now
DFPJR5050.0579.9850151,015Shop Now
DFPJR6060.0589.9860188,980Shop Now

DFPJRC (JIS) Round Compensated Flange Double Linear Bearing

DFPJRC (JIS) Round Compensated Double Linear Flange Bearing

The double length JIS Metric flange linear bearing has a compensated running clearance and a round flange located at one of the bearing. The compensated running clearance offers additional space in the inner diameter, allowing the Linear Flange Bearing to function like a linear ball bearing, which makes it well-suited for parallel shaft applications.

  • Available in sizes 6 mm ID to 60 mm ID
  • Static Load Capacities up to 188,000 N (42,200 lb)
NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)Static Load (N)Shop Link
DFPJR06C6.0211.9963,110Shop Now
DFPJR08C8.0214.9984,140Shop Now
DFPJR10C10.0218.99106,043Shop Now
DFPJR12C12.0320.99127,770Shop Now
DFPJR13C13.0322.99138,976Shop Now
DFPJR16C16.0327.991613,803Shop Now
DFPJR20C20.0431.992018,982Shop Now
DFPJR25C25.0439.992535,600Shop Now
DFPJR30C30.0444.993045,303Shop Now
DFPJR35C35.0451.993560,410Shop Now
DFPJR40C40.0559.994075,939Shop Now
DFPJR50C50.0579.9850151,015Shop Now
DFPJR60C60.0589.9860188,980Shop Now

SFPJ (JIS) Square Flange Single Linear Bearing

SFPJ (JIS) Square Single Linear Flange Bearing

This Flange Mount Bearing is the JIS Metric single length version of this type of linear bearing. The square flange is located at one end of the bearing. 

  • Available in sizes 6 mm ID to 80 mm ID
  • Static load capacities up to 241,620 N (54,000 lb)
NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)Static Load (N)Shop Link
SFPJ066.0211.9962,462Shop Now
SFPJ088.0214.9984,140Shop Now
SFPJ1010.0218.99106,259Shop Now
SFPJ1212.0320.99127,770Shop Now
SFPJ1313.0322.99138,976Shop Now
SFPJ1616.0327.991612,773Shop Now
SFPJ2020.0431.992018,119Shop Now
SFPJ2525.0439.992531,824Shop Now
SFPJ3030.0444.993041,418Shop Now
SFPJ3535.0451.993552,856Shop Now
SFPJ4040.0559.994069,033Shop Now
SFPJ5050.0579.9850107,871Shop Now
SFPJ6060.0589.9860142,382Shop Now
SFPJ8080.05119.9880241,620Shop Now

SFPJC (JIS) Square Compensated Flange Single Linear Bearing

SFPJC (JIS) Square Compensated Single Linear Flange Bearing

This is the JIS Metric single length version of this type of the linear flange bearing. It has a compensated running clearance, and the flange is located at one end of the linear flange bearing. The compensated running clearance provides extra room in the inner diameter, enabling the Linear Flange Bearing to operate like a linear ball bearing, making it ideal for parallel shaft applications.

  • Available in sizes 6 mm ID to 80 mm ID
  • Static load capacities up to 241,620 N (54,000 lb)
NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)Static Load (N)Shop Link
SFPJ06C6.0211.9962,462Shop Now
SFPJ08C8.0214.9984,140Shop Now
SFPJ10C10.0218.99106,259Shop Now
SFPJ12C12.0320.99127,770Shop Now
SFPJ13C13.0322.99138,976Shop Now
SFPJ16C16.0327.991612,773Shop Now
SFPJ20C20.0431.992018,119Shop Now
SFPJ25C25.0439.992531,824Shop Now
SFPJ30C30.0444.993041,418Shop Now
SFPJ35C35.0451.993552,856Shop Now
SFPJ40C40.0559.994069,033Shop Now
SFPJ50C50.0579.9850107,871Shop Now
SFPJ60C60.0589.9860142,382Shop Now
SFPJ80C80.05119.9880241,620Shop Now

SFPJR (JIS) Round Flange Single Linear Bearing

SFPJR (JIS) Round Single Linear Flange Bearing

This is the JIS Metric single length version of our flange linear bearing line. The round flange is located at one end of the linear flange bearing. 

  • Available in sizes 6 mm ID to 80 mm ID
  • Static load capacities up to 241,620 N (54,000 lb)
NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)Static Load (N)Shop Link
SFPJR066.0211.9962,462Shop Now
SFPJR088.0214.9984,140Shop Now
SFPJR1010.0218.99106,259Shop Now
SFPJR1212.0320.99127,770Shop Now
SFPJR1313.0322.99138,976Shop Now
SFPJR1616.0327.991612,773Shop Now
SFPJR2020.0431.992018,119Shop Now
SFPJR2525.0439.992531,824Shop Now
SFPJR3030.0444.993041,418Shop Now
SFPJR3535.0451.993552,856Shop Now
SFPJR4040.0559.994069,033Shop Now
SFPJR5050.0579.9850107,871Shop Now
SFPJR6060.0589.9860142,382Shop Now
SFPJR8080.05119.9880241,620Shop Now

SFPJRC (JIS) Round Compensated Flange Single Linear Bearing

SFPJRC (JIS) Round Compensated Single Linear Flange Bearing

This is the JIS Metric single length version of the linear flange bearing line. The circular flange is positioned at one end of the bearing and features compensated running clearance. The compensated running clearance provides extra room in the inner diameter, enabling the Linear Flange Bearing to operate like a linear ball bearing, making it ideal for parallel shaft applications.

  • Available in sizes 6 mm ID to 80 mm ID
  • Static load capacities up to 241,620 N (54,000 lb)
NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)Static Load (N)Shop Link
SFPJR06C6.0211.9962,462Shop Now
SFPJR08C8.0214.9984,140Shop Now
SFPJR10C10.0218.99106,259Shop Now
SFPJR12C12.0320.99127,770Shop Now
SFPJR13C13.0322.99138,976Shop Now
SFPJR16C16.0327.991612,773Shop Now
SFPJR20C20.0431.992018,119Shop Now
SFPJR25C25.0439.992531,824Shop Now
SFPJR30C30.0444.993041,418Shop Now
SFPJR35C35.0451.993552,856Shop Now
SFPJR40C40.0559.994069,033Shop Now
SFPJR50C50.0579.9850107,871Shop Now
SFPJR60C60.0589.9860142,382Shop Now
SFPJR80C80.05119.9880241,620Shop Now

CFPJ (JIS) Square Center Flange Double Linear Bearing

CFPJ (JIS) Square Center Double Linear Flange Bearing

These Flange Mount JIS Metric Linear Bearings are the double length version of this type of linear bearing with a square flange at the center.

  • Available in sizes 6 mm ID to 60 mm ID
  • Static Load Capacities up to 188,000 N (42,200 lb)
NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)Static Load (N)Shop Link
CFPJ066.0211.9963,110Shop Now
CFPJ088.0214.9984,140Shop Now
CFPJ1010.0218.99106,043Shop Now
CFPJ1212.0320.99127,770Shop Now
CFPJ1313.0322.99138,976Shop Now
CFPJ1616.0327.991613,803Shop Now
CFPJ2020.0431.992018,982Shop Now
CFPJ2525.0439.992545,303Shop Now
CFPJ3030.0444.993045,303Shop Now
CFPJ3535.0451.993560,410Shop Now
CFPJ4040.0559.994075,939Shop Now
CFPJ5050.0579.9850151,015Shop Now
CFPJ6060.0589.9860188,980Shop Now

CFPJC (JIS) Square Center Compensated Flange Double Linear Bearing

CFPJC (JIS) Square Center Compensated Double Linear Flange Bearing

This flange mount metric linear bearing features a compensated running clearance, double length and a square flange at the center. The compensated running clearance creates extra space in the inner diameter, allowing the Linear Flange Bearing to function like a linear ball bearing, making it perfect for parallel shaft applications.

  • Available in sizes 6 mm ID to 60 mm ID
  • Static Load Capacities up to 188,980 N (42,200 lb)
NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)Static Load (N)Shop Link
CFPJ06C6.0211.9963,110Shop Now
CFPJ08C8.0214.9984,140Shop Now
CFPJ10C10.0218.99106,043Shop Now
CFPJ12C12.0320.99127,770Shop Now
CFPJ13C13.0322.99138,976Shop Now
CFPJ16C16.0327.991613,803Shop Now
CFPJ20C20.0431.992018,982Shop Now
CFPJ25C25.0439.992545,303Shop Now
CFPJ30C30.0444.993045,303Shop Now
CFPJ35C35.0451.993560,410Shop Now
CFPJ40C40.0559.994075,939Shop Now
CFPJ50C50.0579.9850151,015Shop Now
CFPJ60C60.0589.9860188,980Shop Now

CFPJR (JIS) Round Center Flange Double Linear Bearing

CFPJR (JIS) Round Center Double Linear Flange Bearing

The Flange Mount JIS Metric Linear Bearing is the double-length version of this type of bearing with the flange at the center. 

  • Available in sizes 6 mm ID to 60 mm ID
  • Static Load Capacities up to 188,980 N (42,200 lb)
NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)Static Load (N)Shop Link
CFPJR066.0211.9963,110Shop Now
CFPJR088.0214.9984,140Shop Now
CFPJR1010.0218.99106,043Shop Now
CFPJR1212.0320.99127,770Shop Now
CFPJR1313.0322.99138,976Shop Now
CFPJR1616.0327.991613,803Shop Now
CFPJR2020.0431.992018,982Shop Now
CFPJR2525.0439.992535,600Shop Now
CFPJR3030.0444.993045,303Shop Now
CFPJR3535.0451.993560,410Shop Now
CFPJR4040.0559.994075,939Shop Now
CFPJR5050.0579.9850151,015Shop Now
CFPJR6060.0589.9860188,980Shop Now

CFPJRC (JIS) Round Center Compensated Flange Double Linear Bearing

CFPJRC (JIS) Round Center Compensated Double Linear Flange Bearing

The Flange Mount JIS Metric Linear Bearings have a compensated running clearance and are the double length versions of this type of bearing. The flange is at the center of the linear flange bearing. The compensated running clearance creates extra space in the inner diameter, allowing the Linear Flange Bearing to function like a linear ball bearing, making it perfect for parallel shaft applications.

  • Available in sizes 6 mm ID to 60 mm ID
  • Static Load Capacities up to 188,980 N (42,200 lb)
NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)Static Load (N)Shop Link
CFPJR06C6.0211.9963,110Shop Now
CFPJR08C8.0214.9984,140Shop Now
CFPJR10C10.0218.99106,043Shop Now
CFPJR12C12.0320.99127,770Shop Now
CFPJR13C13.0322.99138,976Shop Now
CFPJR16C16.0327.991613,803Shop Now
CFPJR20C20.0431.992018,982Shop Now
CFPJR25C25.0439.992535,600Shop Now
CFPJR30C30.0444.993045,303Shop Now
CFPJR35C35.0451.993560,410Shop Now
CFPJR40C40.0559.994075,939Shop Now
CFPJR50C50.0579.9850151,015Shop Now
CFPJR60C60.0589.9860188,980Shop Now