Integral-V Technology (IVT) Linear Guides

Versatile Linear Guide Systems 

Integral-V Technology (IVT) Linear Guides offer a versatile and innovative approach to linear motion systems. Engineered for precision, durability, and flexibility, these guides are ideal for a wide range of applications.

Constructed from precision-machined aluminum with integrated hardened stainless steel races, IVT Linear Guides provide a lightweight yet strong solution, balancing performance and durability. The integration of stainless steel races directly into the aluminum rail eliminates the need for fasteners, reducing the number of mounting components by up to 50%. This reduces assembly times, enhances structural integrity, and decreases material costs.

Available in lengths up to 3,650 mm and with lubricated for life rollers, IVT Linear Guides adapt to numerous industrial applications, including automation, robotics, machine tools, and material handling systems. Their robust construction and precise engineering make them a reliable alternative for traditional profile rails.

Shop our standard off-the-shelf offerings below or use the configurator to customize the perfect solution for your linear motion application.

Integral-V Technology FAQ

Performance Benefits of Integral-V Technology Linear Guides

  • Precision Machined Rails: Ensures high dimensional and form accuracy, facilitating precise mounting and alignment.
  • Embedded Hardened Stainless Steel Races: Reduces mounting components by up to 50% and eliminates the need for additional fasteners, streamlining the assembly process.
  • High Load Capacity: Capable of handling loads up to 8,900 N (2,000 lbf), suitable for a wide range of industrial applications.
  • End-Joinable Rails: Offers the flexibility to extend rail length for long-length applications, providing versatility in design.
  • High-Speed Capacity: Achieves speeds up to 10 m/s (394 in/s), ensuring efficient operation in dynamic environments.
  • Sealed, Lubricated for Life Rollers: Minimizes maintenance and ensures long-term reliability.
  • Wide Range of Carriage Options: Carriages equipped with wheel covers, scrapers, and wipers are available, catering to specific application needs and ensuring operational integrity in contaminated environments.
  • Versatile Integration: The series includes options that easily integrate with standard aluminum extrusion framing systems, offering solutions for both cost-effective and high-performance applications.

SIMO Process Advantages

SIMO Process for High Quality Machining

Simultaneous Integral Milling Operation

PBC Linear revolutionized traditional machining with the patented SIMO® process (Simultaneous Integral Milling Operation). The SIMO process uses synchronized cutters, eliminating natural extrusion variances by machining all critical edges concurrently in one pass. This ensures tight tolerances, limited variance, and a remarkably straight and repeatable surface at negligible additional cost! 

The result is an aluminum-extruded product that is rigid, accurate and repeatable, and holds tight tolerances within ±.001” (.025 mm). This allows for easy integration and minimal alignment on your linear motion system.



IVTAAN Linear Guide

IVTAAN Linear Guide Rail

IVTAAN Linear Guides offer an alternative and more cost-effective solution to profile rail systems. Composed of a precision machined aluminum anodized rail with embedded hardened stainless steel races, the IVTAAN Linear Guide is lightweight without sacrificing strength. This allows the linear guide system to easily handle high contact loads. The embedded stainless steel races also work to eliminate fasteners and reduce mounting components. 

NameCarriagesRail Length (mm)Carriage Length (mm)Shop Link
IVTAAN-0400-00-A20A0-1140090Shop Now
IVTAAN-0800-00-A20A0-1180090Shop Now
IVTAAN-1200-00-A20A0-111,20090Shop Now

IVTAAW Linear Guide

IVTAAW Linear Guide Rail

IVTAAW Linear Guide Rails provide a cost-effective alternative to profile rail systems. Featuring a precision-machined, anodized aluminum rail with embedded hardened stainless steel races, the IVTAAW Linear Guide Rail is lightweight yet strong. This design enables the system to handle high contact loads with ease. The embedded stainless steel races also eliminate the need for fasteners, reducing the number of mounting components.

NameCarriagesRail Length (mm)Carriage Length (mm)Shop Link
IVTAAW-0400-00-A20A0-11400200Shop Now
IVTAAW-0800-00-A20A0-11800200Shop Now
IVTAAW-1200-00-A20A0-111,200200Shop Now

IVTAAB Linear Guide

IVTAAB Linear Guide Rail

IVTAAB Linear Guide Rails provide a wider base rail option for the IVT family that can easily integrate a variety of drive options. Composed of a precision machined aluminum anodized rail with embedded hardened stainless steel races, the IVTAAB Linear Guide is lightweight without sacrificing strength. The embedded stainless steel races also work to eliminate fasteners and reduce mounting components. 

NameCarriagesRail Length (mm)Carriage Length (mm)Shop Link
IVTAAB-0450-00-A20A0-11450225Shop Now
IVTAAB-0800-00-A20A0-11800225Shop Now
IVTAAB-1200-00-A20A0-111,200225Shop Now

IVTAAE Linear Guide

IVTAAE Linear Guide Rail

IVTAAE Linear Guide Rails offer a wider base rail option within the IVT family, facilitating easy integration of various drive options. Constructed from a precision-machined, anodized aluminum rail with embedded hardened stainless steel races, the IVTAAE linear guide combines lightweight properties with exceptional strength. The embedded stainless steel races eliminate the need for fasteners, reducing the number of mounting components. The rail is precisely machined on all critical sides for accurate mounting and alignment, ensuring dimensional and rail form accuracy. IVTAAE carriages are available with a wide range of accessory options to suit specific applications.

NameCarriagesRail Length (mm)Carriage Length (mm)Shop Link
IVTAAE-0550-00-A20A0-11550275Shop Now
IVTAAE-1100-00-A20A0-111,100275Shop Now
IVTAAE-1600-00-A20A0-111,600275Shop Now

IVTAAG Linear Guide

IVTAAG Linear Guide Rail

IVTAAG Linear Guide Rail eliminates tolerance stack-up with precision qualified edges for high accuracy and quick alignment. Composed of a precision machined aluminum anodized rail with embedded hardened stainless steel races, the IVTAAG Linear Guide is lightweight without sacrificing strength and integrates easily with standard aluminum extrusion framing systems. The embedded stainless steel races also work to eliminate fasteners and reduce mounting components. The rail is machined for precise mounting and alignment on all critical sides—ensuring dimensional and rail form accuracy. IVTAAG carriages are available with a wide variety of accessory options for your specific application.

NameCarriagesRail Length (mm)Carriage Length (mm)Shop Link
IVTAAG-0450-00-A20A0-11450225Shop Now
IVTAAG-0800-00-A20A0-11800225Shop Now
IVTAAG-1200-00-A20A0-111,200225Shop Now

IVTAAQ Linear Guide

IVTAAQ Linear Guide Rail

The IVTAAQ Linear Guide Rail allows for the integration of various drive options. It features a precision-machined, anodized aluminum rail with embedded hardened stainless steel races, making it lightweight yet strong. The embedded stainless steel races eliminate the need for fasteners, reducing mounting components. The rail is precisely machined on all critical sides for accurate mounting and alignment, ensuring dimensional and rail form accuracy. IVTAAQ carriages come with a wide range of accessory options to suit specific applications.

NameCarriagesRail Length (mm)Carriage Length (mm)Shop Link
IVTAAQ-0550-00-A20A0-11550275Shop Now
IVTAAQ-1100-00-A20A0-111,100275Shop Now
IVTAAQ-1600-00-A20A0-111,200275Shop Now

IVTABK Linear Guide

IVTABK Linear Guide Rail

IVTABK Linear Guide Rail eliminates tolerance stack-up with precision qualified edges for high accuracy and quick alignment. Composed of a precision machined aluminum anodized rail with embedded hardened stainless steel races, the IVTABK Linear Guide is lightweight without sacrificing strength and integrates easily with standard aluminum extrusion framing systems. The embedded 400 series stainless steel races also work to eliminate fasteners and reduce mounting components. The rail is machined for precise mounting and alignment on all critical sides—ensuring dimensional and rail form accuracy. IVTABK carriages are available with a wide variety of accessory options for your specific application.

NameCarriagesRail Length (mm)Carriage Length (mm)Shop Link
IVTABK-0400-000-A20A0-11400200Shop Now
IVTABK-0800-00-A20A0-11800200Shop Now
IVTABK-1200-00-A20A0-111,200200Shop Now