What Makes Integral-V Technology Different?

½ Hour Installation
2PARTS
vs
2 Hour Installation
90PARTS
Integral-V Linear Guide from PBC Linear only has 2 components and requires 1/2 hour for installation.

Integral-V

Installation Steps*

1. Drill and tap machine plate for Integral-V
2. Securely fasten Integral-V to machining plate

*Based on 2 meter general linear guide application

Advantages of IVT

  • Fewer components: Hardened stainless steel v-raceways embedded into durable anodized aluminum rails eliminate fasteners and reduce mounting components by 40%
  • High speeds: Max speed of 10 m/s
  • High accuracy: The SIMO® process provides qualified rail surfaces–resulting in extremely high accuracy without misalignments and added installation time.
  • Standard lengths up to 3650 mm (consult factory for longer continuous length or joinable rails)
  • “Roll-in” style t-nut, mounts rail to structural t-slot framing

Bill of Material - Integral-V Design

Qty Description Cost
1 2 m IVT Rail $291.00
1 Carriage Assembly $230.00
0.5 hrs Labor to Assemble @ $36.00/hr $18.00
Total Cost $539.00
Profile Rails have 90 components and require 2 hours for installation.

Profile Rail

Installation Steps*

1. Drill and tap base plate holes along profile rail for installation
2. Clean and align rail with reference surface
3. Loosely secure profile rail to base plate surface
4. Tighten fasteners while continuously checking straightness and alignment
5. Repeat processes 1–3 for second profile rail, also checking for parallelism
6. Install four runner-block sliders (two per rail)
7. Align runner blocks to corresponding mate (check for parallelism)
8. Install carriage plate onto carriages, check alignment
9. Attach carriage plate to carriage with fasteners

Bill of Material - Profile Rail

Qty Description Cost
82 Fasteners $28.00
2 15 mm Rails (2 m long) $528.00
4 15 mm Carriages $184.00
1 Base Plate $300.00
1 Carriage Plate $50.00
2 hrs Labor to Assemble @ $36.00/hr $72.00
Total Cost $1162.00

Flexibility to Meet Application Requirements

  • SIMO machined for precision qualified rail surfaces within 0.050 mm (0.002")
  • Handles radial bearing loads up to 10020 N (2252 lb)
  • Multiple configurations provide pre-aligned, high performance v-wheel guidance for a wide range of applications

The Integral-V Technology Advantage

Easy Installation

Integral-V runs along a pre-aligned, precision-machined anodized aluminum rail with high performance, hardened steel v-wheel cam rollers eliminating mounting components and dramatically cutting assembly time.

  • End mounting features (AAG and ABK): use of lag bolts from the ends
  • Lubrication, rail scraper, and wheel cover options available
  • Applications requiring stainless rollers should consult factory
  • Operating temperature range from -20° C to 80° C (-4° F to 176° F)
The details of an Integral-V Linear Guide from PBC Linear, highlighting its smooth operation along a pre-aligned, precision-machined anodized aluminum rail. The high-performance, hardened steel V-wheel cam rollers eliminate the need for mounting components, dramatically reducing assembly time.

Installation and Mounting Features

  • Features t-slots for:
    • Rack and pinion mounting without drilled and tapped holes
    • Mounting of gussets in the corners
    • Accessory mounting such as sensors, wire ties, etc.
  • End mounting features (AAG and ABK): use of lag bolts from the ends
  • Lubrication, rail scraper, and wheel cover options available
  • Applications requiring stainless rollers should consult factory
  • Operating temperature range from -20° C to 80° C (-4° F to 176° F)

Simultaneous Integral Milling Operation

PBC Linear has revolutionized traditional machining with the SIMO®, or Simultaneous Integral Milling Operation, process. The SIMO process uses synchronized cutters, eliminating built-in extrusion variances by machining all critical edges concurrently in one pass. This ensures tight tolerances, limited variance and a remarkably straight and repeatable surface at negligible additional cost!

The SIMO® (Simultaneous Integral Milling Operation) process from PBC Linear eliminates bows in rails.
The SIMO® (Simultaneous Integral Milling Operation) process from PBC Linear eliminates twist in rails.
The SIMO® (Simultaneous Integral Milling Operation) process from PBC Linear eliminates warps in rails.
Synchronized cutters eliminating built-in extrusion variances, illustrating how PBC Linear has revolutionized traditional machining with the SIMO® (Simultaneous Integral Milling Operation) process.

Machined Precision at Extrusion Prices

  • Rigid, accurate, repeatable
  • Low cost
  • Machined rail edges can be used as a reference when mounting

Compare SIMO vs. Standard Aluminum Extrusion

Standard Aluminum Extrusion SIMO
Straightness (Camber) 0.0125 in/ft (1 mm/m) ⇨ 6 TIMES BETTER ⇨ ± 0.002 in/ft (0.166 mm/m)
Twist 1/2° per ft (1.5° per m) ⇨ 2 TIMES BETTER ⇨ < 1/4° per ft (0.82° per m)
Flatness 0.004 in (0.10 mm) ⇨ 2 TIMES BETTER ⇨ 0.002 in (0.0508 mm)

Integral-V Technology

IVT AAN

Section view of an AAN anodized aluminum rail embedded with stainless steel v-raceway from PBC Linear.

IVT AAW

Section view of an AAW anodized aluminum rail embedded with stainless steel v-raceway from PBC Linear.

IVT AAB

Section view of an AAB anodized aluminum rail embedded with stainless steel v-raceway from PBC Linear.

IVT AAE

Section view of an AAE anodized aluminum rail embedded with stainless steel v-raceway from PBC Linear.

IVT AAQ

Section view of an AAQ anodized aluminum rail embedded with stainless steel v-raceway from PBC Linear.

IVT AAG

Section view of an AAG anodized aluminum rail embedded with stainless steel v-raceway from PBC Linear.

IVT ABK

SIMO Enabled systems

  • Machined precision at extrusion prices
  • Rigid, accurate, repeatable
  • Low cost
  • Machined rail edges can be used as a reference when mounting

Fd = Dynamic capacity (LC)
Fz = Axial capacity
Fy = Radial capacity
Mx, My, Mz = Moment capacities

Conversions
(N) x 0.2248 = lb
(mm) x 0.0397 = in
(N-m) x 0.113 = in-lb

Z-X-Y diagram for Integral-V Linear Guide from PBC Linear.
SERIES STATIC LOAD RATINGS** DYNAMIC LOAD RATINGS** RAIL MOMENTS
OF INERTIA
RAIL
WEIGHT
MAX RAIL
LENGTH
Radial
Foy
Axial
Foz
Roll
Mox
Pitch
Moy
Yaw
Moz
Radial
Fy
Axial
Fz
Roll
Mx
Pitch
My
Yaw
Mz
ly lz
N N N-M N-M N-M N N N-M N-M N-M CM4 CM4 KG/M MM
IVTAAN 1960 1200 16 36 59 2480 1490 20 45 74 1.7 2.1 1.3 3657
IVTAAW 8900 5560 39 278 445 10020 6150 93 308 501 2.8 3.8 1.65 3657
IVTAAB 8900 5560 171 348 556 10020 6150 190 384 626 5.5 25.4 2.77 3048
IVTAAE 8900 5560 255 487 778 10020 6150 282 538 877 6 74.8 2.74 3657
IVTAAQ 8900 5560 283 487 778 10020 6150 313 538 877 3.4 91.9 3.06 3657
IVTAAG 8900 5560 171 348 556 10020 6150 190 384 626 29.7 34.9 3.36 3657
IVTABK 8900 5560 506 390 623 10020 6150 559 431 701 175 1300 10.1 3657

*Weight may vary slightly depending on carriage options. **Load ratings are based on standard carriage.

Applications

AAN Linear Guide

The AAN Linear Guide from PBC Linear is composed of anodized aluminum rail embedded with stainless steel v-raceways and an aluminum carriage.

AAN Linear Guide

Recommended Mounting Frame
(when mounted to aluminum extrusion)
Frame Size (Typ) Frame T-Slot Size Screw Length*
25 x 25 6 M6 x 10 mm SHCS
T-Nut Part No. 6100435
The recommended mouting frame for the AAN Linear Guide from PBC Linear is size 25 x 25.

*Recommended screw length when bolting IVT rail to structural framing via a t-nut.

RAIL

The AAN Linear Guide from PBC Linear is composed of anodized aluminum rail embedded with stainless steel and has a 23mm base width.

CARRIAGE

The AAN Linear Guide from PBC Linear has a 80mm wide aluminum carriage.

ACCESSORIES

The AAN Linear Guide from PBC Linear comes with patented side adjustable CAM rollers that enable pre-load adjustment without removing the load from the carriage. Lube Holders and Wheel Covers are also  available accessories.

Patented Preload Adjustment (Standard) - Side CAM Adjustable

UNIT DIMENSIONS

Dimensions of an AAN linear guide from PBC Linear.

Specifications

Series # Rollers Carriage
Weight
Static Load Ratings Dynamic Load Ratings Moments of Inertia Rail
Weight>
Max Rail
Length
Radial
Foy
Axial
Foz
Roll
Mox
Pitch
Moy
Yaw
Moz
Radial
Foy
Axial
Foz
Roll
Mox
Pitch
Moy
Yaw
Moz
Iy Iz
kg N N N-M N-M N-M N N N-M N-M N-M CM4 CM4 kg/m mm
IVTAAN 4 0.35 1960 1200 16 36 59 2480 1490 20 45 74 1.7 2.1 1.3 3657

*Weight may vary slightly depending on carriage options.

Force and moment loads

Fz = Axial capacity
Fy = Radial capacity
Mx, My, Mz = Moment capacities

Conversions
newton (N) x 0.2248 = lbs.
(mm) millimeter x 0.0397 = inch
newton - meter (N-m) x 8.851 = in.-lbs.

Ordering Information - Rail

Ordering Information - Rail

AAW Linear Guide

The AAW Linear Guide from PBC Linear is composed of anodized aluminum rail embedded with stainless steel v-raceways and an aluminum carriage.

AAW Linear Guide

Recommended Mounting Frame
(when mounted to aluminum extrusion)
Frame Size (Typ) Frame T-Slot Size Screw Length*
30 x 30 6 M6 x 25 mm SHCS
T-Nut Part No. 6100435
The recommended mouting frame for the AAW Linear Guide from PBC Linear is size 30 x 30.

*Recommended screw length when bolting IVT rail to structural framing via a t-nut.

RAIL

The AAW Linear Guide from PBC Linear is composed of anodized aluminum rail embedded with stainless steel and has a 30mm base width.

CARRIAGE

The AAW Linear Guide from PBC Linear has a 125mm wide aluminum carriage.

ACCESSORIES

The Integral-V Linear Guides from PBC Linear comes with patented side adjustable CAM rollers that enable pre-load adjustment without removing the load from the carriage.

Patented Preload Adjustment (Standard) - Side CAM Adjustable

The AAW Linear Guide from PBC Linear have Lube Holders and Wheel Covers as available accessories.

Lubrication Accessories
1. Lube Holder
2. Wheel Cover

UNIT DIMENSIONS

Dimensions of an AAW linear guide from PBC Linear.

Specifications

Series # Rollers Carriage
Weight
Static Load Ratings Dynamic Load Ratings Moments of Inertia Rail
Weight>
Max Rail
Length
Radial
Foy
Axial
Foz
Roll
Mox
Pitch
Moy
Yaw
Moz
Radial
Foy
Axial
Foz
Roll
Mox
Pitch
Moy
Yaw
Moz
Iy Iz
kg N N N-M N-M N-M N N N-M N-M N-M CM4 CM4 kg/m mm
IVTAAW 4 1.54 8900 5560 39 278 445 10020 6150 93 308 501 2.8 3.8 1.65 3657

*Weight may vary slightly depending on carriage options.

Fz = Axial capacity
Fy = Radial capacity
Mx, My, Mz = Moment capacities

Conversions
newton (N) x 0.2248 = lbs.
(mm) millimeter x 0.0397 = inch
newton - meter (N-m) x 8.851 = in.-lbs.

Ordering Information - Rail

Ordering Information - Rail

AAB Linear Guide

The AAB Linear Guide from PBC Linear is composed of anodized aluminum rail embedded with stainless steel v-raceways and an aluminum carriage.

AAB Linear Guide

Recommended Mounting Frame
(when mounted to aluminum extrusion)
Frame Size (Typ) Frame T-Slot Size Screw Length*
40 x 40 8 M8 x 22 mm SHCS
T-Nut Part No. 6100436
The recommended mouting frame for the AAW Linear Guide from PBC Linear is size 40 x 40.

*Recommended screw length when bolting IVT rail to structural framing via a t-nut.

RAIL

The AAB Linear Guide from PBC Linear has a 175mm wide aluminum carriage.

CARRIAGE

AAB Linear Guide from PBC Linear is composed of anodized aluminum rail embedded with stainless steel and has a 33.7mm base width.

ACCESSORIES

Integral-V Linear Guides from PBC Linear have Lube Holders and Wheel Covers as available accessories.

Patented Preload Adjustment (Standard) - Side CAM Adjustable

Lubrication Accessories
1. Lube Holder
2. Wheel Cover
3. Wheel Cover and Lube Holder

UNIT DIMENSIONS

Dimensions of an AAB linear guide from PBC Linear.

Specifications

Series # Rollers Carriage
Weight
Static Load Ratings Dynamic Load Ratings Moments of Inertia Rail
Weight>
Max Rail
Length
Radial
Foy
Axial
Foz
Roll
Mox
Pitch
Moy
Yaw
Moz
Radial
Foy
Axial
Foz
Roll
Mox
Pitch
Moy
Yaw
Moz
Iy Iz
kg N N N-M N-M N-M N N N-M N-M N-M CM4 CM4 kg/m mm
IVTAAB 4 2.42 8900 5560 171 348 556 10020 6150 190 384 626 5.5 25.4 2.77 3048

*Weight may vary slightly depending on carriage options.

Fz = Axial capacity
Fy = Radial capacity
Mx, My, Mz = Moment capacities

Conversions
newton (N) x 0.2248 = lbs.
(mm) millimeter x 0.0397 = inch
newton - meter (N-m) x 8.851 = in.-lbs.

Ordering Information - Rail

Ordering Information - Rail

AAE Linear Guide

AAE Linear Guide from PBC Linear is composed of anodized aluminum rail embedded with stainless steel v-raceways and an aluminum carriage.

AAE Linear Guide

Recommended Mounting Frame
(when mounted to aluminum extrusion)
Frame Size (Typ) Frame T-Slot Size Screw Length*
80 x 80 8 M8 x 25 mm SHCS
T-Nut Part No. 6100436
Recommended mouting frame for the AAE Linear Guide from PBC Linear is size 80 x 80.

*Recommended screw length when bolting IVT rail to structural framing via a t-nut.

RAIL

AAE Linear Guide Rail from PBC Linear, made of anodized aluminum rail embedded with stainless steel and has a 72.6mm base width.

CARRIAGE

AAE Linear Guide Carriage from PBC Linear - Aluminum 225mm wide

ACCESSORIES

Patented Preload Adjustment (Standard) - Side CAM Adjustable

Lubrication Accessories
1. Lube Holder
2. Wheel Cover
3. Wheel Cover and Lube Holder

UNIT DIMENSIONS

Dimensions of an AAE linear guide from PBC Linear.

Specifications

Series # Rollers Carriage
Weight
Static Load Ratings Dynamic Load Ratings Moments of Inertia Rail
Weight>
Max Rail
Length
Radial
Foy
Axial
Foz
Roll
Mox
Pitch
Moy
Yaw
Moz
Radial
Foy
Axial
Foz
Roll
Mox
Pitch
Moy
Yaw
Moz
Iy Iz
kg N N N-M N-M N-M N N N-M N-M N-M CM4 CM4 kg/m mm
IVTAAE 4 3.47 8900 5560 255 487 778 10020 6150 282 538 877 6.0 74.8 2.74 3657

*Weight may vary slightly depending on carriage options.

Fz = Axial capacity
Fy = Radial capacity
Mx, My, Mz = Moment capacities

Conversions
newton (N) x 0.2248 = lbs.
(mm) millimeter x 0.0397 = inch
newton - meter (N-m) x 8.851 = in.-lbs.

Ordering Information - Rail

Ordering Information - Rail

AAQ Linear Guide

AAQ Linear Guide from PBC Linear. Anodized aluminum rail embedded with stainless steel v-raceways and an aluminum carriage.

AAQ Linear Guide

Recommended Mounting Frame
(when mounted to aluminum extrusion)
Frame Size (Typ) Frame T-Slot Size Screw Length*
80 x 80 8 M8 x 15 mm SHCS
T-Nut Part No. 6100429
The recommended mouting frame for the AAQ Linear Guide from PBC Linear is size 80 x 80.

*Recommended screw length when bolting IVT rail to structural framing via a t-nut.

RAIL

The AAQ Linear Guide from PBC Linear is composed of anodized aluminum rail embedded with stainless steel and has a 74.6mm base width.

CARRIAGE

The AAQ Linear Guide from PBC Linear has a 225mm wide aluminum carriage.

ACCESSORIES

Patented Preload Adjustment (Standard) - Side CAM Adjustable

Lubrication Accessories
1. Lube Holder
2. Wheel Cover
3. Wheel Cover and Lube Holder

** Wheel accessories extend below base of rail.

Check for clearance or install spacer to base of rail to achieve needed clearance.

UNIT DIMENSIONS

Dimensions of an AAQ linear guide from PBC Linear.

Specifications

Series # Rollers Carriage
Weight
Static Load Ratings Dynamic Load Ratings Moments of Inertia Rail
Weight>
Max Rail
Length
Radial
Foy
Axial
Foz
Roll
Mox
Pitch
Moy
Yaw
Moz
Radial
Foy
Axial
Foz
Roll
Mox
Pitch
Moy
Yaw
Moz
Iy Iz
kg N N N-M N-M N-M N N N-M N-M N-M CM4 CM4 kg/m mm
IVTAAQ 4 3.47 8900 5560 283 487 778 10020 6150 313 538 877 3.4 91.9 3.06 3657

*Weight may vary slightly depending on carriage options.

Fz = Axial capacity
Fy = Radial capacity
Mx, My, Mz = Moment capacities

Conversions
newton (N) x 0.2248 = lbs.
(mm) millimeter x 0.0397 = inch
newton - meter (N-m) x 8.851 = in.-lbs.

Ordering Information - Rail

Ordering Information - Rail

AAG Linear Guide

The AAG Linear Guide from PBC Linear is composed of anodized aluminum rail embedded with stainless steel v-raceways and an aluminum carriage.

AAG Linear Guide

Recommended Mounting Frame
(when mounted to aluminum extrusion)
Frame Size (Typ) Frame T-Slot Size Screw Length*
N/A N/A N/A

RAIL

The AAG Linear Guide from PBC Linear is composed of anodized aluminum rail embedded with stainless steel and has a 50mm base width.

CARRIAGE

The AAG Linear Guide from PBC Linear has a 175mm wide aluminum carriage.

ACCESSORIES

Patented Preload Adjustment (Standard) - Side CAM Adjustable

Lubrication Accessories
1. Lube Holder
2. Wheel Cover
3. Wheel Cover and Lube Holder

** Wheel accessories extend below base of rail.

Check for clearance or install spacer to base of rail to achieve needed clearance.

UNIT DIMENSIONS

Dimensions of an AAG linear guide from PBC Linear.

Specifications

Series # Rollers Carriage
Weight
Static Load Ratings Dynamic Load Ratings Moments of Inertia Rail
Weight>
Max Rail
Length
Radial
Foy
Axial
Foz
Roll
Mox
Pitch
Moy
Yaw
Moz
Radial
Foy
Axial
Foz
Roll
Mox
Pitch
Moy
Yaw
Moz
Iy Iz
kg N N N-M N-M N-M N N N-M N-M N-M CM4 CM4 kg/m mm
IVTAAG 4 2.42 8900 5560 171 348 556 10020 6150 190 384 626 29.7 34.9 3.36 3657

*Weight may vary slightly depending on carriage options.

Fz = Axial capacity
Fy = Radial capacity
Mx, My, Mz = Moment capacities

Conversions
newton (N) x 0.2248 = lbs.
(mm) millimeter x 0.0397 = inch
newton - meter (N-m) x 8.851 = in.-lbs.

Ordering Information - Rail

Ordering Information - Rail

ABK Linear Guide

For Large Format Applications and Heavy Loads

Rail Features and Options

  • 1. Precision-machined anodized aluminum rail with hardened embedded 420 stainless steel raceways
  • 2. SIMO® qualified surface and t-slot for optional mounting of profile rail
  • 3. Space for optional drive mechanism
    • Belt drive
    • Ball screw drive
    • Rack drive
  • 4. Space for thread forming screw (x4)
ABK Linear Guide Rails from PBC Linear have Precision-machined anodized aluminum rail with hardened embedded 420 stainless steel raceways, SIMO® qualified surface and t-slot for optional mounting of profile rail, Space for optional drive mechanism, and Space for thread forming screw.
Belt Drive
ABK Linear Guides from PBC Linear have space to accomodate ball screws.
Ball Screw Drive
ABK Linear Guides from PBC Linear have space to accomodate belt drives.
Rack Drive
ABK Linear Guides from PBC Linear have space to accomodate rack and pinion drives.

Conceptual ABK Driven Systems

Belt Driven, V-Guide Roller Bearing System

Ideal for High Speed Applications

  • Ideal for use with V-Guide wheel bearings in highspeed applications
  • Performs well in contaminated environments
  • Extrusion can support a variety of motor and idler end design configurations
  • Supports a variety of motor mounts
  • Belt type: ATL 5–12 mm wide compatibility
The conceptual ABK Driven System from PBC Linear features a belt-driven, V-guide roller bearing system, ideal for high-speed applications, and a rack-driven system suited for long travel. The system is designed for extended long-length travel and performs well in contaminated environments.
Ball Screw, Profile Rail System

Ideal for High-Precision Applications Optional polymer covers protect ball screw

  • Rigid ball nut performance in high-precision applications
  • all screw diameters 16–25 mm
  • Does well in Z-axis and high thrust applications
  • Extrusion can support a variety of motor and idler end design configurations
  • Supports a variety of motor mounts
  • Lead screw with polymer nut option
The conceptual ABK Ball Screw Driven, Profile Rail Systemfrom PBC Linear is ideal for high-precision applications, featuring optional polymer covers that protect the ball screw. The rigid ball nut ensures high performance in precision applications and is well-suited for Z-axis and high-thrust applications.
Rack Driven System

Ideal for long travel

  • Ideal for extended long length travel
  • Extrusion is compatible with Martin sprocket and gear RA12 or equivalent
A conceptual ABK Driven Systems from PBC Linear with a rack-driven setup, ideal for long travel applications.

Bearing Options

V-Guide Bearing System (Standard)

  • Embedded hardened stainless steel raceways reduce mounting components
  • SIMO® machined for precision qualified rail surfaces
  • High load capacity
  • Optimized extrusion design provides a large scale structural member
ABK Linear Guide Systems from PBC Linear come standard with V-Guide Bearing systems. Ideal for high load capacities.

Pre-Aligned Profile Rail Guides

  • SIMO machined for precision qualified rail surfaces at extrusion prices
    • Synchronized cutters eliminate built-in extrusion variances
    • Pre-aligned profile rail option eliminates mounting and alignment problems cutting assembly time in half
    • Machined rail edges can be used as a reference when mounting
  • Optimized extrusion design provides a large scale structural member designed for high load capacities
  • Recirculating ball bearing blocks provide rigid performance
  • Accurate and repeatable with smooth and quiet operation
  • Low cost
  • Designed for 20 mm wide profile rail
  • Consult factory for profile rail bearing options
Pre-Aligned Profile Guide Rails are an option for ABK Linear Guides from PBC Linear.
Profile Rails can be easily mounted to ABK Linear Guide Systems from PBC Linear.
"ABK Linear Guide rails are SIMO machined for precision qualified rail surfaces at extrusion prices."

ABK Linear Guide

Recommended Mounting Frame
(when mounted to aluminum extrusion)
Frame Size (Typ) Frame T-Slot Size Screw Length*
N/A N/A N/A

RAIL

The ABK Linear Guide from PBC Linear is composed of anodized aluminum rail embedded with stainless steel v-raceways and an aluminum carriage.

CARRIAGE

The ABK Linear Guide from PBC Linear is composed of anodized aluminum rail embedded with stainless steel and has a 185mm base width.

ACCESSORIES

The ABK Linear Guide from PBC Linear has a 285mm wide aluminum carriage.The ABK Linear Guides from PBC Linear comes with patented side adjustable CAM rollers that enable pre-load adjustment without removing the load from the carriage.

Patented Preload Adjustment (Standard) - Side CAM Adjustable

Lubrication Accessories
1. Lube Holder
2. Wheel Cover
3. Wheel Cover and Lube Holder

** Wheel accessories extend below base of rail.

Check for clearance or install spacer to base of rail to achieve needed clearance.

UNIT DIMENSIONS

Dimensions of an ABK linear guide from PBC Linear.

Specifications

Series # Rollers Carriage
Weight
Static Load Ratings Dynamic Load Ratings Moments of Inertia Rail
Weight>
Max Rail
Length
Radial
Foy
Axial
Foz
Roll
Mox
Pitch
Moy
Yaw
Moz
Radial
Foy
Axial
Foz
Roll
Mox
Pitch
Moy
Yaw
Moz
Iy Iz
kg N N N-M N-M N-M N N N-M N-M N-M CM4 CM4 kg/m mm
IVTABK 4 4.3 8900 5560 506 390 623 10020 6150 559 431 701 175 1300 10.1 3657

*Weight may vary slightly depending on carriage options.

Fz = Axial capacity
Fy = Radial capacity
Mx, My, Mz = Moment capacities

Conversions
newton (N) x 0.2248 = lbs.
(mm) millimeter x 0.0397 = inch
newton - meter (N-m) x 8.851 = in.-lbs.

Ordering Information - Rail

Ordering Information - Rail

Integral-V Accessories

No Lubrication Not recommended

Manual lubrication required.

Lube Holders IVT3LHA-KIT

Provides basic lubrication on the bearing raceway. 1 polymer lubricator per side of rail

Spring loaded polymer lubricators are able to be added to Integral-V Linear Guides from PBC Linear.
M3 Screws & Washers are included with Lube Holders for Integral-V Linear Guides from PBC Linear.

Includes:
(1) Plastic Lube Holder
(1) Polymer Lubricator
(2) M3 Screws & Washers

Wheel Cover IVT3LHA-KIT

Provides increased lubrication compared to the lube holders. Also provides a semi-enclosed cover for the wheels that helps keep debris and other contamination away from rollers. Provides 4 polymer lubricators per side of rail.

Wheel covers are able to be added to Integral-V Linear Guides from PBC Linear to provide increased lubrication and help to keep debris and other contamination away from rollers.
M3 Screws & Washers are included iwith Wheel Covers for Integral-V Linear Guides from PBC Linear.

Includes:
(1) Plastic Wheel Cover
(2) Polymer Lubricators
(2) IVT Scraper
(2) M3 Screws & Washers

Wheel Cover and Lube Holder

Maximum lubrication and increased life of the polymer lubricators. Provides 5 polymer lubricators per side of rail.

Additional  lubrication may be required for specific operating environments.

"Wheel Covers and Lube Holders for Integral-V Linear Guides from PBC Linear provide maximum lubrication and increased life of the polymer lubricators."

NOTE: Lubrication options are provided by PBC Linear, however it is the responsibility of the user to determine and ensure the system is properly lubricated.

"Profile view of Wheel Covers and Lube Holders for Integral-V Linear Guides from PBC Linear provide maximum lubrication and increased life of the polymer lubricators."
"Top view of Wheel Covers and Lube Holders for Integral-V Linear Guides from PBC Linear provide maximum lubrication and increased life of the polymer lubricators."

Ordering Information

IVT3A-TWS IVT3WS Roller with Concentric Stud Shaft
IVT3A-VWS IVT3WS Roller with Eccentric Stud Shaft
IVT3WCA-KIT Wheel Cover Assembly Size 3
IVT3LHA-KIT Lube Holder Assembley Size 3
IVT3SCRP IVT Scraper (Qty: 1) Size 3

Roller Kits

IVT carriages with hex-stud adjustment have rollers on one side that are fastened onto the carriage by concentric hexagon studs with M12 thread. Rollers on the opposite side are secured onto the carriage by fastening hexagon nuts and eccentric hexagon studs with M10 thread.

Roller with Concentric Stud IVT3A-TWS

Rollers Kits with Concentric Studs can be purchased for Integral-V Linear Guides from PBC Linear.

Roller with Eccentric Stud IVT3A-VWS

Rollers Kits with Eccentric Studs can be purchased for Integral-V Linear Guides from PBC Linear.

Torque Value Information

Rollers Stud Thread Hexagon Flat Tightening
Torque
(N-m)
IVT3A-TWS M12X1.75 19 mm 44
IVT3A-VWS M10X1.50 19 mm 36
Reference image for torque values chart

Reference relevant IVT rail for R dimension.

C is calculated as follows:
\(\large\boldsymbol{C = R + 33.43} \)


Contact Factory about Custom Carriage Orders

Belt Drive

Mounting Brackets

Wheel Covers

Belt Drive

Motors

Lubrication Kits

Rack Drive

Sensor Brackets

Cable Carriers

Note: Not all drives and accessories options are available as a part of the standard product. Please consult factory at +1.800.962.8979 or +1.815.389.5600.