Plain Linear Sleeve Bearings | Self- Lubricating

Plain Linear Sleeve Bearings

Simplicity Bearings, taking care of your toughest jobs

Our PS and PSF Series Plain Linear Sleeve Bearings offer a seamless blend of durability, performance, and versatility for your linear and rotary motion needs. Our self-lubricating Frelon liner allows the Plain Linear Sleeve Bearing to operate oil-free for the life of the sleeve bearing. Choose the perfect fit for your project from our variety of sizes and specifications tailored to ensure the best in class linear motion solutions.

Learn more about the benefits of the proprietary, self-lubricating Frelon® liner from PBC Linear

Benefits of Plain Linear Sleeve Bearings:

  • Size Interchangeability: Compatible with bronze bushings, Babbitt bearings, and “DU” style bearings.
  • Compact Design: Ideal for tight spaces, providing high performance and longevity.
  • Material Options: Available in standard Aluminum and optional Stainless Steel shells.
  • Liner Choices: FrelonGOLD® standard liner with Frelon J & Frelon W as alternatives.
  • Self-Lubricating: Ensures oil-free operation for ease of maintenance.
  • Temperature Range: Capable of operating within -400° F to +400° F for both Imperial and Metric series.
  • Vibration Dampening: Reduces noise and increases lifespan of the machinery.
  • Installation: Easy to install by press fitting or slip fitting with epoxy.
  • Customization: Special orders to meet unique application requirements are available upon request.

Available Plain Linear Sleeve Bearing Styles


PS (Inch) Sleeve Linear Plain Bearings

PS (Inch) Sleeve Linear Plain Bearings

With inner diameters spanning from 3/16” to 3”, the Inch Sleeve Linear Plain Bearings provide unparalleled adaptability to accommodate various equipment specifications. Boasting impressive static load capacities of up to 31,336 lb (137 kN), these sleeve bearings exemplify robustness and reliability, ensuring steadfast performance in the face of challenging operational demands. 

NameNominal ID (in)Nominal OD (in)Shaft Diameter (in)Static Load (lbs)LengthShop Link
PS0305-023/165/163/16130130Shop Now
PS0305-043/165/163/16272272Shop Now
PS0406-021/43/81/4174174Shop Now
PS0406-031/43/81/4268268Shop Now
PS0406-041/43/81/4362362Shop Now
PS0610-043/85/83/8542542Shop Now
PS0610-063/85/83/8824824Shop Now
PS0710-067/165/87/16962962Shop Now
PS0812-041/23/41/2722722Shop Now
PS0812-061/23/41/21,0981,098Shop Now
PS0812-081/23/41/21,4741,474Shop Now
PS1014-065/87/85/81,3721,372Shop Now
PS1014-085/87/85/81,8421,842Shop Now
PS1216-083/41.003/42,2102,210Shop Now
PS1216-103/41.003/42,7772,777Shop Now
PS1620-121.001.251.004,4464,446Shop Now
PS2024-161.251.501.257,4347,434Shop Now
PS2428-161.501.751.508,9188,918Shop Now
PS2832-241.752.001.7515,65815,658Shop Now
PS3236-242.002.252.0017,89417,894Shop Now
PS4044-242.502.752.5022,36422,364Shop Now
PS4852-283.003.253.0031,33631,336Shop Now

PSM (ISO Metric) Sleeve Linear Plain Bearings

PSM (ISO Metric) Sleeve Linear Plain Bearings

The Metric Sleeve Linear Plain Bearings are available in a spectrum of popular metric sizes, catering to a broad array of linear applications. With inner diameters ranging from 6 mm to 60 mm, they offer unparalleled versatility in accommodating various shaft sizes. Despite their compact design, these sleeve bearings boast static load capacities of up to 74 kN (16,000 lbs), ensuring steadfast performance even under demanding conditions. 

NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)Static Load (N)LengthShop Link
PSM0610-066.0410.036745745Shop Now
PSM0610-106.0410.0361,2361,236Shop Now
PSM0812-088.0512.0481,3141,314Shop Now
PSM0812-128.0512.0481,9811,981Shop Now
PSM0814-088.0514.0481,3141,314Shop Now
PSM0814-128.0514.0481,9811,981Shop Now
PSM1014-1010.0514.04102,0592,059Shop Now
PSM1014-1610.0514.04103,2953,295Shop Now
PSM1216-1212.0516.04122,9612,961Shop Now
PSM1216-1612.0516.04123,9623,962Shop Now
PSM1519-1615.0519.05154,9424,942Shop Now
PSM1620-1216.0620.05163,9623,962Shop Now
PSM1620-1616.0620.05165,2765,276Shop Now
PSM1620-2516.0620.05168,2378,237Shop Now
PSM2025-1620.0625.05166,5906,590Shop Now
PSM2025-2020.0625.05208,2378,237Shop Now
PSM2025-2520.0625.052010,29610,296Shop Now
PSM2025-3020.0625.052012,35612,356Shop Now
PSM2530-2025.0730.052510,29610,296Shop Now
PSM2530-2525.0730.052512,86512,865Shop Now
PSM2530-3025.0730.052515,45415,454Shop Now
PSM2535-2525.0735.062512,86512,865Shop Now
PSM2535-3525.0735.062518,02318,023Shop Now
PSM3035-2530.0735.063015,45415,454Shop Now
PSM3035-3030.0735.063018,53318,533Shop Now
PSM3040-3530.0740.063021,63221,632Shop Now
PSM3040-5030.0740.063030,88930,889Shop Now
PSM3545-2535.0845.053518,02318,023Shop Now
PSM3545-4035.0845.053528,83028,830Shop Now
PSM3545-5035.0845.053536,04736,047Shop Now
PSM4050-3040.0850.064024,71124,711Shop Now
PSM4050-4040.0850.064032,94832,948Shop Now
PSM5060-3550.1060.085036,04736,047Shop Now
PSM5060-5050.1060.085051,48251,482Shop Now
PSM6070-6060.1070.086074,13374,133Shop Now

PSF (Inch) Flanged Sleeve Linear Plain Bearing

PSF (Inch) Flanged Sleeve Linear Plain Bearing

Featuring inner diameters ranging from 3/16” to 3”, the Inch Flanged Sleeve Linear Plain Bearings offer unmatched adaptability to suit diverse equipment specifications. The integrated flanged bearing design combines standard bushing with a thrust washer, simplifying the design and reducing part counts. These bearings showcase remarkable static load capacities of up to 31,336 lb (137 kN), epitomizing resilience and dependability to deliver unwavering performance even in demanding operational scenarios. 

NameNominal ID (in)Nominal OD (in)Shaft Diameter (in)Static Load (lbs)LengthShop Link
PSF0305-023/165/163/16130130Shop Now
PSF0305-043/165/163/16272272Shop Now
PSF0406-021/43/81/4174174Shop Now
PSF0406-031/43/81/4268268Shop Now
PSF0406-041/43/81/4362362Shop Now
PSF0610-043/85/83/8542542Shop Now
PSF0610-063/85/83/8824824Shop Now
PSF0710-067/165/87/16962962Shop Now
PSF0812-041/23/41/2722722Shop Now
PSF0812-061/23/41/21,0981,098Shop Now
PSF0812-081/23/41/21,4741,474Shop Now
PSF1014-065/87/85/81,3721,372Shop Now
PSF1014-085/87/85/81,8421,842Shop Now
PSF1216-083/41.003/42,2102,210Shop Now
PSF1620-121.001.251.004,4464,446Shop Now
PSF2024-161.251.501.257,4347,434Shop Now
PSF2428-161.501.751.508,9188,918Shop Now
PSF2832-241.752.001.7515,65815,658Shop Now
PSF3236-242.002.252.0017,89417,894Shop Now
PSF4044-242.502.752.5022,36422,364Shop Now
PSF4852-283.003.253.0031,33631,336Shop Now

PSFM (ISO Metric) Flanged Sleeve Linear Plain Bearing

PSFM (ISO Metric) Flanged Sleeve Linear Plain Bearing

The Metric Flanged Sleeve Linear Plain Bearings come in a range of widely used metric sizes, making them suitable for a diverse range of linear applications. Featuring inner diameters from 6 mm to 50 mm, they provide unmatched versatility to accommodate different shaft sizes. The integrated flanged bearing design merges a standard bushing with a thrust washer, streamlining the overall design and decreasing the number of individual parts required. Despite their compact build, these sleeve bearings demonstrate impressive static load capacities of up to 51 kN (11,574 lbs), guaranteeing reliable performance even in challenging environments. 

NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)Static Load (N)LengthShop Link
PSFM0610-066.0410.036745745Shop Now
PSFM0610-106.0410.03101,2361,236Shop Now
PSFM0812-068.0512.048981981Shop Now
PSFM0812-088.0512.0481,3141,314Shop Now
PSFM0812-128.0512.0481,9811,981Shop Now
PSFM1016-0810.0516.04101,6471,647Shop Now
PSFM1016-1010.0516.04102,0592,059Shop Now
PSFM1016-1610.0516.04103,2953,295Shop Now
PSFM1218-0812.0518.04121,9811,981Shop Now
PSFM1218-1212.0518.04122,9612,961Shop Now
PSFM1519-1615.0519.04154,9424,942Shop Now
PSFM1620-1616.0620.05165,2765,276Shop Now
PSFM1620-2016.0620.05166,5906,590Shop Now
PSFM1620-2516.0620.05168,2378,237Shop Now
PSFM2026-2020.0626.05208,2378,237Shop Now
PSFM2026-3020.0626.052012,35612,356Shop Now
PSFM2530-2025.0630.052510,29610,296Shop Now
PSFM2530-2525.0630.052512,86512,865Shop Now
PSFM2530-3225.0630.052516,47416,474Shop Now
PSFM3038-3030.0738.063018,53318,533Shop Now
PSFM3545-3535.0845.053525,22125,221Shop Now
PSFM4050-4040.0850.064032,94832,948Shop Now
PSFM5060-5050.1060.085051,48251,482Shop Now