Linear Ball Bearing Pillow Blocks

Linear Ball Bearing Pillow Blocks

High speed, enduring linear motion

The Linear Ball Bearing Pillow Blocks are composed of an aluminum alloy housing with a bearing insert rated for temperatures of -4°F/ 176°F (-20°C/ 80°C). Our Linear Ball Bearing Pillow Blocks are self-aligning and interchangeable with industry standard ball bearing pillow blocks. Linear Ball Bearing Pillow Blocks from PBC Linear offer excellent rigidity while providing smooth, quiet operation. 

Key Features and Benefits of Linear Ball Bearing Pillow Blocks:

  • Dynamic and Static Load Capacities: Support heavy loads, with capacities up to 1,700 lb (7,900 N) for static and 850 lb (3,800 N) for dynamic applications.
  • Low Coefficient of Friction: Ensures smooth motion and high efficiency.
  • Noise Reduction: Resin retainers minimize operational noise for a quieter work environment.
  • Sealing: Double seals standard, protecting against contaminants and extending bearing life.
  • Installation Flexibility: Can be press-fitted or slip-fitted with epoxy, with options for fully supported shafts and end-supported shafts.

Self-Aligning Linear Ball Bearing Pillow Blocks Allow for Misalignment & Shaft Deflection

PBC Linear standard Linear Ball Bearing Pillow Blocks have built-in self-alignment in all directions to compensate for shaft deflection and misalignment. Linear bearings with straight outer diameters are used to supply ½° self-alignment in all directions. Rigid or straight bore housings are also available for applications which demand more rigidity.

Self Aligning Linear Ball Bearing Pillow Block

Available Linear Ball Bearing Pillow Block Styles


IPP (Inch) Closed Linear Ball Bearing Pillow Block

IPP (Inch) Closed Linear Ball Bearing Pillow Block

This is the closed, single length, imperial (inch) Linear Ball Bearing Pillow Block. The closed linear bearing design allows for a lower cost installation by using end supported shafts. 

  • ID sizes range from 1/4" to 2”
  • Static Load Capacities up to 1,785 lb (7,940 N)
  • Dynamic Load Capacities up to 858 lb (3,800 N)
NameShaft Diameter (in)Bearing Width (in)Bearing Length (in)Dynamic Load (lbs)Shop Link
IPP04G1/41.631.1946Shop Now
IPP06G3/81.751.3150Shop Now
IPP08G1/22.001.69114Shop Now
IPP10G5/82.501.94174Shop Now
IPP12G3/42.752.06193Shop Now
IPP16G1.003.252.81220Shop Now
IPP20G1.254.003.63352Shop Now
IPP24G1.504.754.00490Shop Now
IPP32G2.006.005.00858Shop Now

IPPS (Inch) Closed Precision Plus Linear Ball Bearing Pillow Block

IPPS (Inch) Closed Precision Plus Linear Ball Bearing Pillow Block

This precision plus linear ball bearing is the closed, single length, imperial (inch) version of our pillow block series. The closed linear bearing configuration enables cost-effective installation through the utilization of end-supported shafts. This version also has built in grease zerk fittings for easy relubrication. 

  • ID sizes range from 1/2" to 2”
  • Static Load Capacities up to 2,165 lb (6,585 N)
  • Dynamic Load Capacities up to 2,430 lb (10,809 N)
NameShaft Diameter (in)Bearing Width (in)Bearing Length (in)Dynamic Load (lbs)Shop Link
IPPS08G1/22.001.69230Shop Now
IPPS10G5/82.501.94400Shop Now
IPPS12G3/42.752.06470Shop Now
IPPS16G1.003.252.81850Shop Now
IPPS20G1.254.003.631,230Shop Now
IPPS24G1.504.754.001,480Shop Now
IPPS32G2.006.005.002,430Shop Now

IPPN (Inch) Open Linear Ball Bearing Pillow Block

IPPN (Inch) Open Linear Ball Bearing Pillow Block

This Linear Ball Bearing Pillow Block is the open, single length, imperial (inch) version. The openness of the design permits the utilization of fully supported shafts and support rails, enhancing overall rigidity. 

  • ID sizes range from 1/2" to 2”
  • Static Load Capacities up to 1,784 lb (7,936 N)
  • Dynamic Load Capacities up to 858 lb (3,820 N)
NameShaft Diameter (in)Bearing Width (in)Bearing Length (in)Dynamic Load (lbs)Shop Link
IPPN08G1/22.001.50114Shop Now
IPPN10G5/82.501.75174Shop Now
IPPN12G3/42.751.88193Shop Now
IPPN16G1.003.252.63220Shop Now
IPPN20G1.254.003.38352Shop Now
IPPN24G1.504.753.75490Shop Now
IPPN32G2.006.004.75858Shop Now

IPPSN (Inch) Open Precision Plus Linear Ball Bearing Pillow Block

IPPSN (Inch) Open Precision Plus Linear Ball Bearing Pillow Block

This is the open, self-aligning, single length, imperial (inch) version of our Precision Plus Linear Ball Bearing Pillow Blocks. Its open design enables the utilization of fully supported shafts and support rails, ensuring enhanced rigidity. 

  • ID sizes range from 1/2" to 2”
  • Static Load Capacities up to 2,165 lb (9,630 N)
  • Dynamic Load Capacities up to 2,430 lb (10,809 N)
NameShaft Diameter (in)Bearing Width (in)Bearing Length (in)Dynamic Load (lbs)Shop Link
IPPSN08G1/22.001.50230Shop Now
IPPSN10G5/82.501.75400Shop Now
IPPSN12G3/42.751.88470Shop Now
IPPSN16G1.003.252.63850Shop Now
IPPSN20G1.254.003.381,230Shop Now
IPPSN24G1.504.753.751,480Shop Now
IPPSN32G2.006.004.752,430Shop Now

IPPW (Inch) Twin Closed Linear Ball Bearing Pillow Blocks

IPPW (Inch) Twin Closed Linear Ball Bearing Pillow Blocks

This is the closed, double length, imperial (inch) Linear Ball Bearing Pillow Block. The closed linear bearing design allows for a lower cost installation by using end supported shafts. 

  • ID sizes range from 1/4" to 2”
  • Static Load Capacities up to 3,568 lb (15,871 N)
  • Dynamic Load Capacities up to 1,716 lb (7600 N) 
NameShaft Diameter (in)Bearing Width (in)Bearing Length (in)Dynamic Load (lbs)Shop Link
IPPW04G1/41.632.5092Shop Now
IPPW06G3/81.752.75100Shop Now
IPPW08G1/22.003.50228Shop Now
IPPW10G5/82.504.00348Shop Now
IPPW12G3/42.754.50386Shop Now
IPPW16G1.003.256.00440Shop Now
IPPW20G1.254.007.50704Shop Now
IPPW24G1.504.759.00980Shop Now
IPPW32G2.006.0010.001,716Shop Now

IPPSW (Inch) Closed Precision Plus Twin Linear Ball Bearing Pillow Block

IPPSW (Inch) Closed Precision Plus Twin Linear Ball Bearing Pillow Block

This is the closed, double length, imperial (inch) Linear Ball Bearing Pillow Block. The closed linear bearing design enables a more economical installation through the utilization of shafts supported at the ends. 

  • ID sizes range from 1/2" to 2”
  • Static Load Capacities up to 4,330 lb (19,261 N)
  • Dynamic Load Capacities up to 4,860 lb (21,618 N)
NameShaft Diameter (in)Bearing Width (in)Bearing Length (in)Dynamic Load (lbs)Shop Link
IPPSW08G1/22.003.50460Shop Now
IPPSW10G5/82.504.00800Shop Now
IPPSW12G3/42.754.50940Shop Now
IPPSW16G1.003.256.001,700Shop Now
IPPSW20G1.254.007.502,460Shop Now
IPPSW24G1.504.759.002,960Shop Now

IPPWN (Inch) Twin Open Linear Ball Bearing Pillow Blocks

IPPWN (Inch) Twin Open Linear Ball Bearing Pillow Blocks

This linear ball bearing pillow block is the open, double length, imperial (inch) version. The open linear bearing design allows for the use of fully supported shafts and support rails, ensuring enhanced rigidity. 

  • ID sizes range from 1/2" to 2”
  • Static Load Capacities up to 3,568 lb (15,871 N)
  • Dynamic Load Capacities up to 1,716 lb (7,600 N)
NameShaft Diameter (in)Bearing Width (in)Bearing Length (in)Dynamic Load (lbs)Shop Link
IPPWN08G1/22.003.50228Shop Now
IPPWN10G5/82.504.00348Shop Now
IPPWN12G3/42.754.50386Shop Now
IPPWN16G1.003.256.00440Shop Now
IPPWN20G1.254.007.50704Shop Now
IPPWN24G1.504.759.00980Shop Now
IPPWN32G2.006.0010.001,716Shop Now

IPPSWN (Inch) Open Precision Plus Twin Linear Ball Bearing Pillow Block

IPPSWN (Inch) Open Precision Plus Twin Linear Ball Bearing Pillow Block

This version of our linear ball bearing pillow block series is the double length, open, imperial (inch). The open linear bearing design enables use of fully supported shafts for enhanced rigidity.

  • ID sizes range from 1/2" to 2”
  • Static Load Capacities up to 4,330 lb (15,871 N)
  • Dynamic Load Capacities up to 4,860 lb (21,618 N)
NameShaft Diameter (in)Bearing Width (in)Bearing Length (in)Dynamic Load (lbs)Shop Link
IPPSWN08G1/22.003.50460Shop Now
IPPSWN10G5/82.504.00800Shop Now
IPPSWN12G3/42.754.50940Shop Now
IPPSWN16G1.003.256.001,700Shop Now
IPPSWN20G1.254.007.502,460Shop Now
IPPSWN24G1.504.759.002,960Shop Now
IPPSWN32G2.006.0010.004860Shop Now

EPPM (ISO Metric) Closed Linear Ball Bearing Pillow Block

EPPM (ISO Metric) Closed Linear Ball Bearing Pillow Block

This is the closed, single length, ISO linear ball bearing pillow block. The closed linear bearing configuration enables a more cost-effective installation through the utilization of end-supported shafts. 

  • ID sizes range from 8 mm to 50 mm
  • Static Load Capacities up to 7,930 N (1,783 lb)
  • Dynamic Load Capacities up to 3,820 N (850 lb)
NameShaft Diameter (mm)Bearing Width (mm)Bearing Length (mm)Dynamic Load (N)Shop Link
EPPM08G82835260Shop Now
EPPM10G1031.5040372Shop Now
EPPM12G123543410Shop Now
EPPM16G164253770Shop Now
EPPM20G205060860Shop Now
EPPM25G256078980Shop Now
EPPM30G3071871,560Shop Now
EPPM40G40911082,150Shop Now
EPPM50G501051323,820Shop Now

EPPMN (ISO Metric) Open Linear Ball Bearing Pillow Block

EPPMN (ISO Metric) Open Linear Ball Bearing Pillow Block

This is the open, single length, ISO Metric version of our linear ball bearing pillow blocks. The open design allows for fully supported shafts and support rail to be used for greater rigidity. 

  • ID sizes range from 12 mm to 50 mm
  • Static Load Capacities up to 7,930 N (1,783 lb)
  • Dynamic Load Capacities up to 3,820 N (850 lb)
NameShaft Diameter (mm)Bearing Width (mm)Bearing Length (mm)Dynamic Load (N)Shop Link
EPPMN12G122843410Shop Now
EPPMN16G163553770Shop Now
EPPMN20G204260860Shop Now
EPPMN25G255178980Shop Now
EPPMN30G3060871,560Shop Now
EPPMN40G40771082,150Shop Now
EPPMN50G50881323,820Shop Now