Slew Ring Bearings
Shop
Quote Button
Catalog Button


Self- Lubricating Slew Ring Bearing

Maintenance Free Precision for High Loads

The new slewing ring bearings from PBC Linear are completely maintenance-free and designed for easy installation with replaceable sliding elements. Built to withstand very high loads and provide high rigidity, these bearings feature anodized aluminum rings and a self-lubricating, high-performance polymer sliding pads in place of traditional ball bearings.

This product comes from years of PBC Linear expertise in self-lubricating bearings, ideal for a wide range of applications from clean rooms to environments with contaminants, due to its grease-free, self-lubricating design. These slewing rings have a maximum temperature limit of 248°F (120°C) and a lower application temperature of -40°C, these bearings provide reliable performance across diverse operating conditions.


Performance Benefits of Self- Lubricating Slewing Rings:

  • Maintenance-Free & Self-Lubricating: Eliminates the need for lubrication, reducing maintenance and downtime.
  • High Load Capacity: Handles up to 45,000 N static and 12,000 N dynamic loads, ensuring reliability under heavy loads.
  • Easy Installation: Replaceable sliding elements simplify assembly and maintenance.
  • Durable Construction: Anodized aluminum with high-performance polymer sliding pads provides strength and rigidity.
  • Wide Operating Temperature Range: Performs consistently from -40°C to 120°C (248°F) for use in diverse environments.
  • Versatile Material Options: Available with FDA-grade, high-temperature, and ESD sliding pad materials for specialized applications.
  • High-Speed Capability: Supports speeds up to 600 r/min for dynamic applications.

Polymer Slewing Bearings

PBC Linear’s new family of slewing ring bearings is completely maintenance-free and designed for easy installation with replaceable sliding elements. Built to withstand very high loads and provide high rigidity, these bearings feature self-lubricating, high-performance plastic sliding pads housed within anodized aluminum surfaces.

This product comes from PBC Linear's years of expertise in self-lubricating bearings, offering a solution ideal for a wide range of applications—from clean rooms to environments with contaminants—thanks to its grease-free and self-lubricating design. With a maximum temperature limit of 248°F (120°C) and a lower application temperature of -40°C, these bearings provide reliable performance across diverse operating conditions.


P02 Series Slewing Rings

The SRB-P02 slewing ring family offers an extremely lightweight, low-cost option. This slewing ring is 30% lighter due to the use of plastic screws and a plastic inner ring, making it exceptionally easy to handle. It features a compact design and is self-lubricating, ensuring maintenance-free operation. The outer rings are anodized aluminum. This combination of materials and design results in a reliable, cost-effective solution for your needs.

Available with stainless steel outer rings on the product configurator.

P03 Series Slewing Rings

The SRB-P03 slewing ring family is ideal for high-load applications and offers the advantage of being completely maintenance-free. The slewing ring bearing is designed for easy installation, featuring replaceable self-lubricating sliding pads. The inner and outer rings are anodized aluminum.

Sliding pads made from FDA-grade, high-temperature, or ESD materials and stainless steel rings are available on the product configurator.

Part Number Inner Diameter Outer Diameter Ring Material Tooth Gearing Plain Bearing Material Tooth Profile Buy Now
srb-p03-0060-0167-alen-e1-htd860 mm167 mmAluminumExternal TeethE1 (STANDARD)Toothed Belt - HTD8MShop Now
srb-p03-0050-0162-alen-e1-htd850 mm162 mmAluminumExternal Teeth
E1
 (STANDARD)
Toothed Belt - HTD8MShop Now
srb-p03-0030-0111-alen-e1-htd830 mm111 mmAluminumExternal Teeth
E1
 (STANDARD)
Toothed Belt - HTD8MShop Now
srb-p03-0020-0081-alen-e1-htd520 mm81 mmAluminumExternal Teeth
E1
(STANDARD)
Toothed Belt - HTD5MShop Now
srb-p03-0200-0304-alen-e1-htd8200 mm304 mmAluminumExternal Teeth
E1
(STANDARD)
Toothed Belt - HTD8MShop Now
srb-p03-0150-0253-alen-e1-htd8150 mm253 mmAluminumExternal Teeth
E1
 (STANDARD)
Toothed Belt - HTD8MShop Now
srb-p03-0100-0187-alen-e1-htd8100 mm187 mmAluminumExternal Teeth
E1
 (STANDARD)
Toothed Belt - HTD8MShop Now
srb-p03-0060-0160-ssnn-m960 mm160 mmStainless SteelNoneM9 (ESD)No Geared TeethShop Now
srb-p03-0050-0150-ssnn-m950 mm150 mmStainless SteelNoneM9 (ESD)No Geared TeethShop Now
srb-p03-0030-0100-ssnn-m930 mm100 mmStainless SteelNoneM9 (ESD)No Geared TeethShop Now
srb-p03-0020-0080-ssnn-m920 mm80 mmStainless SteelNoneM9 (ESD)No Geared TeethShop Now
srb-p03-0200-0300-ssnn-m9200 mm300 mmStainless SteelNoneM9 (ESD)No Geared TeethShop Now
srb-p03-0150-0250-ssnn-m9150 mm250 mmStainless SteelNoneM9 (ESD)No Geared TeethShop Now
srb-p03-0100-0185-ssnn-m9100 mm185 mmStainless SteelNoneM9 (ESD)No Geared TeethShop Now
srb-p03-0060-0160-ssnn-e160 mm160 mmStainless SteelNone
E1
(STANDARD)
No Geared TeethShop Now
srb-p03-0050-0150-ssnn-e150 mm150 mmStainless SteelNone
E1
 (STANDARD)
No Geared TeethShop Now
srb-p03-0030-0100-ssnn-e130 mm100 mmStainless SteelNone
E1
(STANDARD)
No Geared TeethShop Now
srb-p03-0020-0080-ssnn-e120 mm80 mmStainless SteelNone
E1
 (STANDARD)
No Geared TeethShop Now
srb-p03-0200-0300-ssnn-e1200 mm300 mmStainless SteelNone
E1
 (STANDARD)
No Geared TeethShop Now
srb-p03-0150-0250-ssnn-e1150 mm250 mmStainless SteelNone
E1
 (STANDARD)
No Geared TeethShop Now
srb-p03-0100-0185-ssnn-e1100 mm185 mmStainless SteelNone
E1
 (STANDARD)
No Geared TeethShop Now
srb-p03-0060-0160-alnn-e660 mm160 mmAluminumNoneE6 (FDA)No Geared TeethShop Now
srb-p03-0050-0150-alnn-e650 mm150 mmAluminumNoneE6 (FDA)No Geared TeethShop Now
srb-p03-0030-0100-alnn-e630 mm100 mmAluminumNoneE6 (FDA)No Geared TeethShop Now
srb-p03-0020-0080-alnn-e620 mm80 mmAluminumNoneE6 (FDA)No Geared TeethShop Now
srb-p03-0200-0300-alnn-e6200 mm300 mmAluminumNoneE6 (FDA)No Geared TeethShop Now
srb-p03-0150-0250-alnn-e6150 mm250 mmAluminumNoneE6 (FDA)No Geared TeethShop Now
srb-p03-0100-0185-alnn-e6100 mm185 mmAluminumNoneE6 (FDA)No Geared TeethShop Now
srb-p03-0060-0160-alnn-e260 mm160 mmAluminumNoneE2 
(High Temp)
No Geared TeethShop Now
srb-p03-0050-0150-alnn-e250 mm150 mmAluminumNone
E2
 (High Temp)
No Geared TeethShop Now
srb-p03-0030-0100-alnn-e230 mm100 mmAluminumNone
E2
 (High Temp)
No Geared TeethShop Now
srb-p03-0020-0080-alnn-e220 mm80 mmAluminumNone
E2
 (High Temp)
No Geared TeethShop Now
srb-p03-0200-0300-alnn-e2200 mm300 mmAluminumNone
E2
 (High Temp)
No Geared TeethShop Now
srb-p03-0150-0250-alnn-e2150 mm250 mmAluminumNone
E2
 (High Temp)
No Geared TeethShop Now
srb-p03-0100-0185-alnn-e2100 mm185 mmAluminumNone
E2
(High Temp)
No Geared TeethShop Now
srb-p03-0060-0160-alnn-e160 mm160 mmAluminumNoneE1 (STANDARD)No Geared TeethShop Now
srb-p03-0050-0150-alnn-e150 mm150 mmAluminumNoneE1 (STANDARD)No Geared TeethShop Now
srb-p03-0030-0100-alnn-e130 mm100 mmAluminumNoneE1 (STANDARD)No Geared TeethShop Now
srb-p03-0020-0080-alnn-e120 mm80 mmAluminumNoneE1 (STANDARD)No Geared TeethShop Now
srb-p03-0200-0300-alnn-e1200 mm300 mmAluminumNoneE1 (STANDARD)No Geared TeethShop Now
srb-p03-0150-0250-alnn-e1150 mm250 mmAluminumNoneE1 (STANDARD)No Geared TeethShop Now
srb-p03-0100-0185-alnn-e1100 mm185 mmAluminumNoneE1 (STANDARD)No Geared TeethShop Now
srb-p02-0060-0160-alnn-m160 mm160 mmAluminumNoneM1No Geared TeethShop Now
srb-p02-0050-0150-alnn-m150 mm150 mmAluminumNoneM1No Geared TeethShop Now
srb-p02-0030-0100-alnn-m130 mm100 mmAluminumNoneM1No Geared TeethShop Now
srb-p02-0020-0080-alnn-m120 mm80 mmAluminumNoneM1No Geared TeethShop Now