ML Series
Miniature Linear Actuators

ML Series Overview

1. Rail/Housing

SIMO® process ensures precision mounting, accurate installation and lightweight composition. Ceramic Coated Body for corrosion resistance and long life.

2. Nut

  • Brass Inserts for system mounting and integrity.
  • Built-in magnet accommodates home, limit and position sensors.
  • Anti-Backlash Nut (Optional) for applications which require high bi-directional accuracy and repeatability.

3. Lead Screw

Large diameter, antifriction coated screw allows for longer lengths by decreasing screw whip and increasing column strength. 1 mm, 2 mm, 5 mm, 10 mm, 12 mm, 16 mm, 25 mm, and 38 mm leads.

4. Motor

Stepper motors available in standard NEMA 11, 14, 17, 23, metric frame sizes or add your own.

Servo motors available in 40 and 60 mm motors.

ML Series Lead Screw Linear Actuator | PBC Linear

5. Seal Strip

Ultra-wear-resistant MDS nylon prevents particulates or contaminants from entering or exiting actuator.

6. Motor Mount Adapter (MLC)

Adapter plate designed to fit any manufacturer’s motor. Compensates for variations in pilot diameter, depth, shaft diameter, length and mounting screw patterns.

7. Motor Mount

Specially constructed with an optimized length, resulting in an overall shorter system with PBC Linear™ brand stepper motors.

8. Internal Coupling

Rigid polymer insert coupling for increased smoothness and minimal backlash.

9. “Dovetail” Style Carriage

PTFE polymer material has fourteen plain bearing surfaces providing low friction for smooth and quiet linear motion. Notched “dovetail” carriage provides easier alignment and assembly. Features extra mounting holes for ease of installation and multi-axis assemblies.

10. Linear Guide Supports

Provide increased load and moment capacities and overall rigidity to the system. Available single or dual rails with one or two runnerblocks per rail.

11. Dovetail Clamps

Dovetail Clamps secure unit on all four surfaces. Two screw design helps ensure quick and easy alignment during installation.

Thrust bearings provide high stiffness and inscreased thrust in linear actuators | PBC Linear

12. Thrust Bearings

Duplexed back to back installation of deep groove ball bearings provides high stiffness and allows for increased thrust loads, rotational speed and repeatability.

ML Series Profile Rail Linear Actuator | PBC Linear

ML Series Linear Actuators

ML Advantage

  • Small, Compact Profile - 28 x 32 mm
  • Patent Pending SIMO® Process Ensures precision mounting, accurate installation and lightweight composition.
  • Lead Screw Driven - High accuracy and precise repeatability
  • Multi-Axis Configurations
  • Long Travel Lengths - Up to 650 mm

MLC Series Motor Mount Only

MLC Series Linear Actuator Motor Mount | PBC Linear

Specially designed motor mounts and couplings for easy mounting and extended life

MLD Series Hand Driven (Shaft or Knob)

MLD Series Linear Actuator Hand Driven | PBC Linear

Adjustable hand operated knob and brake for precision control.

MLB Series Motor Driven

MLB Series Linear Actuator Motor Driven | PBC Linear

Pre-mounted stepper or servo motors.

Accessories

Motor Mount Assembly

Linear Actuator Motor Mount Assembly | PBC Linear

Riser Plates & Side Motor Mount Cover

Linear Actuator Riser Plates and Side Motor  Mount Cover | PBC Linear

Seal Strip & Sensors

Linear Actuator Seal Strip and Sensors | PBC Linear

Stepper & Servo Motors

Linear Actuator Stepper and Servo Motors | PBC Linear

SIMO - Simultaneous Integral Milling Operation

"SIMO process uses synchronized cutters to  eliminate built-in extrusion variances | PBC Linear"

Machine tools are built on precision machined castings or weldments.
Why shouldn’t your actuator be built the same?

PBC Linear has revolutionized traditional machining with the patent pending SIMO™ (Simultaneous Integral Milling Operation).

SIMO process uses synchronized cutters, eliminating built-in extrusion variances by machining all critical edges concurrently in one pass. This ensures tight tolerances, limited variance and a remarkably straight and repeatable surface at negligible additional cost!

SIMO process machines all critical edges concurrently in one pass | PBC Linear

Profile View

Typical Aluminum Extrusion Issues

The typical aluminum extrusion process produces a natural bow, twist and variance. Costly straightening and aligning is traditionally used to combat this variance, resulting in a semi-straight aluminum extrusion that drives the cost up.

  • Patent Pending Machining Process
  • High Precision Mounting Surfaces
  • Tight Tolerances ± 0.025mm (0.001 in)
As tolerances get tighter, the cost of machining with conventional processes increases dramatically over the SIMO process. | PBC Linear
SIMO® (Simultaneous Integral Milling Operation) process from PBC Linear eliminates bows in rails.
SIMO® (Simultaneous Integral Milling Operation) process from PBC Linear eliminates twist in rails.
SIMO® (Simultaneous Integral Milling Operation) process from PBC Linear eliminates warps in rails.

ML Advantage

Using the machine tooled precision and rigid surfaces sustained by the SIMO™ process, the ML’s bridge gantry design can support 1 or 2 linear guides on the sides of the ML.

ML Series Linear Actuator's bridge gantry design can support 1 or 2 linear guides on its side | PBC Linear
ML Series Linear Actuators offer increased load capacities and sustain stability | PBC Linear

These supports work together to increase load capacities and sustain stability while utilizing recirculating caged-ball technology to provide smooth and quiet linear motion guidance.

Technical Data

ML Series Linear Actuators Axis | PBC Linear

\( \displaystyle \frac{Fy_{A}}{Fy} + \frac{Fz_A}{Fz} + \frac{Mx_A}{Mx} + \frac{My_A}{My} + \frac{Mz_A}{Mz} \leq 1 \)

Center of Gravity for Moment Calculations

ML Series Linear Actuator Center of Gravity | PBC Linear

External Dovetail Easy Sketch

ML Series Linear Actuator External Dovetail | PBC Linear
ML Series Linear Actuator External Dovetail Drawing | PBC Linear
ML SERIES - Carriage only
Size mm 28 x 32 in 1.10 x 1.26
MAX Load
- Lite Preload - anti-backlash
- Standard
Fx N 44
267
lbf 10
60
Fy 107 24
Fz 178 40
MAX Moments Mx Nm 1.4 lbf-in 12.4
My 1.4 12.4
Mz 1.4 12.4
Bending Moment of Inertia
(second moment of area)
Iy cm4 2.4 in4 0.058
Iz 4.4 0.106
Base Weight without Motor Kg 0.060 lbf 0.130
Add for 100 mm of stroke 0.150 0.340
Total Carriage Mass 0.020 0.044
Total Carriage Mass & Top Plate 0.059 0.130
Coefficient of Friction 0.19
MAX Speed m/s 1 in/s 75
MAX Stroke Length mm 650 in 25.6
MIN Stroke Length 5 0.200
Nominal Screw Diameter 10.0 0.375
Max RPM 3000
No Load Torque Nut - Lite Preload - anti-backlash Nm 0.0565 lbf-in 0.500
- Normal Preload - anti-backlash 0.1060 0.940
- Standard 0.0070 0.062
Linear Guide Supports - Single Linear Guide Nm 0.017 lbf-in 0.15
- Dual Linear Guides 0.034 0.30
Seal Strip - with Seal Strip Nm 0.028 lbf-in 0.25
- without Seal Strip 0 0
Screw Lead Accuracy* mm/mm 0.0006 in/in 0.0006
Normal Operating Temperature
(Wider ranges available)
MIN °C 18 °F 32
MAX 98 176

*Higher accuracies are available to 0.0001 mm/mm (in/in). Contact manufacturer for details. Specifications are subject to change without notice.

Dimensional Data

ML Series Linear Actuator Dimensions | PBC Linear

NOTE: BODY LENGTH = STROKE + *CARRIAGE LENGTH + (2X OVER TRAVEL) + 18mm

ML Series Linear Actuator Dimensions Top View| PBC Linear

CARRIAGE WITH DOVETAIL

ML Series Linear Actuator Dimensions End View| PBC Linear

RECOMMENDED
OVERTRAVEL PER SIDE

Knob or Hand Crank = 5mm
Stepper Motor = 10mm
Servo Motor = 20mm

How to Calculate Body Length

  1. Enter 19 mm
  2. Select (5, 10 or 20 mm) for overtravel on idle end (See recommended overtravel above.)
  3. Specify stroke length in mm
  4. Select (51 or 71 mm) for carriage length
  5. Select (5, 10 or 20 mm) for overtravel on idle end (See recommended overtravel above.)
  6. Add amounts together and enter SUBTOTAL
  7. Enter TOTAL BODY LENGTH (Round to nearest 10 mm)
  8. When ORDERING enter TOTAL BODY LENGTH in BODY LENGTH column.

Performance Data

The load rating and system speed must both be accounted for when sizing a lead screw system. The nut threads and screw threads form a plane bearing system.

The PV limit of a polymer material is the point at which friction-generated heat can no longer be expelled at a rate to prevent the material from overheating. Such overheating while under stress can cause permanent deformation of the material. Ignoring how the system’s speed and loading relate to the nut material’s PV rating can lead to dramatically shorter thread life. The primary modes of failure for lead screw systems are wear and PV. By staying within the PV envelope of the screw and nut, one can ensure long life of the nut without premature wear.

ML Series Linear Actuator PV Rating | PBC LinearML Series Linear Actuator Maximum Thrust Load | PBC Linear

Torque to Raise Load

\( \displaystyle T_L \ (\text{Nm}) = \frac{\text{Load (N)} \cdot \text{Lead (mm)}}{2\pi \cdot \text{Efficiency} \cdot 1000} \)

\( \displaystyle T_L \ (\text{in-lbf}) = \frac{\text{Load (lbf)} \cdot \text{Lead (in)}}{2\pi \cdot \text{Efficiency}} \)

Performance
Characteristics
Lead Screw mm (in)
38 (1.50) 25 (1.00) 10 (.400) 3 (.125) 1 (.039)
Max, Travel Speed mm/s (in/s) 1905 (75) 1270 (50) 508 (20) 159 (6.25) 50 (1.95)
Screw Diameter mm (in) 10 (0.375) 10 (0.375) 10 (0.375) 10 (0.375) 10 (0.375)
Screw Efficiency (See formula to right) 81% 82% 77% 57% 26%

Distance Between Supports

ML Series Linear Actuator Distance Between Supports Top Load | PBC Linear
ML Series Linear Actuator Distance Between Supports Side Load | PBC Linear

Maximum Cantilevered Length

ML Series Linear Actuator Max Cantilevered Length Top Load | PBC Linear
ML Series Linear Actuator Max Cantilevered Length Side Load | PBC Linear

Maximum Travel Speeds

ML Series Linear Actuator Max Travel Speeds | PBC Linear

80% of Critical Speed

ML Series Linear Actuator 80% of Critical Speed | PBC Linear

Ordering Options

ML Options Provide You with a Perfect Fit System

ML Series Linear Actuator Components | PBC Linear

Lead Screw

  • Large 10 mm diameter lead screw reduces whip and increases column strength allowing longer stroke lengths
  • Lead options*: 1, 2, 5, 10, 12, 16, and 25 mm. 3 mm (0.125’’), 10 mm (0.400’’), 25 mm (1’’), 38 (1.5’’)
    *Contact manufacturer for other available sizes
  • Nominal Lead Screw Diameter = 10 mm (0.375”)
  • Screw Inertia = 4.169 x 10⁻⁶ kg-m²/m (1.5 x 10⁻⁵ oz.-in.sec.²/in.)
  • Lead Screw Length = Body Length + 32.27 mm
Lead Screw | PBC Linear

Nut Type

  • Standard nut Fx=262 N (60 lb) or anti-backlash nut Fx=44 N (10 lb)
  • Optional anti-backlash nut - ideal in applications requiring high bi-directional accuracy and repeatability
  • Magnet is built-in for use with home and position sensors
  • Anti-Backlash light pre-load Nut limits Fx linear thrust force capacity
"Optional anti-backlash nut is ideal in applications requiring high accuracy and repeatability | PBC Linear"

Seal Strip with Carriage Bracket

  • Ultra wear-resistant molybdenum disulfide impregnated nylon
  • Prevents debris from entering or exiting actuator
  • Seal strip is 725mm in length (Can be cut shorter using sharp pair of scissors.)
ML Series Linear Actuator Seal Strip Dimension | PBC Linear
ML Series Linear Actuator Seal Strip with Bracket | PBC Linear

ML Actuator Build, Mount, Use

Build Your ML Actuator

Step 1: Configure Your System Axis

  1. Determine if you need an external linear guide for support 
  2. Calculate the body length
ML Series Linear Actuator System Axis | PBC Linear

Step 2: Choose the Drive Method

  1. Motor pre-mounted and tested by PBC Linear? \(\Rightarrow\) MLB
  2.  Ready to mount your own motor? \(\Rightarrow\) MLC
  3.  Driven by hand? \(\Rightarrow\) MLD
ML Series Linear Actuator Drive Method | PBC Linear

Step 3: Choose How to Mount Axis

  1. Choose dovetail clamps or riser plates (Use riser plates with NEMA 17 and 23 motors)
ML Series Linear Actuator Mount Axis | PBC Linear

Step 4: Choose End of Travel and Home Limit Switches/Sensors

  1. Determine mounting type/location (bracket type)
  2. Choose from list of compatible sensors
ML Series Linear Actuator Limit Switches/Sensors | PBC Linear

Repeat 1-5 for Each Axis

Step 5: Order Your System 1-800-962-8979 or 1-815-389-5600

Questions? 
Call an Application Engineer
1-888-777-0556

Multi-Axis Mounting

ML actuators are designed to perform well in X Y and other Cartesian arrangements. The actuator body forms a strong beam with higher moment loading capacity. Special dovetail slots on all sides allow the actuators to be mounted on their bottom surface or on either side.

Carriage brackets and special wedge mounting clamps allow for precise and rigid mounting arrangements. Linear guides can be installed on one or both sides of the actuator with one or two runner blocks on each rail for greater rigidity in gantry applications.

Multi-axis gantries can also be created by combining the ML with other actuators such as the PL or MT Series.

X Y

X and Y Linear Actuator ML Series | PBC Linear

X Z

X and Z Linear Actuator ML Series | PBC Linear

X Y Z

X, Y, and Z Linear Actuator ML Series | PBC Linear

Superior Multi-Axis Mounting for Compact Applications

  • Medical
  • Biotech
  • Instrument Automation
  • Packaging
  • Pick & Place
  • Semi-conductor
  • Scanning

MULTI-AXIS MTB Series with MLB

Multi- Axis Linear Actuator ML Series | PBC Linear

ML Applications

ML Series Linear Actuators ensure accuracy and precision in medical applications | PBC LinearML Series Linear Actuators provide high thrust in a small footprint for autmation applications | PBC Linear

The ML miniature actuator has a combination of compactness and (60 lbf) 265 N pound thrust power gives this actuator an edge for automation applications where space is critical. Plus, the SIMO® machined rail surface and zero backlash lead screw assembly ensures accuracy and precision for syringe pumps and optical control applications.

Linear Guide Supports

ML Series Linear Actuator with Profile Rail | PBC Linear

The ML series features the unique option for dual external linear guides (also available with single linear guide option). These re-circulating ball runner blocks assure high speed precision as well as enhanced load capacities and stability.

Support Options to Create Variable
Levels of Performance

ML Series Linear Actuator Linear Guide Supports | PBC Linear
Technical Data
Linear Guide Supports
(1) Single (2) Dual (1) Single (2) Dual
# of runner blocks on each guide # of runner blocks on each guide
1 2 1 2 1 2 1 2
MAX Load Anti-Backlash
Lite Preload
Fx N 44 44 44 44 lbf 10 10 10 10
Anti-Backlash
Normal Preload
89 89 89 89 20 20 20 20
Standard Nut 267 267 267 267 60 60 60 60
Fy 180 250 445 890 40 56 100 200
Fz 267 356 445 890 60 80 100 200
MAX Moments Mx Nm 1.8 3.6 8.6 18 lbf-in 16 32 76 160
My 1.8 5.0 3.6 10 16 44 32 88
Mz 1.8 5.0 3.6 10 16 44 32 88
Bending Moment of Inertia
(Second Moment of Area)
Iy cm4 2.4 2.4 2.4 2.4 in4 0.058 0.058 0.058 0.058
Iz 4.4 4.4 4.4 4.4 0.106 0.106 0.106 0.106
Base Weight without Motor Kg 0.127 0.136 0.195 0.205 lbf 0.280 0.300 0.430 0.450
Add for 100 mm of Stroke 0.180 0.180 0.210 0.210 0.400 0.400 0.460 0.460
Total Carriage Mass 0.109 0.117 0.159 0.175 lbm 0.240 0.257 0.350 0.385
Coefficent of Friction 0.190 0.010 0.190 0.010

Notes:

  1. Moment arms for calculating moments should be measured from the center of the extrusion
  2. Limit switches must be used in order to prevent the carriage from contacting the actuator end blocks, resulting in damage
  3. Servo drive system, recommended overtravel of 20 mm
  4. Stepper motors or manual hand cranks system, add 5 mm of over-travel

Dimensional Data

Single Linear Guide Supports

ML Series Linear Actuator with Linear Guide Supports | PBC Linear

INCLUDES:
(1) rail, (1) runner block & aluminum alloy L shaped carriage bracket
- or -
(1) rail, (2) runner blocks & aluminum alloy L shaped carriage bracket

Single Linear Guide Supports Dimensions End View | PBC Linear
Single Linear Guide Supports Dimensions | PBC Linear

Dual Linear Guide Supports

ML Series Linear Actuator with Double Linear Guide Supports | PBC Linear

INCLUDES:
(2) rails, (1) runner block & aluminum alloy U shaped carriage bracket
- or -
(2) rails, (2) runner blocks & aluminum alloy U shaped carriage bracket

Double Linear Guide Supports Dimensions End View | PBC Linear
Double Linear Guide Supports Dimensions | PBC Linear

MLC Series
Motor Mount Only

PBC Linear stepper motors do not require a spacer due to the shorter shaft length. A spacer is required for any other manufacturer’s motor. The spacer compensates for several dimensions which commonly vary amongst motor manufacturers (shaft diameter, shaft length, pilot diameter, pilot depth, bolt hole diameter, bolt type).

  • Includes motor mount with coupling
  • Includes motor spacer (if required)
  • Precision machined body
  • Small, compact design
  • Smooth and quiet operation
  • High acceleration, speed and rigidity
Linear Actuator with Motor Mount MLC Series | PBC Linear

MLC Ordering Guide

NOTE: Not all combinations are possible. Contact manufacturer for available combinations. Body lengths are available in 1 mm increments up to 701 mm. Standard lengths are multiples of 10 mm. When possible round up to nearest multiple of 10 mm. NEMA 11 stepper motors typically do not have enough torque to drive the anti-backlash nuts. Customers are responsible for doing torque calculations to ensure the motor is properly sized. Specifications are subject to change without notice.

Motor Mount Assembly

Assembly Dimensions

Spacer A

Motor Frame Size

NEMA 11 ML Series Linear Actuator Assembly | PBC Linear
NEMA 11 ML Series Linear Actuator Spacer A | PBC Linear
NEMA 11 ML Series Linear Actuator Motor Frame Size | PBC Linear

Assembly Dimensions

Spacer A

Motor Frame Size

NEMA 14 ML Series Linear Actuator Assembly | PBC Linear
NEMA 14 ML Series Linear Actuator Spacer A | PBC Linear
NEMA 14 ML Series Linear Actuator Motor Frame Size | PBC Linear

Assembly Dimensions

Spacer A

Motor Frame Size

NEMA 17 ML Series Linear Actuator Assembly | PBC Linear
NEMA 17 ML Series Linear Actuator Spacer A | PBC Linear
NEMA 17 ML Series Linear Actuator Motor Frame Size | PBC Linear

Assembly Dimensions

Spacer A

Motor Frame Size

NEMA 23 ML Series Linear Actuator Assembly | PBC Linear
NEMA 23 ML Series Linear Actuator Spacer A | PBC Linear
NEMA 23 ML Series Linear Actuator Motor Frame Size | PBC Linear

MLD Series
Hand Driven shaft or knob

  • Perfect for hand-operated precision control
  • Manual brake optional
  • Textured knob for both positioning and braking
  • Precision machined body
  • Small, compact design
  • Great repeatability
Linear Actuator with Hand Driven Shaft or Knob MLD Series | PBC Linear

MLD Ordering Guide

NOTE:  Not all combinations are possible. Contact manufacturer for available combinations. Body lengths are available in 1mm increments up to 701mm. Standard lengths are multiples of 10mm. When possible round up to nearest multiple of 10mm. Specifications are subject to change without notice.

Dimensional Data

ML Series Linear Actuator Knob Dimensions | PBC Linear
Linear Actuator with Hand Knob ML Series | PBC Linear
ML Series Linear Actuator Shaft Dimensions | PBC Linear
ML Series Linear Actuator Shaft Dimensions End View | PBC Linear
ML Series Linear Actuator Hand Brake Side Mount Dimensions End View | PBC Linear
ML Series Linear Actuator Hand Brake Side Mount End View Dimensions | PBC Linear

NOTE: Brake installed on side as default and can easily be changed to the top by the customer.

ML Series Linear Actuator Hand Brake Top Mount Dimensions | PBC Linear
ML Series Linear Actuator Hand Brake Top Mount Dimensions End View | PBC Linear

MLB Series
Integrated Motor

  • Full stock of open and closed loop stepper motors and servo motors 
  • Available in NEMA 11,14,17, 23 
  • Precision machined body
  • Small compact design
  • High acceleration, speed, and rigidity
  • Pre-engineered and assembled for easy installation 
Linear Actuator with Integrated Motor ML Series | PBC Linear

MLB Ordering Guide

NOTE: Not all combinations are possible. Contact manufacturer for available combinations. Body lengths are available in 1 mm increments up to 701 mm. Standard lengths are multiples of 10 mm. When possible round up to nearest multiple of 10 mm. Longer lead times apply to non-standard lengths. NEMA 11 stepper motors typically do not have enough torque to drive the anti-backlash nuts. Customers are responsible for doing torque calculations to ensure the motor is properly sized. Specifications are subject to change without notice.

Stepper Motor Options

PBC Linear brand stepper motors are designed to reduce length in the ML actuator. Single, double and triple stack motors are available in each size.

Stepper Motor | PBC Linear

Motor Locations

Using universal motor mounts, PBC Linear’s ML series mini-actuators give our customers the freedom for limitless mounting options. Straight (in-line), top, bottom or side motor mounting allows the ML series to fit seamlessly into any specified application. 

ML Series Linear Actuators allow for top, bottom, left, or right motor mounting | PBC Linear
ML Series Linear Actuators allow for top, bottom, left, or right motor mounting top view | PBC Linear

Wiring Harnesses

Plug Connector included with all Stepper Motor Equipped MLB Series Actuators

Stepper Motor Wiring Diagram | PBC Linear
Stepper Motor Wiring Harness | PBC Linear

NEMA 11 Series

NEMA 11 Wiring Diagram | PBC Linear

NEMA 14 Series

NEMA 14 Wiring Diagram | PBC Linear

NEMA 17 Series

NEMA 17 Wiring Diagram | PBC Linear

NEMA 23 Series

NEMA 23 Wiring Diagram | PBC Linear

Stepper Motor

NEMA 11 Stepper Motor | PBC Linear
NEMA 14 Stepper Motor | PBC Linear
NEMA 17 Stepper Motor | PBC Linear
NEMA 23 Stepper Motor | PBC Linear

NEMA 11 (28mm)

NEMA 11 Dimensions | PBC Linear

NEMA 14 (35mm)

NEMA 14 Dimensions | PBC Linear

NEMA 17 (42mm)

NEMA 17 Dimensions | PBC Linear

NEMA 23 (56mm)

NEMA 23 Dimensions | PBC Linear
NEMA
Rating
Motor
Power
Current
per Phase
Holding Torque Detent Torque Rotor Inertia Length
mm (in)
Weights
kg (lb)
Model
P/N#
A mN · m oz-in mN · m oz-in g-cm2 oz-in2
NEMA 11 Single 1 50 7.08 5 0.71 9 0.05 31 (1.21) 0.10 (0.22) 6200297
NEMA 11 Double 0.67 90 12.75 6 0.85 12 0.07 40 (1.56) 0.15 (0.33) 6200298
NEMA 11 Triple 1 100 14.16 8 1.13 18 0.10 51 (2.01) 0.20 (0.44) 6200299
NEMA 14 Single 0.40 60 8.5 10 1.42 12 0.07 26 (1.01) 0.15 (0.33) 6200300
NEMA 14 Triple 0.85 100 14.16 15 2.12 20 0.11 37 (1.44) 0.21 (0.46) 6200302
NEMA 17 Single 1.50 360 50.99 15 2.12 57 0.31 39.8 (1.57) 0.28 (0.62) 6200303
NEMA 17 Double 1.50 490 69.41 25 3.54 82 0.45 48.3 (1.90) 0.36 (0.79) 6200304
NEMA 17 Triple 1.50 630 89.24 30 4.25 123 0.68 62.8 (2.47) 0.60 (1.32) 6200305
NEMA 23 Single 1.50 500 70.82 22 3.12 135 0.74 41 (1.61) 0.42 (0.93) 6200306
NEMA 23 Double 1.50 1000 141.64 40 5.66 260 1.43 54 (2.13) 0.60 (1.32) 6200307
NEMA 23 Triple 1.40 1650 233.71 70 9.91 460 2.53 76 (2.99) 1.00 (2.20) 6200308

Motor Couplings

Motor Coupling (HUB & Disk)

  • Compensates for motor and screw misalignment 
  • Electrically isolating
  • Balanced design
Motor Coupling HUB Dimensions | PBC Linear
Motor Coupling HUB | PBC Linear

HUB

Motor Coupling Disk | PBC Linear

DISK

For use with NEMA 11, 14, 17 Motors

HUBS P/N # Bore* OD HUB
Length (LH)
Coupling
Length (L)
Shaft
Penetration
Set Screw Moment
of Inertia
(lb-in2)
Moment
of Inertia
(kg x m2)
6200129 3 mm 12.7 mm 5.6 mm 15.9 mm 5.6 mm M3 0.0056” 1.64E-06
6200286 5 mm 12.7 mm 5.6 mm 15.9 mm 5.6 mm M3 0.0050” 1.47E-06
6200350 6 mm 12.7 mm 5.6 mm 15.9 mm 5.6 mm M3 0.0047” 1.37E-06
6200113 0.125’’ 0.500’’ 0.222’’ 0.625’’ 0.222’’ M3 0.0056” 1.64E-06
6200349 0.250” 0.500” 0.222’’ 0.625’’ 0.222’’ M3 0.0045” 1.32E-06

For use with NEMA 23 Motors ONLY

HUBS P/N # Bore* OD HUB
Length (LH)
Coupling
Length (L)
Shaft
Penetration
Set Screw Moment
of Inertia
(lb-in2)
Moment
of Inertia
(kg x m2)
6200130 4 mm 19.1 mm 7.6 mm 22.2 mm 7.6 mm M3 0.0069 2.02E-06
6200131 5 mm 19.1 mm 7.6 mm 22.2 mm 7.6 mm M3 0.0068 1.99E-06
6200132 6 mm 19.1 mm 7.6 mm 22.2 mm 7.6 mm M3 0.0066 1.94E-06
6200133 8 mm 19.1 mm 7.6 mm 22.2 mm 7.6 mm M3 0.0061 1.79E-06
6200114 0.1875” 0.750” 0.300” 0.875” 0.300” M3 0.0068 1.99E-06
6200115 0.2500” 0.750” 0.300” 0.875” 0.300” M3 0.0065 1.91E-06
6200116 0.3125” 0.750” 0.300” 0.875” 0.300” M3 0.0062 1.82E-06

*Contact PBC linear if required bore is not listed.

Disk P/N # Material OD Torsional
Stiffness
Rated Torque Brake Torque Parallel
Misalignment
Axial Motion Moment
of Inertia
(kg x m2)
(mm) (in) (Deg/Nm) (Deg/lb-in) (Nm) (lb-in) (Nm) (lb-in) (mm) (in) (mm) (in)
6200148 Acetal 12.7 0.50 0.636 0.072 0.69 6 3.9 34 0.1 0.004 0.05 0.002 2.93E-08
6200149 Acetal 19.1 0.75 0.38 0.043 2.25 20 10.5 93 0.2 0.008 0.10 0.004 5.87E-08

NOTE: Motor coupling assembly (hubs & disk) are included in MLB & MLC Series actuators. One hub of the coupling is integral to the lead screw drive system. Alternate coupling styles are not available

Ordering Accessories

When ordering ML accessories, use the part number (P/N) to specify which accessory you want when placing your ML actuator order. If you have technical question contact a PBC Linear Application Engineer at at 1-800-962-8979.

Motor Mount Assembly
Replacement Parts

NEMA 11, 14, 17 Motor Mount Assembly | PBC Linear

Motor Mount Assembly - NEMA 11/14/17

NEMA 11, 14, 17 Motor Mount Dimensions | PBC Linear

Includes: 

(1) Motor Mount Cover
(4) BHCS M3 x 0.5 x 6 mm
P/N: MLB028A-BMMC-KIT
NEMA 11, 14, 17 Motor Mount Dimensions 2 | PBC Linear

Includes: 

(1) Motor Mount Bracket
(3) SHCS M3 x 0.5 x 8 mm
P/N: MLB028A-MTRMNT-UNI-ASY-KIT
NEMA 11, 14, 17 Motor Mount Dimensions 3 | PBC Linear

Includes: 

(1) Pulley Belt (3 mm pitch) P/N: 6140032
(2) Timing Pulley, 9 mm x 5 mm P/N: 6140035
NEMA 23 Motor Mount Assembly | PBC Linear

Motor Mount Assembly - NEMA 23

NEMA 23 Motor Mount Dimensions | PBC Linear

Includes: 

(1) Motor Mount Cover
(4) BHCS M3 x 0.5 x 8 mm
P/N: MLB028A-BMMC-23-KIT
NEMA 23 Motor Mount Dimensions 2 | PBC Linear

Includes: 

(1) Motor Mount Bracket
(3) SHCS M5 x 0.8 x 8 mm
P/N: MLB028A-MTRMNT-UNI-ASY-23-KIT
NEMA 23 Motor Mount Dimensions 3 | PBC Linear

Includes: 

(1) Pulley Belt (3 mm pitch) P/N: 6140032
(1) Timing Pulley, 9mm x 6.35 mm P/N: 6140039
(1) Timing Pulley, 9 mm x 5 mm P/N: 6140035

Mounting Hardware
Clamps, Plates & Sensor Kits

Dovetail Clamps

Two screw design helps ensure quick and easy alignment during installation.

Kit Includes:
(2) M3 Dovetail Clamp
(4) M3 x 10mm SHCS

ML Series Linear Actuator Dovetail Clamp Dimensions | PBC Linear
ML Series Linear Actuator Dovetail Clamps | PBC Linear
Single Dovetail Clamp Only P/N: MLA028A-HDC-M3
Dovetail Clamp Kit P/N: MLA028A-HDC-M3-KIT

Riser Plates

Includes:

  1. (4) M3 x 10mm SHCS
  2. (2) M3 Dovetail Clamp
  3. (2) M5 x 16mm SHCS
  4. (1) 8mm or 15mm Riser Plate
ML Series Linear Actuator Riser Plate Dimensions | PBC Linear
ML Series Linear Actuator Riser Plate | PBC Linear

Recommended for NEMA 14 & 17 Motor

8 mm Riser Plate only P/N: MLA028A-RSRPLT-08
8 mm Riser Plate Kit P/N: MLA028A-RSRPLT-08-KIT

Recommended for NEMA 23 Motor

15 mm Riser Plate only P/N: MLA028A-RSRPLT-15
15 mm Riser Plate Kit P/N: MLA028A-RSRPLT-15-KIT

Riser Plate Sensor Kit

Kit Includes:
(1) Riser plate (8 or 15mm)
(2) Dovetail clamps
(4) M3 x 10mm screws
(1) M3 x 12mm screw
(1) M3 x 6mm screw
(2) M5 x 16mm screw (optional)

ML Series Linear Actuator Riser Plate Sensor Kit | PBC Linear

Compatible Sensors: OM-E2S-W2 style
Typical Applications: ML Actuator gantry’s with (2) linear guides

Riser Plate Sensor Kit P/N: MLA028A-RSRPLT-08A-KIT
Riser Plate Sensor Kit P/N: MLA028A-RSRPLT-15A-KIT

Linear Guide Sensor Kit

Kit Includes:
(1) Bracket
(3) M3 X 4mm screws
(1) Flag, 5mm sensing distance
(1) OM-Y92E-C1R6 Bracket
(1) M4 X 5mm set screw

ML Series Linear Actuator Sensor Kit | PBC Linear

Compatible Sensors: OM-E2S-Q1 style
Typical Applications: ML Actuators with one or two linear guide(s)

Linear Guide Sensor Kit P/N: MLB028A-BRKTA-KIT

T-Slot Sensor Kit

Kit Includes:
(1) Bracket
(1) M2 X 8mm screw
(1) M2 nut

ML Series Linear Actuator T-Slot Sensor Kit | PBC Linear

Compatible Sensors: PBC Linear 6200XXX Series Sensors
Typical Applications: ML Actuator with zero or one linear guide(s)

T-Slot Sensor Kit P/N: MLA028A-SENADT-KIT

*Note: Sensor mounting kits do not include a sensor. The appropriate sensor should be ordered separately.

Proximity Sensors

Super Compact Proximity Sensors

Super Compact Proximity Sensors | PBC Linear
Super Compact Proximity Sensors with Connectors | PBC Linear
E2S-W2 Proximity Sensor Dimensions | PBC Linear
E2S-Q1 Proximity Sensor Dimensions | PBC Linear

Note: 2.9-dia. vinyl-insulated round cable with 2/3 conductors. (Conductor cross section: 0.14 mm2, Insulator diameter: 0.9 mm), Standard length: 1m

Sensing
Surface
Sensing
Distance
Sensor
Series
Output
Configuration
Cable: 5 m Flying Lead Cable: 275 mm M8 Quick Disconnect
Normally Open (NO) Normally Closed (NC) Normally Open (NO) Normally Closed (NC)
End 1.6 mm OM-E2S-Q NPN OM-E2S-Q13-□ OM-E2S-Q14-5M OM-E2S-Q13-U2 OM-E2S-Q14-U2
PNP OM-E2S-Q15-□ OM-E2S-Q16-5M OM-E2S-Q15-U2 OM-E2S-Q16-U2
Front/Top 2.5 mm OM-E2S-W NPN OM-E2S-W23-□ OM-E2S-W24-5M OM-E2S-W23-U2 OM-E2S-W24-U2
PNP OM-E2S-W25-□ OM-E2S-W26-5M OM-E2S-W25-U2 OM-E2S-W26-U2
Bottom n/a PBC Linear
6200XXX
NPN
PNP

□ = length of cable; 5M” = 5 meters with flying lead; U2 = 275mm with quick disconnect

Operation Status Output Configuration P/N # Timing Chart Output Circuits
NO NPN OM-E2S-W23-□
OM-E2S-Q13-□
Proximity Sensor Timing Chart 1 | PBC Linear Proximity Sensor Output Circuit | PBC Linear
NC NPN OM-E2S-W24-□
OM-E2S-Q14-□
Proximity Sensor Timing Chart 2 | PBC Linear
NO PNP OM-E2S-W25-□
OM-E2S-Q15-□
Proximity Sensor Timing Chart 3 | PBC Linear Proximity Sensor Output Circuit 2 | PBC Linear
NC PNP OM-E2S-W26-□
OM-E2S-Q16-□
Proximity Sensor Timing Chart 4 | PBC Linear

Magnetic Sensor Switch Specifications

Dimensional

Magnetic Sensor Dimensions | PBC Linear

Schematics

Magnetic Sensor NPN Schematics | PBC Linear

NPN (Current Sinking)

Magnetic Sensor PNP Schematics | PBC Linear

PNP (Current Sourcing)

Magnetic Sensor Pinout Schematics | PBC Linear

Pinout

Type 6200096 6200154 6200153 6200155 6200269 6200270 6200271 6200272
End Connector Quick Disconnect Wire
Wire Length 300 mm 5 m
Sensor Type NPN PNP NPN PNP
Switching Logic
(Solid State Output)
NC NO NC NO NC NO NC NO
Operative Voltage 10–30V DC
Switching Current 200 mA MAX
Contact Rating 6 W MAX
Current Consumption 20 ma @ 24V DC MAX
Voltage Drop 1.5V MAX
Leakage Current 0.05 mA MAX
Cable Ø3 mm, 3 wire, polyurethane
Indicator Red Yellow Yellow Yellow Red Yellow Yellow Yellow
Operating Frequency 1000 Hz
Magnet Requirement (Note 1) 50 65 50 65 50 65 50 65
Temperature Range -10–70˚C (+14–158˚F)
Shock (Note 2) 50 g
Vibration (Note 3) 9 g
Enclosure Classification IEC 529 IP 67 (NEMA 6)
Protection Circuit Reverse polarity, Short-circuit

Notes:

  1. Units: Gauss Parallel. Measuring standard target: Ø15.5 x Ø8 x 5t (Anisotrophy rubber magnet) 
  2. Sine wave • X Y Z three directions • three times each direction • 11 ms each time 
  3. Double amplitude 1.5 mm • 10Hz–55Hz–10Hz (Sweep 1 min.) • X Y Z three directions • 1 hour each time 
Model P/N: OM-E2S-W13
OM-E2S-W14
OM-E2S-W23
OM-E2S-W24
OM-E2S-W15
OM-E2S-W16
OM-E2S-W25
OM-E2S-W26
Sensing surface Front Top Front Top
Sensing distance 1.6 mm ± 15% 2.5 mm ± 15% 1.6 mm ± 15% 2.5 mm ± 15%
Set distance 0 to 1.2 mm 0 to 1.9 mm 0 to 1.2 mm 0 to 1.9 mm
Differential travel 10% MAX of sensing distance
Detectable object type Ferrous metal
Standard target object Iron, 12 x 12 x 1 mm Iron, 15 x 15 x 1 mm Iron, 12 x 12 x 1 mm Iron, 15 x 15 x 1 mm
Response frequency
(see note)
1 kHz min.
Power supply voltage
(operating voltage range)
12 to 24V DC, ripple (p-p): 10% max. (10 to 30V DC)
Current Consumption 13 mA max. at 24 VDC (no-load)
Operation Mode
(with sensing object approaching)
OM-E2S-_ _ 3 models: NO
OM-E2S-_ _ 4 models NC
Control Output Load Current NPN open collector output
50 mA max. (30 V DC max.)
PNP open collector output
50 mA max. (30 V DC max.)
Residual voltage 1.0 V max. with a load current of
50 mA and a cable length of 1 m
Indicator Operation indicator (orange)
Protection Circuits Reverse polarity connection and surge absorber
Ambient temperature Operating -25˚C to 70˚C (-13˚F to 158˚F) with
no icing or condensation
Storage -40˚C to 85˚C (-40˚F to 185˚F) with
no icing or condensation
Ambient humidity Operating 35% to 90% (with no condensation)
Storage 35% to 95% (with no condensation)
Temperature influence ± 15% max. of sensing distance at 23˚C
in the temperature range of -25 to 70˚C
Voltage Influence ± 2.5% MAX of sensing distance
in rated voltage range ± 10%
Insulation resistance 50 M MIN (500V VDC) between
current carry parts and case
Dielectric strength 1,000 VAC, 50/60 Hz for 1 min
between current carry parts and case
Vibration resistance Destruction: 10 to 55 Hz, 1.0 mm double
amplitude for 2 hours each in X, Y and Z directions
Shock resistance Destruction: 500 m/s² (1640 ft/s²)
3 times each in X, Y and Z directions
Connection Method Pre-wired standard length 1 m (39.37 in)
Weight (packed state) Approx. 10 g (0.35 oz)
Material/Case Polyarylate resin

Maintenance Kit System Parts • Seal Strip Kit

Seal strips are engineered to last the life of the system. In the event that the strip becomes damaged by environmental contamination, PBC Linear offers a replacement seal strip kit.

Kit Includes:
(Carriage bracket sold separately.)

  1. (1) Seal Strip - Ultra-wear resistant MDS nylon
  2. (1) Retainer Bracket
  3. (1) Adjuster Bracket
  4. (3) PHC M2 x 0.4 x 5 mm
  5. (1) Hexagon Nut, M2 x 0.4
  6. (4) Bearings
Linear Actuator ML Series Seal Strip Kit | PBC Linear
Seal Strip Kit P/N: MLA028A-SSAR-KIT

Seal strip is 725 mm in length and can be cut shorter using sharp pair of scissors.