Mechatronics


Actuator Technology Selection Options
Bearing Options
Plain Bearing

Cam Roller

Profile Rail

- FrelonGOLD® self-lubricating and maintenance free bearing surfaces
- Smooth and quiet operation
- Vibration damping
- Shock resistant
- Applicable in contaminated environments
- High speed
- Increased cantilevered loads
- Corrosion resistant stainless steel raceways
- Contamination resistance
- High precision, rigidity, and speeds
- Increased stiffness and preloaded bearing performance
- Cantilevered loads support
- Low coefficient of friction
Transmission Options
Lead Screw

Ball Screw

Belt Drive

- Precision
- Smooth and quiet operation
- Vibration damping
- Self-lubricating and maintenance free
- Standard fixed or anti-backlash nut options
- High Loads
- Increased stiffness and preloaded bearing performance
- Cantilevered loads support
- Multiple accuracy classes available
- Rigid preloaded nut design
- High speed
- Long stroke applications
- Protection against contamination
- Lubrication free and low maintenance cost
Motor Options
Integrated Lead Screw Stepper

Servo & Step Servo

Integrated Stepper (Smart)

- Compact design
- Coupler not required
- Decreased costs
- High torque density
- Low rotor inertia
- High resolution
- IoT compatible
- Combined motor and drive
- Space saving design
- Reduced wiring
- IoT compatible
Motor Options Overview
Classic Stepper

Integrated Motor Mounted Amplifier

Integrated Smart Motor

Open Market Motor Flexibility

PBC Linear Core Competencies
Bonding polymer and fluoropolymer bearing material to metals
Developed and refined over the years, linear plain bearings excel where traditional ball bearings fail.
- No moving parts eliminates risk of catastrophic failure
- Temperature extremes (-400°F to +400°F)
- 20x shock loads of similar ball bearing
- Self-lubricated, no maintenance
- Both linear and rotary applications

Constant Force™ lead screw and thread rolling
Constant Force Technology is an intuitive leap forward in nut design for lead screw applications. The result is greater consistency in performance, life, and a greater resistance to backlash.
- Uniform pressure applied to nut for life
- Consistent precision at all stages of motion profile
- Optimized thread geometries
- Superior lead accuracy

Highly accurate length rails with SIMO® process
The Simultaneous Integral Milling Operation (SIMO) qualifies the rail to tolerances that have 6x less bow, 2x less twist, and 2x better flatness.
- Parallelism +/- 0.001"
- Straightness +/- 0.002"/ft
- Twist < 0.25 degree/ft
- 20 ft sections join-able to achieve greater lengths

Joining aluminum and steel together for longer rails
IVT rails are produced by mechanically embedding R"C" 58–62 hardened 420 stainless steel angle races onto an anodized aluminum profile.
- Precise, durable, and lightweight
- Raceway to raceway +/- 0.001"
- Raceway to surface +/- 0.002"

Applications

Actuators
Lead Screw Motors and Hybrid Linear Actuators

The patent pending Constant Force Lead Screw applies uniform pressure to the nut at all
stages of travel along our quality CNC rolled lead screws. World class NEMA motors
combined with an integrated lead screw make for one of the most accurate lead screw
assemblies on the market.
Key Features:
- Superior Performance: 2-4x less backlash over the life of the device, as validated by leading lab automation customer testing
- Self-lubricating: All nut styles offered are self-lubricating for the life of the nut
- CNC Roll Threading: Allows for standard accuracies of 0.003"/ft. (2-3 times better than the competition). Precision lead accuracy of 0.001"/ft is available upon request
- 300 series stainless steel screw
- Optional PTFE coating lowers friction and increases efficiency
- Machined journals available to suit application requirements

ML Series Actuators

Key Features:
- Compact profile 28 x 32 mm for small-scale automation
- High speed precision, enhanced load capacities, and precise repeatability
- Linear guide supports available in single or dual rails
- Long travel lengths up to 650 mm
MLC motor mount only

MLD hand driven knob or shaft

Linear Guide Support Rails
Single or double rails

ML SERIES | |||
---|---|---|---|
Size | mm | 32 x 28 | |
Base Weight(without motor) | Kg | 24 | |
MAX Load | Fx4 | N | 267 |
Fy | N | 107 | |
Fz | N | 178 | |
MAX Moments | Mx | Nm | 1.4 |
My | Nm | 1.4 | |
Mz | Nm | 1.42 | |
MAX Stroke Length | mm | 650 | |
MIN Stroke Length | mm | 5 | |
Add for 100 mm of Stroke | Kg | 0.15 | |
MAX Speed | m/s | 1 | |
Moment of Inertia | Iy | cm4 | 2.4 |
Iz | cm4 | 4.4 |
Compact Series Actuators

Key Features:
- Plain bearing or profile rail options
- 8 mm ball screw option
- 6 and 10 mm lead screw option
- Ideal for medical & lab automation, automated delivery systems, robotic dispensing, and electronics manufacturing
- Utilizes our self-lubricating and maintenance free Constant Force™ anti-backlash nut or standard fixed nut
- Integrated NEMA 17 or NEMA 23 motor or motor mount drive mechanism
- Manual hand knob or stub shafts available
- Low and tall profile cover option
Compact Series | GST-Plain Bearing | Profile Rail | ||||
---|---|---|---|---|---|---|
Lead Screw | Lead Screw | Ball Screw | ||||
Size | mm | 23 x 55 | 23 x 55 | 23 x 55 | ||
MAX Load | Fx | N | 25 | 25 | 222 | 386 |
Fy | N | 200 | 950 | 1,425 | ||
Fz | N | 200 | 950 | 1,425 | ||
MAX Moments | Mx | Nm | 9 | 20.2 | 30.4 | |
My | Nm | 9 | 13.1 | 29.8 | ||
Mz | Nm | 15.1 | 13.1 | 29.8 | ||
MAX Stroke Length | mm | 510 | 1,000 | 1,000 | ||
MIN Stroke Length | mm | 37 | 70 | 70 | ||
Add for 100 mm of Stroke | Kg | 0.059 | 6 mm/10 mm 0.12/0.16 |
0.14 | ||
MAX Speed | m/s | 0.83 | 1.25 | 0.40 |
UG Series SIMO® Actuators
Lead Screw Driven

Key Features:
- Versatile, Flexible, Affordable
- All critical edges machined concurrently in one pass
- Integrated or motor mount drive mechanism
- Built to either low profile or tall base rail
- Plain bearing or ball bearing options
Lead Screw Key Features:
- 300 series stainless steel 10 mm diameter lead screw with PTFE coating and various lead options
- Utilizes our self-lubricating and maintenance free Constant Force anti-backlash nut or standard fixed nut
- Ideal for a broad range of applications such as kiosks, assembly, automation, medical, and laboratory
UG Series SIMO Lead Screw Driven |
GST-Plain Bearing Low/Tall |
CRT V-Guide Low/Tall |
||
---|---|---|---|---|
Size | mm | 73x24 / 73x40 | 73x24 / 73x40 | |
Base Weight excluding motor | Kg | 0.41/0.50 | 0.53/0.62 | |
MAX Static Load | Fx4 | N | 111.2 | 111.2 |
Fy | N | 3,150 | 740 | |
Fz | N | 6,000/4,710 | 880 | |
MAX Moments | Mx | Nm | 100 | 15 |
My | Nm | 130 | 25 | |
Mz | Nm | 120 | 35 | |
MAX Stroke Length | mm | 1,400 | 1,400 | |
MIN Stroke Length | mm | 125 | 125 | |
Add for 100 mm of Stroke | Kg | 0.24 | 0.26 | |
MAX Speed with lubrication | m/s | 4.2 | 5.5 | |
Moment of Inertia | Iy | cm4 | 48.9 | 102.6 |
Iz | cm4 | 51.4 | 104.4 |
Belt Driven

Belt Driven Key Features:
- Ideal for higher speed, high duty cycle applications
- Belt material is nylon covered, fiberglass reinforced, neoprene
- Temperature range of 0° C to +80° C (32° F to 176° F)
- Rounded GT®2 tooth design creates better engagement with the pulley for greater torque transfer, reduced vibration, and extended life



UG Series SIMO Belt Driven |
Horizontal Motor Mount Tall |
Vertical Motor Mount Low |
||
---|---|---|---|---|
Rail Style | GST/CRT | |||
Base Weight excluding motor | Kg | 0.50/0.62 | 0.41/0.53 | |
MAX Static Load | Fx4 | N | 200 | |
Fy | N | 3,150/740 | ||
Fz | N | 4,710/880 | 6,000/880 | |
MAX Moments | Mx | Nm | 100/15 | |
My | Nm | 130/25 | ||
Mz | Nm | 120/35 | ||
MAX Stroke Length | mm | 1,900 | ||
MIN Stroke Length | mm | 5 | ||
Add for 100 mm of Stroke | Kg | 0.18 | 0.11 | |
MAX Speed with lubrication | m/s | 4.2 | 5.5 | |
Moment of Inertia | Iy | cm4 | 48.9 | 102.6 |
Iz | cm4 | 51.4 | 104.4 |
MTB Series Actuators

Key Features:
- Long travel lengths
- High acceleration, speeds, and rigidity
- Fully enclosed aluminum housing
- Strong yet lightweight and corrosion-resistant
- Low friction, noise and vibration
- Anodized aluminum housing and carriage
- Steel reinforced belt capable of handling high loads
- Ball guided rail system
- Adjustable belt tension
- Multiple drive configurations


MTB Series | ||||||
---|---|---|---|---|---|---|
Size | mm | 42 x 42 | 55 x 55 | 80 x 80 | 105 x 105 | |
Base Weight | Kg | 1.60 | 4.80 | 6.00 | 12.50 | |
MAX Load | Fx4 | N | 460 | 820 | 1,650 | 2,750 |
Fy | N | 1,560 | 1,850 | 4,500 | 7,500 | |
Fz | N | 1,560 | 1,850 | 4,500 | 7,500 | |
MAX Moments | Mx | Nm | 20 | 25 | 80 | 120 |
My | Nm | 55 | 120 | 450 | 700 | |
Mz | Nm | 55 | 120 | 450 | 700 | |
MAX Stroke Length | mm | 2,000 | 6,000 | 6,000 | 6,000 | |
MIN Stroke Length | mm | 100 | 100 | 100 | 100 | |
Add for 100 mm of Stroke | Kg | 0.25 | 0.37 | 0.90 | 1.50 | |
MAX Speed | m/s | 3 | 3 | 3 | 3 | |
Moment of Inertia | Ix | cm4 | 12 | 36 | 183 | 434 |
Iy | cm4 | 15 | 45 | 226 | 535 |
PLA Series Actuators

Key Features:
- Enclosed aluminum housing with Integral-V™ hardened steel raceways
- High speed cam roller design is sealed against contamination
- T-slots for easy mounting
- Stainless steel seal strip magnetically sealed
- Many accessories such as sensors, mounting brackets, couplings, motor mounts, etc.


PLA Series | |||
---|---|---|---|
Size | mm | 55 x 55 | |
Base Weight (without motor) | Kg | 1.636 | |
MAX Load | Fx4 | N | 1,958 |
Fy | N | 285 | |
Fz | N | 980 | |
MAX Moments | Mx | Nm | 12 |
My | Nm | 52 | |
Mz | Nm | 52 | |
MAX Stroke Length | mm | 2,710 | |
MIN Stroke Length | mm | 50 | |
Add for 100 mm of Stroke | Kg | 0.379 | |
MAX Speed length dependent | m/s | 0.8 | |
Moment of Inertia | Ix | cm4 | 29 |
Iy | cm4 | 32 |
MUK Series Actuators

Key Features:
- Incorporates two 20 mm recirculating ball profile rail guide ways
- Load capabilities up to 11,200 N
- Single or dual carriage options available
- Class 7 (52 µm/300 mm) travel accuracy ball screw is standard, consult factory for other options
- Compact aluminum profile incorporates t-slots for easy sensor mounting

MUK Series | ||||||||
---|---|---|---|---|---|---|---|---|
Single Carriage | Dual Carriage | |||||||
Size | mm | 145 x 65 | 145 x 65 | |||||
Base Weight | Kg | 2.2 | 2.8 | |||||
Lead | mm | 5 | 10 | 20 | ||||
MAX Load | Fx | N | 3,597 | 2,996 | 1,798 | |||
Fy | N | 8,500 | 11,200 | |||||
Fz | N | 8,500 | 11,200 | |||||
MAX Moments | Mx | Nm | 550 | 950 | ||||
My | Nm | 330 | 1,150 | |||||
Mz | Nm | 330 | 1,150 | |||||
MAX Stroke Length | mm | 1,750* | 1,750* | |||||
MIN Stroke Length | mm | 125 | 125 | |||||
Add for 100 mm of Stroke | Kg | 1.01 | 1.01 | |||||
MAX Speed length dependent | m/s | 1 | 79 | |||||
Moment of Inertia | Ix | cm4 | 90 | 90 | ||||
Iy | cm4 | 687 | 687 |
* Contact factory for lengths between 750–1750 mm. Consultations
available for lengths longer than 1750 mm.
Note: The moments and
loads above are maximum values. For further information, contact PBC Linear. Class 7 (52
µm/300 mm ) travel accuracy ball screw is standard.
Linear Slides
Simplicity Linear Slides

Key Features:
- Handles heavy loads in harsh, contaminated environments
- Low profile systems for applications with height constraints
- Rail shaft diameters from 12.7 mm (0.5 in) to 50.8 mm (2.0 in)
- Rail lengths to 2,440 mm (96 in)
- Carriage speeds up to 0.457 m/s (18 in/s)
- Normal carriage loads up to 83,000 N (18,750 lbf)
- Available with plain or ball bearings
- Ideal for harsh environments such as machine tools, fiberglass manufacturing & processing plants, stone cutters & other quarry applications, auto manufacturing facilities, welding & assembly lines, foundries
Key Features:
- Compact profile 28 x 32 mm for small-scale automation
- High speed precision, enhanced load capacities, and precise repeatability
- Linear guide supports available in single or dual rails
- Long travel lengths up to 650 mm










Benefits of IoT Enabled Mechatronics