Fabtech-2023-Generic-Banner

Pack Expo 2024

LOCATION:Chicago, Illinois
DATE/TIME:November 03, 2024 - November 06, 2024

Thank you for visiting us at PACK EXPO this year. View key new product offerings of 6 mm, 8 mm, and 10 mm miniature ball screws made at the PBC Linear headquarters in Roscoe, Illinois with the link below.

Harsh Environments Solutions

Booth attendees saw the variety of bearings and linear guides PBC Linear has to offer for linear motion. The self-lubricating, maintenance-free, Simplicity Linear Plain Bearing makes for a perfect fit for many packaging automation applications. Read more on Bearing Solutions for Harsh Environments.

Customized Linear Motion Solutions

For many packaging companies, it is commonplace to buy components separately and then make their own slide tables internally. While the term customization may seem synonymous with higher costs, the actual long-term value can equate to customer savings. An engineered solution from PBC Linear can simplify assembly, reduce part count, and increase overall production. The net result is an efficient plug and play linear motion system. Consult with one of our booth representatives (use the adjacent form), or contact an Application Engineer today to discuss available options.

Miniature Ball Screws for Compact Solutions

Get rolling with our newly released miniature metric ball screw product line. These sophisticated ball screw assemblies combine small screws with compact nuts to yield high-precision linear motion for a range of small-scale applications. They compliment our popular lead screw line, and will satisfy customer demands for applications where lead screws are less effective. Read more on Miniature Metric Ball Screws from PBC Linear.

2024 Pack Expo Logo